産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 872640652 | 2.00mm Pitch Milli-Grid Receptacle, Side Entry, Through Hole, 0.38µm Gold (Au) Plating, 6 Circuits, Tube, Lead-Free | 6 | 6 | Black | 25 | No | No | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.205/g | 2 | Right Angle | Tube | 2.55mm | No | No | 1.60mm | 2.00mm | 0.381µm | 2.540µm | No | -55° to +105°C | Surface Mount | |
| 872640654 | 2.00mm Pitch Milli-Grid Receptacle, Side Entry, Through Hole, 0.05µm Gold (Au) Plating, 6 Circuits, Tube, Lead-Free | No | 6 | 6 | Black | 25 | No | No | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.205/g | 2 | Right Angle | Tube | 2.55mm | No | No | 1.60mm | 2.00mm | 0.050µm | 2.540µm | No | -55° to +105°C | Surface Mount |
| 872640852 | 2.00mm Pitch Milli-Grid Receptacle, Side Entry, Through Hole, 0.38µm Gold (Au) Plating, 8 Circuits, Tube, Lead-Free | 8 | 8 | Black | 25 | No | No | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.271/g | 2 | Right Angle | Tube | 2.55mm | No | No | 1.60mm | 2.00mm | 0.381µm | 2.540µm | No | -55° to +105°C | Surface Mount | |
| 872640853 | 2.00mm Pitch Milli-Grid Receptacle, Side Entry, Through Hole, 0.76µm Gold (Au) Plating, 8 Circuits, Tube, Lead-Free | No | 8 | 8 | Black | 25 | No | No | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.355/g | 2 | Right Angle | Tube | 2.55mm | No | No | 1.60mm | 2.00mm | 0.762µm | 2.540µm | No | -55° to +105°C | Surface Mount |
| 872640854 | 2.00mm Pitch Milli-Grid Receptacle, Side Entry, Through Hole, 0.05µm Gold (Au) Plating, 8 Circuits, Tube, Lead-Free | No | 8 | 8 | Black | 25 | No | No | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.271/g | 2 | Right Angle | Tube | 2.55mm | No | No | 1.60mm | 2.00mm | 0.050µm | 2.540µm | No | -55° to +105°C | Surface Mount |
| 872640858 | 2.00mm Pitch Milli-Grid Receptacle, Side Entry, Through Hole, 0.38µm Gold (Au) Plating, 8 Circuits, Tape and Reel, Lead-Free | No | 8 | 8 | Black | 25 | No | No | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.269/g | 2 | Right Angle | Embossed Tape on Reel | 2.55mm | No | No | 1.60mm | 2.00mm | 0.381µm | 2.540µm | No | -55° to +105°C | Surface Mount |
| 872641052 | 2.00mm Pitch Milli-Grid Receptacle, Side Entry, Through Hole, 0.38µm, Gold (Au) Plating, 10 Circuits, Tube, Lead-Free | 10 | 10 | Black | 25 | No | No | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.337/g | 2 | Right Angle | Tube | 2.55mm | No | No | 1.60mm | 2.00mm | 0.381µm | 2.540µm | No | -55° to +105°C | Surface Mount | |
| 872641053 | 2.00mm Pitch Milli-Grid Receptacle, Side Entry, Through Hole, 0.76µm Gold (Au) Plating, 10 Circuits, Tube, Lead-Free | No | 10 | 10 | Black | 25 | No | No | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.333/g | 2 | Right Angle | Tube | 2.55mm | No | No | 1.60mm | 2.00mm | 0.762µm | 2.540µm | No | -55° to +105°C | Surface Mount |
| 872641054 | 2.00mm Pitch Milli-Grid Receptacle, Side Entry, Through Hole, 0.05µm, Gold (Au) Plating, 10 Circuits, Tube, Lead-Free | No | 10 | 10 | Black | 25 | No | No | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.335/g | 2 | Right Angle | Tube | 2.55mm | No | No | 1.60mm | 2.00mm | 0.050µm | 2.540µm | No | -55° to +105°C | Surface Mount |
| 872641252 | 2.00mm Pitch Milli-Grid Receptacle, Side Entry, Through Hole, 0.38µm Gold (Au) Plating, 12 Circuits, Tube, Lead-Free | 12 | 12 | Black | 25 | No | No | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 400.695/mg | 2 | Right Angle | Tube | 2.55mm | No | No | 1.60mm | 2.00mm | 0.381µm | 2.540µm | No | -55° to +105°C | Surface Mount | |
| 872641253 | 2.00mm Pitch Milli-Grid Receptacle, Side Entry, Through Hole, 0.76µm Gold (Au) Plating, 12 Circuits, Tube, Lead-Free | No | 12 | 12 | Black | 25 | No | No | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.397/g | 2 | Right Angle | Tube | 2.55mm | No | No | 1.60mm | 2.00mm | 0.762µm | 2.540µm | No | -55° to +105°C | Surface Mount |
| 872641254 | 2.00mm Pitch Milli-Grid Receptacle, Side Entry, Through Hole, 0.05µm Gold (Au) Plating, 12 Circuits, Tube, Lead-Free | No | 12 | 12 | Black | 25 | No | No | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.399/g | 2 | Right Angle | Tube | 2.55mm | No | No | 1.60mm | 2.00mm | 0.050µm | 2.540µm | No | -55° to +105°C | Surface Mount |
| 872641452 | 2.00mm Pitch Milli-Grid Receptacle, Side Entry, Through Hole, 0.38µm Gold (Au) Plating, 14 Circuits, Tube, Lead-Free | 14 | 14 | Black | 25 | No | No | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.461/g | 2 | Right Angle | Tube | 2.55mm | No | No | 1.60mm | 2.00mm | 0.381µm | 2.540µm | No | -55° to +105°C | Surface Mount | |
| 872641453 | 2.00mm Pitch Milli-Grid Receptacle, Side Entry, Through Hole, 0.76µm Gold (Au) Plating, 14 Circuits, Tube, Lead-Free | No | 14 | 14 | Black | 25 | No | No | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.461/g | 2 | Right Angle | Tube | 2.55mm | No | No | 1.60mm | 2.00mm | 0.762µm | 2.540µm | No | -55° to +105°C | Surface Mount |
| 872641454 | 2.00mm Pitch Milli-Grid Receptacle, Side Entry, Through Hole, 0.05µm Gold (Au) Plating, 14 Circuits, Tube, Lead-Free | No | 14 | 14 | Black | 25 | No | No | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.466/g | 2 | Right Angle | Tube | 2.55mm | No | No | 1.60mm | 2.00mm | 0.050µm | 2.540µm | No | -55° to +105°C | Surface Mount |
| 872641652 | 2.00mm Pitch Milli-Grid Receptacle, Side Entry, Through Hole, 0.38µm Gold (Au) Plating, 16 Circuits, Tube, Lead-Free | 16 | 16 | Black | 25 | No | No | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.530/g | 2 | Right Angle | Tube | 2.55mm | No | No | 1.60mm | 2.00mm | 0.381µm | 2.540µm | No | -55° to +105°C | Surface Mount | |
| 872641653 | 2.00mm Pitch Milli-Grid Receptacle, Side Entry, Through Hole, 0.76µm Gold (Au) Plating, 16 Circuits, Tube, Lead-Free | No | 16 | 16 | Black | 25 | No | No | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.525/g | 2 | Right Angle | Tube | 2.55mm | No | No | 1.60mm | 2.00mm | 0.762µm | 2.540µm | No | -55° to +105°C | Surface Mount |
| 872641654 | 2.00mm Pitch Milli-Grid Receptacle, Side Entry, Through Hole, 0.05µm Gold (Au) Plating, 16 Circuits, Tube, Lead-Free | No | 16 | 16 | Black | 25 | No | No | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.528/g | 2 | Right Angle | Tube | 2.55mm | No | No | 1.60mm | 2.00mm | 0.050µm | 2.540µm | No | -55° to +105°C | Surface Mount |
| 872641658 | 2.00mm Pitch Milli-Grid Receptacle, Side Entry, Through Hole, 0.38µm Gold (Au) Plating, 16 Circuits, Tape and Reel, Lead-Free | No | 16 | 16 | Black | 25 | No | No | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.531/g | 2 | Right Angle | Embossed Tape on Reel | 2.55mm | No | No | 1.60mm | 2.00mm | 0.381µm | 2.540µm | No | -55° to +105°C | Surface Mount |
| 872641852 | 2.00mm Pitch Milli-Grid Receptacle, Side Entry, Through Hole, 0.38µm Gold (Au) Plating, 18 Circuits, Tube, Lead-Free | 18 | 18 | Black | 25 | No | No | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.589/g | 2 | Right Angle | Tube | 2.55mm | No | No | 1.60mm | 2.00mm | 0.381µm | 2.540µm | No | -55° to +105°C | Surface Mount | |
| 872641853 | 2.00mm Pitch Milli-Grid Receptacle, Side Entry, Through Hole, 0.76µm Gold (Au) Plating, 18 Circuits, Tube, Lead-Free | No | 18 | 18 | Black | 25 | No | No | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.589/g | 2 | Right Angle | Tube | 2.55mm | No | No | 1.60mm | 2.00mm | 0.762µm | 2.540µm | No | -55° to +105°C | Surface Mount |
| 872641854 | 2.00mm Pitch Milli-Grid Receptacle, Side Entry, Through Hole, 0.05µm Gold (Au) Plating, 18 Circuits, Tube, Lead-Free | No | 18 | 18 | Black | 25 | No | No | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.592/g | 2 | Right Angle | Tube | 2.55mm | No | No | 1.60mm | 2.00mm | 0.050µm | 2.540µm | No | -55° to +105°C | Surface Mount |
| 872642052 | 2.00mm Pitch Milli-Grid Receptacle, Side Entry, Through Hole, 0.38µm Gold (Au) Plating, 20 Circuits, Tube, Lead-Free | 20 | 20 | Black | 25 | No | No | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.659/g | 2 | Right Angle | Tube | 2.55mm | No | No | 1.60mm | 2.00mm | 0.381µm | 2.540µm | No | -55° to +105°C | Surface Mount | |
| 872642053 | 2.00mm Pitch Milli-Grid Receptacle, Side Entry, Through Hole, 0.76µm Gold (Au) Plating, 20 Circuits, Tube, Lead-Free | No | 20 | 20 | Black | 25 | No | No | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.653/g | 2 | Right Angle | Tube | 2.55mm | No | No | 1.60mm | 2.00mm | 0.762µm | 2.540µm | No | -55° to +105°C | Surface Mount |
| 872642054 | 2.00mm Pitch Milli-Grid Receptacle, Side Entry, Through Hole, 0.05µm Gold (Au) Plating, 20 Circuits, Tube, Lead-Free | No | 20 | 20 | Black | 25 | No | No | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.656/g | 2 | Right Angle | Tube | 2.55mm | No | No | 1.60mm | 2.00mm | 0.050µm | 2.540µm | No | -55° to +105°C | Surface Mount |