産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 783471001 | Impact 3 Pair, Right-Angle Power Header, Left Hold-Down, Press-Fit, Module 1: P1 & P2 Blade Length 6.90mm, LCP, Glass Filled UL94-V0, Black, Tray Packaging, Lead-Free | 4 | 4 | Black | 200 | No | 94V-0 | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 8.614/g | N/A | 3 | 2 | Right Angle | Tray | 2.50mm | No | No | 1.60mm | 5.20mm | 2.00mm, 3.20mm | 0.762µm | 2.540µm | No | No | -55° to +85°C | Through Hole - Compliant Pin | |
| 783471002 | Impact 3 Pair, Right-Angle Power Header, Left Hold-Down, Press-Fit, Module 1: P1 & P2 Blade Length 5.700mm, LCP, Glass Filled UL94-V0, Black, Tray Packaging, Lead-Free | No | 4 | 4 | Black | 200 | No | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 8.257/g | N/A | 3 | 2 | Right Angle | Tray | 2.50mm | No | No | 1.60mm | 5.20mm | 2.00mm, 3.20mm | 0.762µm | 2.540µm | No | No | -55° to +85°C | Through Hole - Compliant Pin | |
| 783471003 | Impact 3 Pair, Right-Angle Power Header, Left Hold-Down, Press-Fit, Module 1: P1 & P2 Blade Length 6.90mm & 5.70mm, LCP, Glass Filled UL94-V0, Black, Tray Packaging, Lead-Free | No | 4 | 4 | Black | 200 | Yes | 94V-0 | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 7.271/g | N/A | 3 | 2 | Right Angle | Tray | 2.50mm | No | No | 1.60mm | 5.20mm | 2.00mm, 3.20mm | 0.762µm | 2.540µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
| 783471004 | Impact 3 Pair, Right-Angle Power Header, Left Hold-Down, Press-Fit, Module 1: P1 & P2 Blade Length 5.70mm & 6.90mm, LCP, Glass Filled UL94-V0, Black, Tray Packaging, Lead-Free | 4 | 4 | Black | 200 | Yes | 94V-0 | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 7.271/g | N/A | 3 | 2 | Right Angle | Tray | 2.50mm | No | No | 1.60mm | 5.20mm | 2.00mm, 3.20mm | 0.762µm | 2.540µm | No | No | -55° to +85°C | Through Hole - Compliant Pin | |
| 783471011 | Impact 3 Pair, Right-Angle Power Header, Left Hold-Down, Press-Fit, Module 1: P1 & P2, Blade Length 6.90mm; Module 2: P1 & P2 Blade Length 6.90mm, LCP, Glass Filled UL94-V0, Black, Tray Packaging, Lead-Free | 4 | 4 | Black | 200 | No | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 12.645/g | N/A | 3 | 2 | Right Angle | Tray | 2.50mm | No | No | 1.60mm | 5.20mm | 2.00mm, 3.20mm | 0.762µm | 2.540µm | No | No | -55° to +85°C | Through Hole - Compliant Pin | ||
| 783471012 | Impact 3 Pair Right-Angle Power Header, 2 Modules with Left Hold-Down, Press-Fit, Module 1: P1 & P2 Blade Length 5.70mm, Module 2: P1 & P2 Blade Length 6.90mm, LCP, Glass Filled UL94-V0, Black, Lead-Free | No | 4 | 4 | Black | 200 | No | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 13.311/g | N/A | 3 | 2 | Right Angle | Tray | 2.50mm | No | No | 1.60mm | 5.20mm | 2.00mm, 3.20mm | 0.762µm | 2.540µm | No | No | -55° to +85°C | Through Hole - Compliant Pin | |
| 783471033 | Impact 3 Pair, Right-Angle Power Header, 2 Modules with Left Hold-Down, Press-Fit, Module 1: P1 & P2 Blade Length 6.90mm & 5.70mm, Module 2: P1 & P2 Blade Length 5.70mm & 6.90mm, Glass Filled UL94-V0, Black | No | 8 | 8 | Black | 200 | Yes | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 12.667/g | N/A | 3 | 2 | Right Angle | Tray | 2.50mm | No | No | 1.60mm | 5.20mm | 2.00mm, 3.20mm | 0.762µm | 2.540µm | No | No | -55° to +85°C | Through Hole - Compliant Pin | |
| 783471042 | Impact 3 Pair, Right-Angle Power Header, 2 Modules with Left Hold-Down, Press-Fit, Module 1: P1 & P2 Blade Length 5.70mm, Module 2: P1 & P2 Blade Length 5.70mm, Glass Filled UL94-V0, Black | No | 8 | 8 | Black | 200 | Yes | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 12.596/g | N/A | 3 | 2 | Right Angle | Tray | 2.50mm | No | No | 1.60mm | 5.20mm | 2.00mm, 3.20mm | 0.762µm | 2.540µm | No | No | -55° to +85°C | Through Hole - Compliant Pin | |
| 783471044 | Impact 3 Pair, Right-Angle Power Header, 2 Modules with Left Hold-Down, Press-Fit, Module 1: P1 & P2 Blade Length 5.70mm & 6.90mm, Module 2: P1 & P2 Blade Length 5.70mm & 6.90mm, Glass Filled UL94-V0, Black | 8 | 8 | Black | 200 | Yes | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 12.667/g | N/A | 3 | 2 | Right Angle | Tray | 2.50mm | No | No | 1.60mm | 5.20mm | 2.00mm, 3.20mm | 0.762µm | 2.540µm | No | No | -55° to +85°C | Through Hole - Compliant Pin | ||
| 783472001 | Impact 3 Pair, Right-Angle Power Header, Right Hold-Down, Press-Fit, Module 1: P1 & P2 Blade Length 6.90mm, LCP, Glass Filled UL94-V0, Black, Tray Packaging, Lead-Free | 4 | 4 | Black | 200 | No | 94V-0 | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 7.286/g | N/A | 3 | 2 | Right Angle | Tray | 2.50mm | No | No | 1.60mm | 5.20mm | 2.00mm, 3.20mm | 0.762µm | 2.540µm | No | No | -55° to +85°C | Through Hole - Compliant Pin | |
| 783472002 | Impact 3 Pair Right-Angle Power Header, Right Hold-Down, Press-Fit, Module 1: P1 & P2 Blade Length 5.70mm, LCP, Glass Filled UL94-V0, Black, Lead-Free | No | 4 | 4 | Black | 200 | No | 94V-0 | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 8.227/g | N/A | 3 | 2 | Right Angle | Tray | 2.50mm | No | No | 1.60mm | 5.20mm | 2.00mm, 3.20mm | 0.762µm | 2.540µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
| 783472003 | Impact 3 Pair, Right-Angle Power Header, Right Hold-Down, Press-Fit, Module 1: P1 & P2 Blade Length 6.90mm & 5.70mm, LCP, Glass Filled UL94-V0, Black, Tray Packaging, Lead-Free | No | 4 | 4 | Black | 200 | Yes | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 7.271/g | N/A | 3 | 2 | Right Angle | Tray | 2.50mm | No | No | 1.60mm | 5.20mm | 2.00mm, 3.20mm | 0.762µm | 2.540µm | No | No | -55° to +85°C | Through Hole - Compliant Pin | |
| 783472004 | Impact 3 Pair, Right-Angle Power Header, Right Hold-Down, Press-Fit, Module 1: P1 & P2 Blade Length 5.70mm & 6.90mm, LCP, Glass Filled UL94-V0, Black, Tray Packaging, Lead-Free | 4 | 4 | Black | 200 | Yes | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 7.271/g | N/A | 3 | 2 | Right Angle | Tray | 2.50mm | No | No | 1.60mm | 5.20mm | 2.00mm, 3.20mm | 0.762µm | 2.540µm | No | No | -55° to +85°C | Through Hole - Compliant Pin | ||
| 783472011 | Impact 3 Pair, Right-Angle Power Header, 2 Modules with Right Hold-Down, Press-Fit, Module 1: P1 & P2, Blade Length 6.90mm; Module 2: P1 & P2 Blade Length 6.90mm, LCP, Glass Filled UL94-V0, Black, Tray Packaging, Lead-Free | 8 | 8 | Black | 200 | No | 94V-0 | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 12.645/g | N/A | 3 | 2 | Right Angle | Tray | 2.50mm | No | No | 1.60mm | 5.20mm | 2.00mm, 3.20mm | 0.762µm | 2.540µm | No | No | -55° to +85°C | Through Hole - Compliant Pin | |
| 783472021 | Impact 3 Pair, Right-Angle Power Header, 2 Modules with Right Hold-Down, Press-Fit, Module 1: P1 & P2, Blade Length 6.90mm; Module 2: P1 & P2 Blade Length 5.70mm, LCP, Glass Filled UL94-V0, Black, Tray Packaging, Lead-Free | No | 8 | 8 | Black | 200 | Yes | 94V-0 | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 11.645/g | N/A | 3 | 2 | Right Angle | Tray | 2.50mm | No | No | 1.60mm | 5.20mm | 2.00mm, 3.20mm | 0.762µm | 2.540µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
| 783472033 | Impact 3 Pair, Right-Angle Power Header, 2 Modules with Right Hold-Down, Press-Fit, Module 1: P1 & P2, Blade Length 6.90mm & 5.70mm; Module 2: P1 & P2 Blade Length 6.90mm & 5.70mm, LCP, Glass Filled UL94-V0, Black, Tray Packaging, Lead-Free | No | 8 | 8 | Black | 200 | Yes | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 12.613/g | N/A | 3 | 2 | Right Angle | Tray | 2.50mm | No | No | 1.60mm | 5.20mm | 2.00mm, 3.20mm | 0.762µm | 2.540µm | No | No | -55° to +85°C | Through Hole - Compliant Pin | |
| 783472044 | Impact 3 Pair, Right-Angle Power Header, 2 Modules with Right Hold-Down, Press-Fit, Module 1: P1 & P2, Blade Length 5.70mm & 6.90mm; Module 2: P1 & P2 Blade Length 5.70mm & 6.90mm, LCP, Glass Filled UL94-V0, Black, Tray Packaging, Lead-Free | No | 8 | 8 | Black | 200 | Yes | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 12.801/g | N/A | 3 | 2 | Right Angle | Tray | 2.50mm | No | No | 1.60mm | 5.20mm | 2.00mm, 3.20mm | 0.762µm | 2.540µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |