産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 731420240 | 48V Power, Plug, 2-Pole, Straight, for Various Cables | No | Clamp | Plug | Yes | Straight | Bag | No | N/A | N/A | No | Various |
| 734129940 | MCRF Right-Angle Plug (IPEX) to MCRF Right-Angle Plug (IPEX) on 0.81mm Cable, 76.20mm Length, 50 Ohms | No | Plug/Plug | Bag | 0.81mm Coaxial | |||||||
| 734129942 | MCRF Right-Angle Plug (IPEX) to MCRF Right-Angle Plug (IPEX) on 0.81mm Cable, 152.40mm Length, 50 Ohms | No | Plug/Plug | Bag | 0.81mm Coaxial | |||||||
| 734129944 | MCRF Right-Angle Plug (IPEX) to MCRF Right-Angle Plug (IPEX) on 0.81mm Cable, 228.60mm Length, 50 Ohms | No | Plug/Plug | Bag | 0.81mm Coaxial | |||||||
| 734129946 | MCRF Right-Angle Plug (IPEX) to MCRF Right-Angle Plug (IPEX) on 0.81mm Cable, 304.80mm Length, 50 Ohms | No | Plug/Plug | Bag | 0.81mm Coaxial | |||||||
| 734129948 | MCRF Right-Angle Plug (IPEX) to MCRF Right-Angle Plug (IPEX) on 0.81mm Cable, 158.75mm Length, 50 Ohms | No | Plug/Plug | Bag | 0.81mm Coaxial | |||||||
| 734129950 | MCRF Right-Angle Plug (IPEX) to MCRF Right-Angle Plug (IPEX) on 0.81mm Cable, 76.20mm Length, One Piece Per Bag, 50 Ohms | No | Plug/Plug | Bag | 0.81mm Coaxial | |||||||
| 734129952 | MCRF Right-Angle Plug (IPEX) to MCRF Right-Angle Plug (IPEX) on 0.81mm Cable, 152.40mm Length, One Piece Per Bag, 50 Ohms | No | Plug/Plug | Bag | 0.81mm Coaxial | |||||||
| 734129954 | MCRF Right-Angle Plug (IPEX) to MCRF Right-Angle Plug (IPEX) on 0.81mm Cable, 228.60mm Length, One Piece Per Bag, 50 Ohms | No | Plug/Plug | Bag | 0.81mm Coaxial | |||||||
| 734129956 | MCRF Right-Angle Plug (IPEX) to MCRF Right-Angle Plug (IPEX) on 0.81mm Cable, 304.80mm Length, One Piece Per Bag, 50 Ohms | No | Plug/Plug | Bag | 0.81mm Coaxial | |||||||
| 734129958 | MCRF Right-Angle Plug (IPEX) to MCRF Right-Angle Plug (IPEX) on 0.81mm Cable, 203.20mm Length, 50 Ohms | No | Plug/Plug | Bag | 0.81mm Coaxial |