産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 733910030 | SMA Jack, Straight, Bulkhead, Crimp, RG-174, RG-188 and RG-316 Cable, Brass Body, Gold (Au) Plated, Mounts in Round Hole, 50 Ohms | No | Crimp | Jack | N/A | 3.300/g | Straight | Tray | Yes | Bulkhead | N/A | No | LMR-100, RG-174, RG-188, RG-316 | |
| 733910031 | SMA Jack, Straight, Bulkhead, Crimp, RG-174, RG-188 and RG-316 Cable, Brass Body, Gold (Au) Plated, Mounts in Round Hole, Tray, 50 Ohms | No | Crimp | Jack | N/A | Straight | Tray | Yes | Bulkhead | N/A | No | LMR-100, RG-174, RG-188, RG-316 | ||
| 733910040 | SMA Jack, Straight, 4-Hole Flange Mount, Receptacle, Brass Body, Gold (Au) Plated, Solder Cup Contact, Tray, 50 Ohms | No | Solder | Jack | N/A | 2.580/g | Straight | Tray | Yes | Flange | N/A | No | 0.79mm Coaxial max. | |
| 733910041 | SMA Jack, Straight, 4-Hole Flange Mount, Receptacle, Brass Body, Gold (Au) Plated, Solder Cup Contact, 20 Pieces Per Tray, 50 Ohms | No | Solder | Jack | N/A | Straight | Tray | Yes | Flange | N/A | No | 0.79 Coaxial | ||
| 733910042 | SMA Jack, Straight, 4-Hole Flange Mount, Receptacle, Brass Body, Gold (Au) Plated, Solder Cup Contact, One Piece Per Bag, 50 Ohms | No | Solder | Jack | N/A | 2.580/g | Straight | Individual Bag | Yes | Flange | N/A | No | 0.79mm Coaxial max. | |
| 733910050 | SMA Jack, Straight, 2-Hole Flange Mount, Receptacle, Brass Body, Gold (Au) Plated, Solder Cup Contact, 50 Ohms | No | Solder | Jack | N/A | 1.820/g | Straight | Tray | Yes | Flange | N/A | No | N/A | |
| 733910060 | SMA Jack, Straight, PCB Receptacle, Through Hole, Brass Body, Gold (Au) Plated, 80 Pieces Per Tray, 50 Ohms | No | N/A | Jack | N/A | 1.425/g | Straight | Tray | No | N/A | Through Hole | 3.20mm | No | N/A |
| 733910070 | SMA Jack, Straight, PCB Receptacle, Through Hole, with Standoffs, Brass Body, Gold (Au) Plated, 80 Pieces Per Tray, 50 Ohms | No | N/A | Jack | N/A | 1.474/g | Straight | Tray | No | N/A | Through Hole | 3.00mm | No | N/A |
| 733910071 | SMA Jack, Straight, PCB Receptacle, Through Hole, with Standoffs, Brass Body, Gold (Au) Plated, One Piece Per Bag, 50 Ohms | No | N/A | Jack | N/A | 1.474/g | Straight | Individual Bag | No | N/A | Through Hole | 3.00mm | No | N/A |
| 733910072 | SMA Jack, Straight, PCB Receptacle, Through Hole, with Standoffs, Brass Body, Gold (Au) Plated, 20 Pieces Per Tray, 50 Ohms | No | N/A | Jack | N/A | 1.474/g | Straight | Tray | No | N/A | Through Hole | 3.00mm | No | N/A |
| 733910080 | SMA Jack, Right-Angle, PCB Receptacle, Through Hole, Die Cast Body, Nickel (Ni) Plated, 3.43mm Leg Length, 80 Pieces Per Tray, 50 Ohms | No | N/A | Jack | N/A | 2.952/g | Right Angle | Tray | No | N/A | Through Hole | 3.31mm | No | N/A |
| 733910081 | SMA Jack, Right-Angle, PCB Receptacle, Through Hole, Die Cast Body, Gold (Au) Plated, 3.43mm Leg Length, 80 Pieces Per Tray, 50 Ohms | No | N/A | Jack | N/A | 2.956/g | Right Angle | Tray | No | N/A | Through Hole | 3.31mm | No | N/A |
| 733910082 | SMA Jack, Right-Angle, PCB Receptacle, Through Hole, Die Cast Body, Nickel (Ni) Plated, 3.43mm Leg Length, 20 Pieces Per Tray, 50 Ohms | No | N/A | Jack | N/A | 2.952/g | Right Angle | Tray | No | N/A | Through Hole | 3.31mm | No | N/A |
| 733910083 | SMA Jack, Right-Angle, PCB Receptacle, Through Hole, Die Cast Body, Gold (Au) Plated, 3.43mm Leg Length, 80 Pieces Per Tray, 50 Ohms | No | N/A | Jack | N/A | 2.890/g | Right Angle | Tray | No | N/A | Through Hole | 3.31mm | No | N/A |
| 733910084 | SMA Jack, Right-Angle, PCB Receptacle, Through Hole, Die Cast Body, Nickel (Ni) Plated, 3.43mm Leg Length, 500 Pieces Per Bag, 50 Ohms | No | N/A | Jack | N/A | 2.952/g | Right Angle | Bag | No | N/A | Through Hole | 3.31mm | No | N/A |
| 733910085 | SMA Jack, Right-Angle, PCB Receptacle, Through Hole, Die Cast Body, Gold (Au) Plated, 3.43mm Leg Length, 500 Pieces Per Bag, 50 Ohms | No | N/A | Jack | N/A | 2.890/g | Right Angle | Bag | No | N/A | Through Hole | 3.31mm | No | N/A |
| 733910220 | SMA Jack, Straight, Bulkhead, Crimp RG-174, RG-188 and RG-316 Cable, Brass Body, Gold (Au) Plated, Mounts in \D\ Hole, 50 Ohms | No | Crimp | Jack | N/A | 2.600/g | Straight | Bag | Yes | Bulkhead | N/A | No | LMR-100, RG-174, RG-188, RG-316 | |
| 733910230 | SMA Plug, Right-Angle, Crimp, RG-174, RG-188 and RG-316 Cable, Brass Body, Gold (Au) Plated, No Shrink Tube, Tray, 50 Ohms | No | Crimp | Plug | N/A | 5.000/g | Right Angle | Tray | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | |
| 733910231 | SMA Plug, Right-Angle, Crimp, RG-174, RG-188 and RG-316 Cable, Brass Body, Gold (Au) Plated, Shrink Tube Included, Tray, 50 Ohms | No | Crimp | Plug | N/A | 4.940/g | Right Angle | Tray | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | |
| 733910232 | SMA Plug, Right-Angle, Crimp, RG-174, RG-188 and RG-316 Cable, Brass Body, Gold (Au) Plated, No Shrink Tube, 20 Pieces Per Tray, 50 Ohms | No | Crimp | Plug | N/A | Right Angle | Tray | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | ||
| 733910233 | SMA Plug, Right-Angle, Crimp, RG-174, RG-188 and RG-316 Cable, Brass Body, Gold (Au) Plated, No Shrink Tube, Tray, 50 Ohms | No | Crimp | Plug | N/A | 4.902/g | Right Angle | Tray | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | |
| 733910234 | SMA Plug, Right-Angle, Crimp, RG-174, RG-188 and RG-316 Cable, Brass Body, Gold (Au) Plated, No Shrink Tube, One Piece Per Bag, 50 Ohms | No | Crimp | Plug | N/A | 5.000/g | Right Angle | Individual Bag | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | |
| 733910235 | SMA Plug, Right-Angle, Crimp, RG-174, RG-188 and RG-316 Cable, Brass Body, Nickel (Ni) Plated, No Shrink Tube, Tray, 50 Ohms | No | Crimp | Plug | N/A | 4.902/g | Right Angle | Tray | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | |
| 733910236 | SMA Plug, Right-Angle, Crimp, RG-174, RG-188 and RG-316 Cable, Brass Body, Gold (Au) Plated, No Shrink Tube, Tray, 50 Ohms | No | Crimp | Plug | N/A | 4.902/g | Right Angle | Tray | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | |
| 733910260 | SMA Jack, Straight, Bulkhead, Crimp, RG-174, RG-188 and RG-316 Cable, Brass Body, Gold (Au) Plated, with Jam Nut and Lockwasher, Bulk Bag, 50 Ohms | No | Crimp | Jack | N/A | 3.445/g | Straight | Bag | Yes | Bulkhead | N/A | No | LMR-100, RG-174, RG-188, RG-316 |