産業とアプリケーション
SMA
- 品番
- 733910050
- カテゴリ
- RF / Coaxial Connectors
SMA Jack, Straight, 2-Hole Flange Mount, Receptacle, Brass Body, Gold (Au) Plated, Solder Cup Contact, 50 Ohms
Physical Specifications
- cableAttachment
- Solder
- gender
- Jack
- keyingToMatingPart
- N/A
- netWeight
- 1.820/g
- orientation
- Straight
- packagingType
- Tray
- panelMount
- Yes
- panelMountMethod
- Flange
- pcbMounting
- N/A
- reversePolar
- No
- wireCableType
- N/A
Electrical Specifications
- frequency
- 18 GHz
- impedance
- 50Ω
- powerVoltage
- VOLTAGE: 500 Vrms@Sea Level
キーワード: 73391-0050, 0733910050
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed per EU 2015/863