産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 733870020 | Precision Test Connector, 2.4mm PCB Jack Receptacle, 2-Hole Flange Mount, Solderless Compression Contact, with 2 Screws 4.76mm, PCB Thickness 0.56-2.54mm, 50 GHz, 50 Ohms | No | N/A | Jack | N/A | 2.285/g | Straight | Tray | No | N/A | Surface Mount - Compression | 3.05mm | No | N/A |
| 733870021 | Precision Test Connector, 2.4mm PCB Jack Receptacle, 2-Hole Flange Mount, Solderless Compression Contact, with 2 Screws 6.35mm, PCB Thickness 1.96-3.99mm, 50 Ohms | No | N/A | Jack | N/A | 2.115/g | Straight | Tray | No | N/A | Surface Mount - Compression | 4.64mm | No | N/A |
| 733870022 | Precision Test Connector, 2.4mm PCB Jack Receptacle, 2-Hole Flange Mount, Solderless Compression Contact, without Screws, 50 Ohms | No | N/A | Jack | N/A | 2.075/g | Straight | Tray | No | N/A | Surface Mount - Compression | N/A | No | N/A |
| 733870050 | Precision Test Adapter, 2.4mm Plug-to-2.4mm Jack, Straight, Passivated, 50 GHz, 50 Ohms | No | N/A | Jack/Plug | N/A | 3.748/g | Straight | Bag | No | N/A | N/A | N/A | No | N/A |
| 733870060 | Precision Test Adapter, 2.4mm Plug-to-2.4mm Plug, Straight, Passivated, 50 GHz, 50 Ohms | No | N/A | Plug/Plug | N/A | 4.057/g | Straight | Bag | No | N/A | N/A | N/A | No | N/A |
| 733870070 | Precision Test Adapter, 2.4mm Jack-to-2.4mm Jack, Straight, Passivated, 50 GHz, 50 Ohms | No | N/A | Jack/Jack | N/A | 3.206/g | Straight | Bag | No | N/A | N/A | N/A | No | N/A |
| 733870090 | Solderless RF/Microwave PCB Connector, 2.4mm End Launch Jack, Screw Attachment, Stainless Steel Body, Gold (Au) Plated, 50 GHz, 50 Ohms | No | N/A | Jack | N/A | 3.570/g | Straight | Bag | No | N/A | Edge Mount | No | N/A | |
| 733870110 | Precision Test Adapter, 2.4mm Jack-to-2.4mm Jack, Right-Angle, Passivated, 50 GHz, 50 Ohms | No | N/A | Jack/Jack | N/A | Right Angle | Bag | No | N/A | N/A | N/A | No | N/A | |
| 733870120 | Precision Test Adapter, 2.4mm Plug-to-2.4mm Jack, Right-Angle, Passivated, 50 GHz, 50 Ohms | No | N/A | Plug/Jack | N/A | Right Angle | Bag | No | N/A | N/A | N/A | No | N/A | |
| 733870130 | Precision Test Adapter, 2.4mm Plug-to-2.4mm Plug, Right-Angle, Passivated, 50 GHz, 50 Ohms | No | N/A | Plug/Plug | N/A | Right Angle | Bag | No | N/A | N/A | N/A | No | N/A |