産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 733860013 | BNC Plug-to-SMA Plug, Between-Series Adapter, Tray, 50 Ohms | N/A | Plug/Plug | N/A | 11.923/g | Straight | Tray | No | N/A | N/A | N/A | No | N/A | |
| 733860023 | BNC Jack-to-SMA Plug, Between-Series Adapter, Tray, 50 Ohms | No | N/A | Jack/Plug | N/A | Straight | Tray | No | N/A | N/A | N/A | No | N/A | |
| 733860031 | BNC Plug-to-SMA Jack, Between-Series Adapter, One Piece Per Bag, 50 Ohms | N/A | Jack/Plug | N/A | 13.241/g | Straight | Individual Bag | No | N/A | N/A | N/A | No | N/A | |
| 733860032 | BNC Plug-to-SMA Jack, Between-Series Adapter, Tray, 50 Ohms | No | N/A | Jack/Plug | N/A | 13.241/g | Straight | Tray | No | N/A | N/A | N/A | No | N/A |
| 733860041 | BNC Jack-to-SMA Jack, Between-Series Adapter, One Piece Per Bag, 50 Ohms | N/A | Jack/Jack | N/A | Straight | Individual Bag | No | N/A | N/A | N/A | No | N/A | ||
| 733860042 | BNC Jack-to-SMA Jack, Between-Series Adapter, Tray, 50 Ohms | N/A | Jack/Jack | N/A | 6.572/g | Straight | Tray | No | N/A | N/A | N/A | No | N/A | |
| 733860073 | TNC Plug-to-SMA Plug, Between-Series Adapter, Straight, Tray, 50 Ohms | No | N/A | Plug/Plug | N/A | Straight | Tray | No | N/A | N/A | N/A | No | N/A | |
| 733860101 | TNC Plug-to-SMA Jack, Between-Series Adapter, One Piece Per Bag, 50 Ohms | No | N/A | Jack/Plug | N/A | 25.000/g | Straight | Individual Bag | No | N/A | N/A | N/A | No | N/A |
| 733860103 | TNC Plug-to-SMA Jack, Between-Series Adapter, Tray, 50 Ohms | No | N/A | Jack/Plug | N/A | 25.000/g | Straight | Tray | No | N/A | N/A | N/A | No | N/A |
| 733860112 | N Jack-to-SMA Plug ,Between-Series Adapter, Bag, 50 Ohms | No | N/A | Jack/Plug | N/A | Straight | Bag | No | N/A | N/A | N/A | No | N/A | |
| 733860130 | N Plug-to-SMA Plug, Between-Series Adapter, Straight, Bag, 50 Ohms | No | N/A | Plug/Plug | N/A | Straight | Bag | No | N/A | N/A | N/A | No | N/A | |
| 733860132 | N Plug-to-SMA Plug, Between-Series Adapter, Straight, Stainless Steel, Bag, 50 Ohms | No | N/A | Plug/Plug | N/A | Straight | Bag | No | N/A | N/A | N/A | No | N/A | |
| 733860133 | N Plug-to-SMA Plug, Between-Series Adapter, Straight, Stainless Steel, Bag, 50 Ohms | No | N/A | Plug/Plug | N/A | Straight | Bag | No | N/A | N/A | N/A | No | N/A | |
| 733860141 | N Jack-to-SMA Jack, Between-Series Adapter, One Piece Per Bag, 50 Ohms | No | N/A | Jack/Jack | N/A | 24.270/g | Straight | Individual Bag | No | N/A | N/A | N/A | No | N/A |
| 733860142 | N Jack-to-SMA Jack, Between-Series Adapter, Tray, 50 Ohms | No | N/A | Jack/Jack | N/A | 24.270/g | Straight | Tray | No | N/A | N/A | N/A | No | N/A |
| 733860182 | N Plug-to-SMA Jack, Between-Series Adapter, One Piece Per Bag, 50 Ohms | No | N/A | Jack/Plug | N/A | Straight | Individual Bag | No | N/A | N/A | N/A | No | N/A | |
| 733860183 | N Plug-to-SMA Jack, Between-Series Adapter, Tray, 50 Ohms | No | N/A | Jack/Plug | N/A | 41.596/g | Straight | Tray | No | N/A | N/A | N/A | No | N/A |
| 733860191 | SMB Jack-to-SMA Plug, Between-Series Adapter, One Piece Per Bag, 50 Ohms | No | N/A | Jack/Plug | N/A | 3.626/g | Straight | Individual Bag | No | N/A | N/A | N/A | No | N/A |
| 733860192 | SMB Jack-to-SMA Plug, Between-Series Adapter, Straight, Tray, 50 Ohms | No | N/A | Jack/Plug | N/A | 3.626/g | Straight | Tray | No | N/A | N/A | N/A | No | N/A |
| 733860201 | SMB Jack-to-SMA Jack, Between-Series Adapter, One Piece Per Bag, 50 Ohms | No | N/A | Jack/Jack | N/A | 3.500/g | Straight | Individual Bag | No | N/A | N/A | N/A | No | N/A |
| 733860202 | SMB Jack-to-SMA Jack, Between-Series Adapter, Tray, 50 Ohms | No | N/A | Jack/Jack | N/A | 3.500/g | Straight | Tray | No | N/A | N/A | N/A | No | N/A |
| 733860210 | SMB Plug-to-SMA Plug, Between-Series Adapter, One Piece Per Bag, 50 Ohms | No | N/A | Plug/Plug | N/A | 4.443/g | Straight | Individual Bag | No | N/A | N/A | N/A | No | N/A |
| 733860211 | SMB Plug-to-SMA Plug, Between-Series Adapter, Tray, 50 Ohms | No | N/A | Plug/Plug | N/A | 4.443/g | Straight | Tray | No | N/A | N/A | N/A | No | N/A |
| 733860223 | SMB Plug-to-SMA Jack, Between-Series Adapter, Tray, 50 Ohms | No | N/A | Jack/Plug | N/A | 3.021/g | Straight | Tray | No | N/A | N/A | N/A | No | N/A |
| 733860224 | SMB Plug-to-SMA Jack, Between-Series Adapter, One Piece Per Bag, 50 Ohms | No | N/A | Jack/Plug | N/A | 3.021/g | Straight | Individual Bag | No | N/A | N/A | N/A | No | N/A |