産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 733580100 | BNC Jack, Right-Angle, Dual Stack, PCB Receptacle, Bracket Mount 30.5mm, PCB Through Hole, Solder Tails, Tray, 75 Ohms | No | N/A | Jack | N/A | 19.332/g | Right Angle | Tray | No | N/A | Through Hole | 5.08mm | No | N/A |
| 733580230 | SSMCX 4 Block Gang Individual Cable Connector Housing | No | N/A | Plug | Yes | 2.437/g | Straight | Bag | No | N/A | N/A | No | N/A | |
| 733580232 | SSMCX 6 Block Gang Individual Cable Connector Housing | No | N/A | Plug | Yes | 3.665/g | Straight | Bag | No | N/A | N/A | No | N/A | |
| 733580270 | SSMCX Jack, Straight, PCB Receptacle, Gang of 4, Edge Launch, 50 Ohms | No | N/A | Jack | N/A | Straight | Tray | No | N/A | Edge Mount | 1.60mm | No | N/A | |
| 733580272 | SSMCX Jack, Straight, PCB Receptacle, Edge Mount, Multi-Port, 6 Position, 50 Ohms | No | N/A | Jack | Yes | Straight | Tray | Yes | Flange | Edge Mount | 1.60mm | No | N/A | |
| 733580600 | SSMCX Straight Jack Multi Port 8 Position to SSMCX Straight Jack Multi Port 8 Position on RG-178 Cable, 228.60mm Length, 50 Ohms | No | Jack/Jack | Bag | RG-178 | |||||||||
| 733580980 | DIN 1.0/2.3 Plug, Right-Angle, PCB Receptacle, Through Hole, 1-by-4 Male Header, Ganged, 75 Ohms | No | N/A | Plug | N/A | Right Angle | Tray | No | N/A | Through Hole | 3.18mm | No | N/A | |
| 733581030 | Gang of 8 MPRF Plug, Non-Magnetic, Straight, Crimp, RG178 Cable, with Side Latch, Tray, 50 Ohms | No | Crimp | Plug | N/A | 7.437/g | Straight | Tray | No | N/A | N/A | No | RG-178, RG-196 | |
| 733581031 | Gang of 8 MPRF Plug, Standard, Straight, Crimp, RG178 Cable, with Side Latch, Tray, 50 Ohms | No | Crimp | Plug | N/A | 826.800/g | Straight | Tray | No | N/A | N/A | No | RG-178, RG-196 | |
| 733581032 | Gang of 6 MPRF Plug, Non-Magnetic, Straight, Crimp, RG178 Cable, with Side Latch, Tray, 50 Ohms | No | Crimp | Plug | N/A | Straight | Tray | No | N/A | N/A | No | RG-178, RG-196 | ||
| 733581033 | Gang of 6 MPRF Plug, Standard, Straight, Crimp, RG178 Cable, with Side Latch, Tray, 50 Ohms | No | Crimp | Plug | N/A | 6.980/g | Straight | Tray | No | N/A | N/A | No | RG-178, RG-196 | |
| 733581034 | Gang of 4 MPRF Plug, Non-Magnetic, Straight, Crimp, RG178 Cable, with Side Latch, Tray, 50 Ohms | No | Crimp | Plug | N/A | Straight | Tray | No | N/A | N/A | No | RG-178, RG-196 | ||
| 733581035 | Gang of 4 MPRF Plug, Standard, Straight, Crimp, RG178 Cable, with Side Latch, Tray, 50 Ohms | No | Crimp | Plug | N/A | 3.040/g | Straight | Tray | No | N/A | N/A | No | RG-178, RG-196 | |
| 733581040 | Gang of 8 MPRF Jack, Non-Magnetic, Right-Angle, PCB Receptacle, Through Hole, 2.69mm Leg Length, Tray, 50 Ohms | No | N/A | Jack | N/A | Right Angle | Tray | No | N/A | Through Hole | 2.40mm | No | N/A | |
| 733581041 | Gang of 8 MPRF Jack, Standard, Right Angle, PCB Receptacle, Through Hole, 2.69mm Leg Length, Tray, 50 Ohms | No | N/A | Jack | N/A | 9.936/g | Right Angle | Tray | No | N/A | Through Hole | 2.40mm | No | N/A |
| 733581042 | Gang of 6 MPRF Jack, Non-Magnetic, Right-Angle, PCB Receptacle, Through Hole, 2.69mm Leg Length, Tray, 50 Ohms | No | N/A | Jack | N/A | 9.418/g | Right Angle | Tray | No | N/A | Through Hole | 2.40mm | No | N/A |
| 733581043 | Gang of 6 MPRF Jack, Standard, Right Angle, PCB Receptacle, Through Hole, 2.69mm Leg Length, Tray, 50 Ohms | No | N/A | Jack | N/A | Right Angle | Tray | No | N/A | Through Hole | 2.40mm | No | N/A | |
| 733581044 | Gang of 4 MPRF Jack, Non-Magnetic, Right-Angle, PCB Receptacle, Through Hole, 2.69mm Leg Length, Tray, 50 Ohms | No | N/A | Jack | N/A | 6.866/g | Right Angle | Tray | No | N/A | Through Hole | 2.40mm | No | N/A |
| 733581045 | Gang of 4 MPRF Jack, Standard, Right Angle, PCB Receptacle, Through Hole, 2.69mm Leg Length, Tray, 50 Ohms | No | N/A | Jack | N/A | 6.938/g | Right Angle | Tray | No | N/A | Through Hole | 2.40mm | No | N/A |
| 733581070 | Gang of 8 MPRF Plug, Non-Magnetic, Straight, Crimp, RG316 Cable, with Side Latch, Tray, 50 Ohms | No | Crimp | Plug | N/A | 7.941/g | Straight | Tray | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | |
| 733581073 | Gang of 6 MPRF Plug, Standard, Straight, Crimp, RG316 Cable, with Side Latch, Tray, 50 Ohms | No | Crimp | Plug | N/A | Straight | Tray | No | N/A | N/A | No | LMR-100, RG-174, RG-188, RG-316 | ||
| 733581120 | VITA 67.1 SMPM 4-Port Module for Daughtercard, Stainless Steel | No | N/A | N/A | N/A | 1.000/g | Right Angle | Tray | No | Screws | Through Hole | N/A | No | N/A |
| 733581130 | VITA 67.1 SMPM 4-Port Midplane Plug, Stainless Steel | No | N/A | Plug/Plug | N/A | 1.000/g | Straight | Tray | Yes | Screws | N/A | No | N/A | |
| 733581140 | VITA 67.2 SMPM 8-Port Module for Daughtercard, Stainless Steel | No | N/A | N/A | N/A | Right Angle | Tray | No | Screws | Through Hole | N/A | No | N/A | |
| 733581150 | VITA 67.2 SMPM 8-Port Midplane Plug, Stainless Steel | No | N/A | Plug/Plug | N/A | 24.160/g | Straight | Tray | Yes | Screws | N/A | No | N/A |