産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 22552041 | 2.54mm Pitch SL Crimp Housing, Dual Row, Version A, Non-polarized, 4 Circuits, Black | 4 | Black | Receptacle | No | Polyester | 0.340/g | 2 | Bag | No | 2.54mm | Yes | -40° to +105°C | |
| 22552042 | 2.54mm Pitch SL Crimp Housing, Dual Row, Version B, Polarized, 4 Circuits, Black | 4 | Black | Receptacle | No | Polyester | 0.370/g | 2 | Bag | No | 2.54mm | No | -40° to +105°C | |
| 22552043 | 2.54mm Pitch SL Crimp Housing, Dual Row, Version C, Back Ribs, 4 Circuits, Black | 4 | Black | Receptacle | No | Polyester | 0.372/g | 2 | Bag | No | 2.54mm | Yes | -40° to +105°C | |
| 22552061 | 2.54mm Pitch SL Crimp Housing, Dual Row, Version A, Non-polarized, 6 Circuits, Black | 6 | Black | Receptacle | No | Polyester | 0.510/g | 2 | Bag | No | 2.54mm | Yes | -40° to +105°C | |
| 22552062 | 2.54mm Pitch SL Crimp Housing, Dual Row, Version B, Polarized, 6 Circuits, Black | 6 | Black | Receptacle | No | Polyester | 0.540/g | 2 | Bag | No | 2.54mm | No | -40° to +105°C | |
| 22552063 | 2.54mm Pitch SL Crimp Housing, Dual Row, Version C, Back Ribs, 6 Circuits, Black | 6 | Black | Receptacle | No | Polyester | 0.600/g | 2 | Bag | No | 2.54mm | Yes | -40° to +105°C | |
| 22552081 | 2.54mm Pitch SL Crimp Housing, Dual Row, Version A, Non-polarized, 8 Circuits, Black | 8 | Black | Receptacle | No | Polyester | 0.680/g | 2 | Bag | No | 2.54mm | Yes | -40° to +105°C | |
| 22552082 | 2.54mm Pitch SL Crimp Housing, Dual Row, Version B, Polarized, 8 Circuits, Black | 8 | Black | Receptacle | No | Polyester | 0.710/g | 2 | Bag | No | 2.54mm | No | -40° to +105°C | |
| 22552083 | 2.54mm Pitch SL Crimp Housing, Dual Row, Version C, Back Ribs, 8 Circuits, Black | 8 | Black | Receptacle | No | Polyester | 0.712/g | 2 | Bag | No | 2.54mm | Yes | -40° to +105°C | |
| 22552101 | 2.54mm Pitch SL Crimp Housing, Dual Row, Version A, Non-polarized, 10 Circuits, Black | 10 | Black | Receptacle | No | Polyester | 0.850/g | 2 | Bag | No | 2.54mm | Yes | -40° to +105°C | |
| 22552102 | 2.54mm Pitch SL Crimp Housing, Dual Row, Version B, Polarized, 10 Circuits, Black | 10 | Black | Receptacle | No | Polyester | 0.880/g | 2 | Bag | No | 2.54mm | No | -40° to +105°C | |
| 22552103 | 2.54mm Pitch SL Crimp Housing, Dual Row, Version C, Back Ribs, 10 Circuits, Black | 10 | Black | Receptacle | No | Polyester | 0.960/g | 2 | Bag | No | 2.54mm | Yes | -40° to +105°C | |
| 22552121 | 2.54mm Pitch SL Crimp Housing, Dual Row, Version A, Non-polarized, 12 Circuits, Black | 12 | Black | Receptacle | No | Polyester | 1.020/g | 2 | Bag | No | 2.54mm | Yes | -40° to +105°C | |
| 22552122 | 2.54mm Pitch SL Crimp Housing, Dual Row, Version B, Polarized, 12 Circuits, Black | 12 | Black | Receptacle | No | Polyester | 1.040/g | 2 | Bag | No | 2.54mm | No | -40° to +105°C | |
| 22552123 | 2.54mm Pitch SL Crimp Housing, Dual Row, Version C, Back Ribs, 12 Circuits, Black | 12 | Black | Receptacle | No | Polyester | 1.040/g | 2 | Bag | No | 2.54mm | Yes | -40° to +105°C | |
| 22552141 | 2.54mm Pitch SL Crimp Housing, Dual Row, Version A, Non-polarized, 14 Circuits, Black | 14 | Black | Receptacle | No | Polyester | 1.200/g | 2 | Bag | No | 2.54mm | Yes | -40° to +105°C | |
| 22552142 | 2.54mm Pitch SL Crimp Housing, Dual Row, Version B, Polarized, 14 Circuits, Black | 14 | Black | Receptacle | No | Polyester | 1.200/g | 2 | Bag | No | 2.54mm | No | -40° to +105°C | |
| 22552143 | 2.54mm Pitch SL Crimp Housing, Dual Row, Version C, Back Ribs, 14 Circuits, Black | 14 | Black | Receptacle | No | Polyester | 1.240/g | 2 | Bag | No | 2.54mm | Yes | -40° to +105°C | |
| 22552161 | 2.54mm Pitch SL Crimp Housing, Dual Row, Version A, Non-polarized, 16 Circuits, Black | 16 | Black | Receptacle | No | Polyester | 1.360/g | 2 | Bag | No | 2.54mm | Yes | -40° to +105°C | |
| 22552162 | 2.54mm Pitch SL Crimp Housing, Dual Row, Version B, Polarized, 16 Circuits, Black | 16 | Black | Receptacle | No | Polyester | 1.400/g | 2 | Bag | No | 2.54mm | No | -40° to +105°C | |
| 22552163 | 2.54mm Pitch SL Crimp Housing, Dual Row, Version C, Back Ribs, 16 Circuits, Black | 16 | Black | Receptacle | No | Polyester | 1.320/g | 2 | Bag | No | 2.54mm | Yes | -40° to +105°C | |
| 22552181 | 2.54mm Pitch SL Crimp Housing, Dual Row, Version A, Non-polarized, 18 Circuits, Black | 18 | Black | Receptacle | No | Polyester | 1.530/g | 2 | Bag | No | 2.54mm | Yes | -40° to +105°C | |
| 22552182 | 2.54mm Pitch SL Crimp Housing, Dual Row, Version B, Polarized, 18 Circuits, Black | 18 | Black | Receptacle | No | Polyester | 1.560/g | 2 | Bag | No | 2.54mm | No | -40° to +105°C | |
| 22552183 | 2.54mm Pitch SL Crimp Housing, Dual Row, Version C, Back Ribs, 18 Circuits, Black | No | 18 | Black | Receptacle | No | Polyester | 1.520/g | 2 | Bag | No | 2.54mm | Yes | -40° to +105°C |
| 22552201 | 2.54mm Pitch SL Crimp Housing, Dual Row, Version A, Non-polarized, 20 Circuits, Black | 20 | Black | Receptacle | No | Polyester | 1.700/g | 2 | Bag | No | 2.54mm | Yes | -40° to +105°C |