産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 50579002 | SL Crimp Housing, Single Row, Version A, Non-polarized, 2 Circuits, Black | 2 | Black | Receptacle | No | No | No | Polyester | 0.145/g | 1 | Bag | No | 2.54mm | Yes | -40° to +105°C | |
| 50579003 | SL Crimp Housing, Single Row, Version A, Non-polarized, 3 Circuits, Black | 3 | Black | Receptacle | No | No | No | Polyester | 0.022/g | 1 | Bag | No | 2.54mm | Yes | -40° to +105°C | |
| 50579004 | SL Crimp Housing, Single Row, Version A, Non-polarized, 4 Circuits, Black | 4 | Black | Receptacle | No | No | No | Polyester | 0.029/g | 1 | Bag | No | 2.54mm | Yes | -40° to +105°C | |
| 50579005 | SL Crimp Housing, Single Row, Version A, Non-polarized, 5 Circuits, Black | 5 | Black | Receptacle | No | No | No | Polyester | 0.400/g | 1 | Bag | No | 2.54mm | Yes | -40° to +105°C | |
| 50579006 | SL Crimp Housing, Single Row, Version A, Non-polarized, 6 Circuits, Black | 6 | Black | Receptacle | No | No | No | Polyester | 0.280/g | 1 | Bag | No | 2.54mm | Yes | -40° to +105°C | |
| 50579007 | SL Crimp Housing, Single Row, Version A, Non-polarized, 7 Circuits, Black | 7 | Black | Receptacle | No | No | No | Polyester | 0.240/g | 1 | Bag | No | 2.54mm | Yes | -40° to +105°C | |
| 50579008 | SL Crimp Housing, Single Row, Version A, Non-polarized, 8 Circuits, Black | 8 | Black | Receptacle | No | No | No | Polyester | 0.057/g | 1 | Bag | No | 2.54mm | Yes | -40° to +105°C | |
| 50579009 | SL Crimp Housing, Single Row, Version A, Non-polarized, 9 Circuits, Black | 9 | Black | Receptacle | No | No | No | Polyester | 0.064/g | 1 | Bag | No | 2.54mm | Yes | -40° to +105°C | |
| 50579010 | SL Crimp Housing, Single Row, Version A, Non-polarized, 10 Circuits, Black | 10 | Black | Receptacle | No | No | No | Polyester | 0.071/g | 1 | Bag | No | 2.54mm | Yes | -40° to +105°C | |
| 50579011 | SL Crimp Housing, Single Row, Version A, Non-polarized, 11 Circuits, Black | 11 | Black | Receptacle | No | No | No | Polyester | 0.078/g | 1 | Bag | No | 2.54mm | Yes | -40° to +105°C | |
| 50579012 | SL Crimp Housing, Single Row, Version A, Non-polarized, 12 Circuits, Black | 12 | Black | Receptacle | No | No | No | Polyester | 0.085/g | 1 | Bag | No | 2.54mm | Yes | -40° to +105°C | |
| 50579013 | SL Crimp Housing, Single Row, Version A, Non-polarized, 13 Circuits, Black | 13 | Black | Receptacle | No | No | No | Polyester | 0.093/g | 1 | Bag | No | 2.54mm | Yes | -40° to +105°C | |
| 50579014 | SL Crimp Housing, Single Row, Version A, Non-polarized, 14 Circuits, Black | 14 | Black | Receptacle | No | No | No | Polyester | 0.100/g | 1 | Bag | No | 2.54mm | Yes | -40° to +105°C | |
| 50579015 | SL Crimp Housing, Single Row, Version A, Non-polarized, 15 Circuits, Black | 15 | Black | Receptacle | No | No | No | Polyester | 0.107/g | 1 | Bag | No | 2.54mm | Yes | -40° to +105°C | |
| 50579016 | SL Crimp Housing, Single Row, Version A, Non-polarized, 16 Circuits, Black | 16 | Black | Receptacle | No | No | No | Polyester | 1.200/g | 1 | Bag | No | 2.54mm | Yes | -40° to +105°C | |
| 50579017 | SL Crimp Housing, Single Row, Version A, Non-polarized, 17 Circuits, Black | 17 | Black | Receptacle | No | No | No | Polyester | 0.121/g | 1 | Bag | No | 2.54mm | Yes | -40° to +105°C | |
| 50579018 | SL Crimp Housing, Single Row, Version A, Non-polarized, 18 Circuits, Black | 18 | Black | Receptacle | No | No | No | Polyester | 0.128/g | 1 | Bag | No | 2.54mm | Yes | -40° to +105°C | |
| 50579019 | SL Crimp Housing, Single Row, Version A, Non-polarized, 19 Circuits, Black | No | 19 | Black | Receptacle | No | No | No | Polyester | 0.135/g | 1 | Bag | No | 2.54mm | Yes | -40° to +105°C |
| 50579020 | SL Crimp Housing, Single Row, Version A, Non-polarized, 20 Circuits, Black | 20 | Black | Receptacle | No | No | No | Polyester | 0.142/g | 1 | Bag | No | 2.54mm | Yes | -40° to +105°C | |
| 50579022 | SL Crimp Housing, Single Row, Version A, Non-polarized, 22 Circuits, Black | 22 | Black | Receptacle | No | No | No | Polyester | 0.156/g | 1 | Bag | No | 2.54mm | Yes | -40° to +105°C | |
| 50579023 | SL Crimp Housing, Single Row, Version A, Non-polarized, 23 Circuits, Black | 23 | Black | Receptacle | No | No | No | Polyester | 0.163/g | 1 | Bag | No | 2.54mm | Yes | -40° to +105°C | |
| 50579024 | SL Crimp Housing, Single Row, Version A, Non-polarized, 24 Circuits, Black | 24 | Black | Receptacle | No | No | No | Polyester | 0.170/g | 1 | Bag | No | 2.54mm | Yes | -40° to +105°C | |
| 50579025 | SL Crimp Housing, Single Row, Version A, Non-polarized, 25 Circuits, Black | 25 | Black | Receptacle | No | No | No | Polyester | 0.177/g | 1 | Bag | No | 2.54mm | Yes | -40° to +105°C | |
| 50579202 | SL Crimp Housing, Single Row, Version C, Front Ribs, 2 Circuits, Black | 2 | Black | Receptacle | No | Yes | No | Polyester | 0.016/g | 1 | Bag | No | 2.54mm | No | -40° to +105°C | |
| 50579203 | SL Crimp Housing, Single Row, Version C, Front Ribs, 3 Circuits, Black | 3 | Black | Receptacle | No | Yes | No | Polyester | 0.023/g | 1 | Bag | No | 2.54mm | No | -40° to +105°C |