産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 559090240 | SlimStack Board-to-Board Plug, 0.40mm Pitch, J-Bend Series, 0.38µm Gold (Au) Plating, 1.50 or 1.80mm Mated Height, 3.40 or 4.20mm Mated Width, 20 Circuits | No | No | 20 | 20 | Black | 30 | No | Yes | 1.50mm, 1.80mm | 3.40mm, 4.20mm | Brass | Gold | Gold | 23.630/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | 0.381µm | -25° to +85°C | Surface Mount |
| 559090274 | SlimStack Board-to-Board Plug, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 1.80mm Mated Height, 3.40 or 4.20mm Mated Width, 20 Circuits | No | 20 | 20 | Black | 30 | No | Yes | 1.50mm, 1.80mm | 3.40mm, 4.20mm | Brass | Gold | Gold | 23.630/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | 0.200µm | -40° to +105°C | Surface Mount | |
| 559090374 | SlimStack Board-to-Board Plug, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 1.80mm Mated Height, 3.40 or 4.20mm Mated Width, 30 Circuits | No | 30 | 30 | Black | 30 | No | Yes | 1.50mm, 1.80mm | 3.40mm, 4.20mm | Brass | Gold | Gold | 31.130/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | -40° to +105°C | Surface Mount | ||
| 559090440 | SlimStack Board-to-Board Plug, 0.40mm Pitch, J-Bend Series, 0.38µm Gold (Au) Plating, 1.50 or 1.80mm Mated Height, 3.40 or 4.20mm Mated Width, 40 Circuits | No | No | 40 | 40 | Black | 30 | No | Yes | 1.50mm, 1.80mm | 3.40mm, 4.20mm | Brass | Gold | Gold | 41.400/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | 0.381µm | -25° to +85°C | Surface Mount |
| 559090474 | SlimStack Board-to-Board Plug, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 1.80mm Mated Height, 3.40 or 4.20mm Mated Width, 40 Circuits | No | 40 | 40 | Black | 30 | No | Yes | 1.50mm, 1.80mm | 3.40mm, 4.20mm | Brass | Gold | Gold | 38.620/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | -40° to +105°C | Surface Mount | ||
| 559090574 | SlimStack Board-to-Board Plug, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 1.80mm Mated Height, 3.40 or 4.20mm Mated Width, 50 Circuits | No | 50 | 50 | Black | 30 | No | Yes | 1.50mm, 1.80mm | 3.40mm, 4.20mm | Brass | Gold | Gold | 46.110/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | -40° to +105°C | Surface Mount | ||
| 559090674 | SlimStack Board-to-Board Plug, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 1.80mm Mated Height, 3.40 or 4.20mm Mated Width, 60 Circuits | No | 60 | 60 | Black | 30 | No | Yes | 1.50mm, 1.80mm | 3.40mm, 4.20mm | Brass | Gold | Gold | 53.600/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | -40° to +105°C | Surface Mount | ||
| 559090774 | SlimStack Board-to-Board Plug, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 1.80mm Mated Height, 3.40 or 4.20mm Mated Width, 70 Circuits | No | 70 | 70 | Black | 30 | No | Yes | 1.50mm, 1.80mm | 3.40mm, 4.20mm | Brass | Gold | Gold | 61.090/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | -40° to +105°C | Surface Mount | ||
| 559090840 | SlimStack Board-to-Board Plug, 0.40mm Pitch, J-Bend Series, 0.38µm Gold (Au) Plating, 1.50 or 1.80mm Mated Height, 3.40 or 4.20mm Mated Width, 80 Circuits | No | 80 | 80 | Black | 30 | No | Yes | 1.50mm, 1.80mm | 3.40mm, 4.20mm | Brass | Gold | Gold | 68.580/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | 0.381µm | -25° to +85°C | Surface Mount | |
| 559090874 | SlimStack Board-to-Board Plug, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 1.80mm Mated Height, 3.40 or 4.20mm Mated Width, 80 Circuits | No | 80 | 80 | Black | 30 | No | Yes | 1.50mm, 1.80mm | 3.40mm, 4.20mm | Brass | Gold | Gold | 68.580/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | -40° to +105°C | Surface Mount | ||
| 559090974 | SlimStack Board-to-Board Plug, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 1.80mm Mated Height, 3.40 or 4.20mm Mated Width, 90 Circuits | No | 90 | 90 | Black | 30 | No | Yes | 1.50mm, 1.80mm | 3.40mm, 4.20mm | Brass | Gold | Gold | 76.070/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | -40° to +105°C | Surface Mount | ||
| 559091074 | SlimStack Board-to-Board Plug, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 1.80mm Mated Height, 3.40 or 4.20mm Mated Width, 100 Circuits | No | 100 | 100 | Black | 30 | No | Yes | 1.50mm, 1.80mm | 3.40mm, 4.20mm | Brass | Gold | Gold | 83.560/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | -40° to +105°C | Surface Mount | ||
| 559091674 | SlimStack Board-to-Board Plug, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 1.80mm Mated Height, 3.40 or 4.20mm Mated Width, 16 Circuits | No | 16 | 16 | Black | 30 | No | Yes | 1.50mm, 1.80mm | 3.40mm, 4.20mm | Brass | Gold | Gold | 20.630/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | -40° to +105°C | Surface Mount | ||
| 559092274 | SlimStack Board-to-Board Plug, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 1.80mm Mated Height, 3.40 or 4.20mm Mated Width, 22 Circuits | No | 22 | 22 | Black | 30 | No | Yes | 1.50mm, 1.80mm | 3.40mm, 4.20mm | Brass | Gold | Gold | 25.130/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | -40° to +105°C | Surface Mount | ||
| 559092474 | SlimStack Board-to-Board Plug, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 1.80mm Mated Height, 3.40 or 4.20mm Mated Width, 24 Circuits | No | 24 | 24 | Black | 30 | No | Yes | 1.50mm, 1.80mm | 3.40mm, 4.20mm | Brass | Gold | Gold | 26.610/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | -40° to +105°C | Surface Mount | ||
| 559092674 | SlimStack Board-to-Board Plug, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 1.80mm Mated Height, 3.40 or 4.20mm Mated Width, 26 Circuits | No | 26 | 26 | Black | 30 | No | Yes | 1.50mm, 1.80mm | 3.40mm, 4.20mm | Brass | Gold | Gold | 28.120/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | -40° to +105°C | Surface Mount | ||
| 559093474 | SlimStack Board-to-Board Plug, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 1.80mm Mated Height, 3.40 or 4.20mm Mated Width, 34 Circuits | No | 34 | 34 | Black | 30 | No | Yes | 1.50mm, 1.80mm | 3.40mm, 4.20mm | Brass | Gold | Gold | 34.120/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | -40° to +105°C | Surface Mount | ||
| 559094472 | SlimStack Board-to-Board Plug, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 1.80mm Mated Height, 3.40 or 4.20mm Mated Width, 44 Circuits | No | No | 44 | 44 | Black | 30 | No | Yes | 1.50mm | 3.40mm | Brass | Gold | Gold | 41.510/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | -40° to +105°C | Surface Mount | |
| 559095472 | SlimStack Board-to-Board Plug, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 1.80mm Mated Height, 3.40 or 4.20mm Mated Width, 54 Circuits | No | 54 | 54 | Black | 30 | No | Yes | 1.50mm | 3.40mm | Brass | Gold | Gold | 49.000/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | -40° to +105°C | Surface Mount | ||
| 559096472 | SlimStack Board-to-Board Plug, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 1.80mm Mated Height, 3.40 or 4.20mm Mated Width, 64 Circuits | No | No | 64 | 64 | Black | 30 | No | Yes | 1.50mm | 3.40mm | Brass | Gold | Gold | 56.580/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | -40° to +105°C | Surface Mount | |
| 559099872 | SlimStack Board-to-Board Plug, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 1.80mm Mated Height, 3.40 or 4.20mm Mated Width, 10 Circuits | No | 10 | 10 | Black | 30 | No | Yes | 1.50mm | 3.40mm | Brass | Gold | Gold | 16.130/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | -40° to +105°C | Surface Mount | ||
| 559099974 | SlimStack Board-to-Board Plug, 0.40mm Pitch, J-Bend Series, 0.20µm Gold (Au) Plating, 1.50 or 1.80mm Mated Height, 3.40 or 4.20mm Mated Width, 12 Circuits | No | 12 | 12 | Black | 30 | No | Yes | 1.50mm, 1.80mm | 3.40mm, 4.20mm | Brass | Gold | Gold | 17.630/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | -40° to +105°C | Surface Mount |