産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 543321270 | CRC Shielded Rectangular I/O Plug Assembly Set, Female Terminal, Signal, 12 Circuits, Polarization Type Standard, Lead-Free | 12 | 12 | Black, Gray | 100 | Plug | Yes | Yes | Phosphor Bronze, Stainless Steel | Gold | Polyester | 26180.564/mg | 4 | Vertical | Tray | No | No | 3.00mm | 3.00mm | Yes | No | -40° to +105°C | Crimp or Compression | No | |
| 543322070 | CRC Shielded Rectangular I/O Plug Assembly Set, Female Terminal, Signal, 20 Circuits, Polarization Type Standard, Lead-Free | 20 | 20 | Black, Gray | 100 | Plug | Yes | Yes | Phosphor Bronze, Stainless Steel | Gold | Polyester | 31643.228/mg | 4 | Vertical | Tray | No | No | 3.00mm | 3.00mm | Yes | No | -40° to +105°C | Crimp or Compression | No | |
| 543323070 | CRC Shielded Rectangular I/O Plug Assembly Set, Female Terminal, Signal, 30 Circuits, Polarization Type Standard, Lead-Free | 30 | 30 | Black, Gray | 100 | Plug | Yes | Yes | Phosphor Bronze, Stainless Steel | Gold | Polyester | 34689.800/mg | 4 | Vertical | Tray | No | No | 3.00mm | 3.00mm | Yes | No | -40° to +105°C | Crimp or Compression | No | |
| 543325001 | CRC Shielded Rectangular I/O Plug Assembly Set, Female Terminal, With Shield Cover, Signal, 50 Circuits, Polarization Type Standard | No | 50 | 50 | Black, Gray | 100 | Plug | Yes | Yes | Phosphor Bronze, Stainless Steel, Zinc Alloy | N/A | Polyester | 117551.844/mg | 4 | Vertical | Tray | No | No | 3.00mm | 3.00mm | Yes | No | -40° to +105°C | N/A | No |