産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 533071071 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Plug, 4.50 or 5.50mm Mated Height, 10 Circuits, Vertical, without Boss | No | 10 | 10 | Natural | No | No | No | Yes | No | 4.50mm, 5.50mm | 5.10mm, 7.20mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 129.100/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.80mm | 0.80mm | 3.048µm | 3.048µm | No | Shrouded | -40° to +105°C | Surface Mount | |
| 533071271 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Plug, 4.50 or 5.50mm Mated Height, 12 Circuits, Vertical, without Boss | No | 12 | 12 | Natural | No | No | No | Yes | No | 4.50mm, 5.50mm | 5.10mm, 7.20mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 189.100/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.80mm | 0.80mm | 3.048µm | 3.048µm | No | Shrouded | -40° to +105°C | Surface Mount | |
| 533071471 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Plug, 4.50 or 5.50mm Mated Height, 14 Circuits, Vertical, without Boss | No | 14 | 14 | Natural | No | No | No | Yes | No | 4.50mm, 5.50mm | 5.10mm, 7.20mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 213.300/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.80mm | 0.80mm | 3.048µm | 3.048µm | No | Shrouded | -40° to +105°C | Surface Mount | |
| 533071671 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Plug, 4.50 or 5.50mm Mated Height, 16 Circuits, Vertical, without Boss | No | 16 | 16 | Natural | No | No | No | Yes | No | 4.50mm, 5.50mm | 5.10mm, 7.20mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 237.600/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.80mm | 0.80mm | 3.048µm | 3.048µm | No | Shrouded | -40° to +105°C | Surface Mount | |
| 533071871 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Plug, 4.50 or 5.50mm Mated Height, 18 Circuits, Vertical, without Boss | No | 18 | 18 | Natural | No | No | No | Yes | No | 4.50mm, 5.50mm | 5.10mm, 7.20mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 261.800/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.80mm | 0.80mm | 3.048µm | 3.048µm | No | Shrouded | -40° to +105°C | Surface Mount | |
| 533072071 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Plug, 4.50 or 5.50mm Mated Height, 20 Circuits, Vertical, without Boss | No | 20 | 20 | Natural | No | No | No | Yes | No | 4.50mm, 5.50mm | 5.10mm, 7.20mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 286.000/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.80mm | 0.80mm | 3.048µm | 3.048µm | No | Shrouded | -40° to +105°C | Surface Mount | |
| 533072271 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Plug, 4.50 or 5.50mm Mated Height, 22 Circuits, Vertical, without Boss | No | 22 | 22 | Natural | No | No | No | Yes | No | 4.50mm, 5.50mm | 5.10mm, 7.20mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 310.200/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.80mm | 0.80mm | 3.048µm | 3.048µm | No | Shrouded | -40° to +105°C | Surface Mount | |
| 533072471 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Plug, 4.50 or 5.50mm Mated Height, 24 Circuits, Vertical, without Boss | No | 24 | 24 | Natural | No | No | No | Yes | No | 4.50mm, 5.50mm | 5.10mm, 7.20mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 334.400/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.80mm | 0.80mm | 3.048µm | 3.048µm | No | Shrouded | -40° to +105°C | Surface Mount | |
| 533072671 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Plug, 4.50 or 5.50mm Mated Height, 26 Circuits, Vertical, without Boss | No | 26 | 26 | Natural | No | No | No | Yes | No | 4.50mm, 5.50mm | 5.10mm, 7.20mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 358.600/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.80mm | 0.80mm | 3.048µm | 3.048µm | No | Shrouded | -40° to +105°C | Surface Mount | |
| 533072871 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Plug, 4.50 or 5.50mm Mated Height, 28 Circuits, Vertical, without Boss | No | 28 | 28 | Natural | No | No | No | Yes | No | 4.50mm, 5.50mm | 5.10mm, 7.20mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 382.800/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.80mm | 0.80mm | 3.048µm | 3.048µm | No | Shrouded | -40° to +105°C | Surface Mount | |
| 533073071 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Plug, 4.50 or 5.50mm Mated Height, 30 Circuits, Vertical, without Boss | No | 30 | 30 | Natural | No | No | No | Yes | No | 4.50mm, 5.50mm | 5.10mm, 7.20mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 407.100/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.80mm | 0.80mm | 3.048µm | 3.048µm | No | Shrouded | -40° to +105°C | Surface Mount | |
| 533073671 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Plug, 4.50 or 5.50mm Mated Height, 36 Circuits, Vertical, without Boss | No | 36 | 36 | Natural | No | No | No | Yes | No | 4.50mm, 5.50mm | 5.10mm, 7.20mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 479.700/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.80mm | 0.80mm | 3.048µm | 3.048µm | No | Shrouded | -40° to +105°C | Surface Mount | |
| 533074071 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Plug, 4.50 or 5.50mm Mated Height, 40 Circuits, Vertical, without Boss | No | 40 | 40 | Natural | No | No | No | Yes | No | 4.50mm, 5.50mm | 5.10mm, 7.20mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 528.100/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.80mm | 0.80mm | 3.048µm | 3.048µm | No | Shrouded | -40° to +105°C | Surface Mount |