産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 525590652 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Vertical, 3.90mm Height, 6 Circuits, Gold Plating | Slider | 6 | N/A | 20 | 94V-0 | 3.90mm | Phosphor Bronze | Gold | Tin | Nylon | 133.456/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | No | No | -40° to +85°C | FFC/FPC | ||||
| 525590672 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Vertical, 3.90mm Height, 6 Circuits, Tin-Bismuth Plating | Slider | 6 | Natural | N/A | 20 | 94V-0 | 3.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 133.702/mg | Vertical | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | No | No | -40° to +85°C | FFC/FPC | |
| 525590853 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Vertical, 3.90mm Height, 8 Circuits, Gold Plating | Slider | 8 | N/A | 20 | 94V-0 | 3.90mm | Phosphor Bronze | Gold | Tin | Nylon | 153.174/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | No | No | -40° to +85°C | FFC/FPC | ||||
| 525590870 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Vertical, 3.90mm Height, 8 Circuits, Tin-Bismuth Plating | Slider | 8 | Natural | N/A | 20 | 94V-0 | 3.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 153.502/mg | Vertical | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | No | No | -40° to +85°C | FFC/FPC | |
| 525590952 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Vertical, 3.90mm Height, 9 Circuits, Gold Plating | Slider | 9 | N/A | 20 | 94V-0 | 3.90mm | Phosphor Bronze | Gold | Tin | Nylon | 163.033/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | No | No | -40° to +85°C | FFC/FPC | ||||
| 525590972 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Vertical, 3.90mm Height, 9 Circuits, Tin-Bismuth Plating | No | Slider | 9 | Natural | N/A | 20 | 94V-0 | 3.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 163.402/mg | Vertical | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | No | No | -40° to +85°C | FFC/FPC |
| 525591052 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Vertical, 3.90mm Height, 10 Circuits, Gold Plating | Slider | 10 | N/A | 20 | 94V-0 | 3.90mm | Phosphor Bronze | Gold | Tin | Nylon | 172.892/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | No | No | -40° to +85°C | FFC/FPC | ||||
| 525591072 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Vertical, 3.90mm Height, 10 Circuits, Tin-Bismuth Plating | Slider | 10 | Natural | N/A | 20 | 94V-0 | 3.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 173.302/mg | Vertical | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | No | No | -40° to +85°C | FFC/FPC | |
| 525591252 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Vertical, 3.90mm Height, 12 Circuits, Gold Plating | Slider | 12 | N/A | 20 | 94V-0 | 3.90mm | Phosphor Bronze | Gold | Tin | Nylon | 192.610/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | No | No | -40° to +85°C | FFC/FPC | ||||
| 525591272 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Vertical, 3.90mm Height, 12 Circuits, Tin-Silver-Bismuth Plating | No | Slider | 12 | Natural | N/A | 20 | 94V-0 | 3.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 193.102/mg | Vertical | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | No | No | -40° to +85°C | FFC/FPC |
| 525591353 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Vertical, 3.90mm Height, 13 Circuits, Gold Plating | Slider | 13 | Natural | N/A | 20 | 94V-0 | 3.90mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 202.469/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | No | No | -40° to +85°C | FFC/FPC | |||
| 525591370 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Vertical, 3.90mm Height, 13 Circuits, Tin-Bismuth Plating | No | Slider | 13 | Natural | N/A | 20 | 94V-0 | 3.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 203.002/mg | Vertical | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | No | No | -40° to +85°C | FFC/FPC |
| 525591452 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Vertical, 3.90mm Height, 14 Circuits, Gold Plating | Slider | 14 | N/A | 20 | 94V-0 | 3.90mm | Phosphor Bronze | Gold | Tin | Nylon | 212.328/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | No | No | -40° to +85°C | FFC/FPC | ||||
| 525591470 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Vertical, 3.90mm Height, 14 Circuits, Tin-Bismuth Plating | No | Slider | 14 | Natural | N/A | 20 | 94V-0 | 3.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 212.902/mg | Vertical | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | No | No | -40° to +85°C | FFC/FPC |
| 525591472 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Vertical, 3.90mm Height, 14 Circuits, Tin-Bismuth Plating | No | Slider | 14 | Natural | N/A | 20 | 94V-0 | 3.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 212.902/mg | Vertical | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | No | No | -40° to +85°C | FFC/FPC |
| 525591552 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Vertical, 3.90mm Height, 15 Circuits, Gold Plating | Slider | 15 | N/A | 20 | 94V-0 | 3.90mm | Phosphor Bronze | Gold | Tin | Nylon | 222.187/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | No | No | -40° to +85°C | FFC/FPC | ||||
| 525591572 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Vertical, 3.90mm Height, 15 Circuits, Tin-Bismuth Plating | No | Slider | 15 | Natural | N/A | 20 | 94V-0 | 3.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 222.802/mg | Vertical | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | No | No | -40° to +85°C | FFC/FPC |
| 525591652 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Vertical, 3.90mm Height, 16 Circuits, Gold Plating | Slider | 16 | N/A | 20 | 94V-0 | 3.90mm | Phosphor Bronze | Gold | Tin | Nylon | 232.046/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | No | No | -40° to +85°C | FFC/FPC | ||||
| 525591653 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Vertical, 3.90mm Height, 16 Circuits, Gold Plating | Slider | 16 | N/A | 20 | 94V-0 | 3.90mm | Phosphor Bronze | Gold | Tin | Nylon | 232.046/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | No | No | -40° to +85°C | FFC/FPC | ||||
| 525591670 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Vertical, 3.90mm Height, 16 Circuits, Tin-Bismuth Plating | No | Slider | 16 | Natural | N/A | 20 | 94V-0 | 3.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 232.702/mg | Vertical | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | No | No | -40° to +85°C | FFC/FPC |
| 525591672 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Vertical, 3.90mm Height, 16 Circuits, Tin-Bismuth Plating | Slider | 16 | Natural | N/A | 20 | 94V-0 | 3.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 232.702/mg | Vertical | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | No | No | -40° to +85°C | FFC/FPC | |
| 525591752 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Vertical, 3.90mm Height, 17 Circuits, Gold Plating | No | Slider | 17 | N/A | 20 | 94V-0 | 3.90mm | Phosphor Bronze | Gold | Tin | Nylon | 241.905/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | No | No | -40° to +85°C | FFC/FPC | |||
| 525591772 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Vertical, 3.90mm Height, 17 Circuits, Tin-Bismuth Plating | No | Slider | 17 | Natural | N/A | 20 | 94V-0 | 3.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 242.602/mg | Vertical | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | No | No | -40° to +85°C | FFC/FPC |
| 525591853 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Vertical, 3.90mm Height, 18 Circuits, Gold Plating | Slider | 18 | Natural | N/A | 20 | 94V-0 | 3.90mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 251.764/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | No | No | -40° to +85°C | FFC/FPC | |||
| 525591870 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Vertical, 3.90mm Height, 18 Circuits, Tin-Bismuth Plating | Slider | 18 | Natural | N/A | 20 | 94V-0 | 3.90mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 252.502/mg | Vertical | Embossed Tape on Reel | 2.00mm | No | Surface Mount | No | 0.50mm | 0.50mm | No | No | -40° to +85°C | FFC/FPC |