産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 524651070 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Rigid Type Receptacle, 4.50 or 5.65mm Mated Height, Vertical, 10 Circuits, with Boss | 10 | 10 | Natural | 30 | No | Yes | No | 4.50mm, 5.65mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 111.901/mg | 2 | Vertical | Embossed Tape on Reel | Yes | No | 1.60mm | 0.80mm | 1.016µm | 1.016µm | Yes | -40° to +105°C | Surface Mount | ||
| 524651071 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Rigid Type Receptacle, 4.50 or 5.65mm Mated Height, Vertical, 10 Circuits, without Boss | 10 | 10 | Natural | 30 | No | Yes | No | 4.50mm, 5.65mm | 4.70mm, 5.10mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 108.800/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 0.80mm | 1.016µm | 1.016µm | No | -40° to +105°C | Surface Mount | |
| 524651270 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Rigid Type Receptacle, 4.50 or 5.65mm Mated Height, Vertical, 12 Circuits, with Boss | No | 12 | 12 | Natural | 30 | No | Yes | No | 4.50mm, 5.65mm | 4.70mm, 5.10mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 137.345/mg | 2 | Vertical | Embossed Tape on Reel | Yes | No | 1.60mm | 0.80mm | 1.016µm | 1.016µm | Yes | -40° to +105°C | Surface Mount |
| 524651271 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Rigid Type Receptacle, 4.50 or 5.65mm Mated Height, Vertical, 12 Circuits, without Boss | 12 | 12 | Natural | 30 | No | Yes | No | 4.50mm, 5.65mm | 4.70mm, 5.10mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 128.500/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 0.80mm | 1.016µm | 1.016µm | No | -40° to +105°C | Surface Mount | |
| 524651470 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Rigid Type Receptacle, 4.50 or 5.65mm Mated Height, Vertical, 14 Circuits, with Boss | 14 | 14 | Natural | 30 | No | Yes | No | 4.50mm, 5.65mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 157.569/mg | 2 | Vertical | Embossed Tape on Reel | Yes | No | 1.60mm | 0.80mm | 1.016µm | 1.016µm | Yes | -40° to +105°C | Surface Mount | ||
| 524651471 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Rigid Type Receptacle, 4.50 or 5.65mm Mated Height, Vertical, 14 Circuits, without Boss | 14 | 14 | Natural | 30 | No | Yes | No | 4.50mm, 5.65mm | 4.70mm, 5.10mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 148.200/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 0.80mm | 1.016µm | 1.016µm | No | -40° to +105°C | Surface Mount | |
| 524651670 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Rigid Type Receptacle, 4.50 or 5.65mm Mated Height, Vertical, 16 Circuits, with Boss | No | 16 | 16 | Natural | 30 | No | Yes | No | 4.50mm, 5.65mm | 4.70mm, 5.10mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 177.893/mg | 2 | Vertical | Embossed Tape on Reel | Yes | No | 1.60mm | 0.80mm | 1.016µm | 1.016µm | Yes | -40° to +105°C | Surface Mount |
| 524651671 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Rigid Type Receptacle, 4.50 or 5.65mm Mated Height, Vertical, 16 Circuits, without Boss | 16 | 16 | Natural | 30 | No | Yes | No | 4.50mm, 5.65mm | 4.70mm, 5.10mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 168.000/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 0.80mm | 1.016µm | 1.016µm | No | -40° to +105°C | Surface Mount | |
| 524651870 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Rigid Type Receptacle, 4.50 or 5.65mm Mated Height, Vertical, 18 Circuits, with Boss | 18 | 18 | Natural | 30 | No | Yes | No | 4.50mm, 5.65mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 189.001/mg | 2 | Vertical | Embossed Tape on Reel | Yes | No | 1.60mm | 0.80mm | 1.016µm | 1.016µm | Yes | -40° to +105°C | Surface Mount | ||
| 524651871 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Rigid Type Receptacle, 4.50 or 5.65mm Mated Height, Vertical, 18 Circuits, without Boss | 18 | 18 | Natural | 30 | No | Yes | No | 4.50mm, 5.65mm | 4.70mm, 5.10mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 187.700/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 0.80mm | 1.016µm | 1.016µm | No | -40° to +105°C | Surface Mount | |
| 524652062 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Rigid Type Receptacle, 4.50 or 5.65mm Mated Height, Vertical, 20 Circuits, without Boss, Gold Plating | No | 20 | 20 | Natural | 30 | No | Yes | No | 4.50mm, 5.65mm | 4.70mm, 5.10mm | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 209.800/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 0.80mm | 0.100µm | 0.100µm | No | -40° to +105°C | Surface Mount |
| 524652070 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Rigid Type Receptacle, 4.50 or 5.65mm Mated Height, Vertical, 20 Circuits, with Boss | 20 | 20 | Natural | 30 | No | Yes | No | 4.50mm, 5.65mm | 4.70mm, 5.10mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 218.541/mg | 2 | Vertical | Embossed Tape on Reel | Yes | No | 1.60mm | 0.80mm | 1.016µm | 1.016µm | Yes | -40° to +105°C | Surface Mount | |
| 524652071 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Rigid Type Receptacle, 4.50 or 5.65mm Mated Height, Vertical, 20 Circuits, without Boss | 20 | 20 | Natural | 30 | No | Yes | No | 4.50mm, 5.65mm | 4.70mm, 5.10mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 207.400/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 0.80mm | 1.016µm | 1.016µm | No | -40° to +105°C | Surface Mount | |
| 524652270 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Rigid Type Receptacle, 4.50 or 5.65mm Mated Height, Vertical, 22 Circuits, with Boss | No | 22 | 22 | Natural | 30 | No | Yes | No | 4.50mm, 5.65mm | 4.70mm, 5.10mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 238.865/mg | 2 | Vertical | Embossed Tape on Reel | Yes | No | 1.60mm | 0.80mm | 1.016µm | 1.016µm | Yes | -40° to +105°C | Surface Mount |
| 524652271 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Rigid Type Receptacle, 4.50 or 5.65mm Mated Height, Vertical, 22 Circuits, without Boss | No | 22 | 22 | Natural | 30 | No | Yes | No | 4.50mm, 5.65mm | 4.70mm, 5.10mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 227.100/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 0.80mm | 1.016µm | 1.016µm | No | -40° to +105°C | Surface Mount |
| 524652470 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Rigid Type Receptacle, 4.50 or 5.65mm Mated Height, Vertical, 24 Circuits, with Boss | 24 | 24 | Natural | 30 | No | Yes | No | 4.50mm, 5.65mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 259.189/mg | 2 | Vertical | Embossed Tape on Reel | Yes | No | 1.60mm | 0.80mm | 1.016µm | 1.016µm | Yes | -40° to +105°C | Surface Mount | ||
| 524652471 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Rigid Type Receptacle, 4.50 or 5.65mm Mated Height, Vertical, 24 Circuits, without Boss | 24 | 24 | Natural | 30 | No | Yes | No | 4.50mm, 5.65mm | 4.70mm, 5.10mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 246.800/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 0.80mm | 1.016µm | 1.016µm | No | -40° to +105°C | Surface Mount | |
| 524652670 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Rigid Type Receptacle, 4.50 or 5.65mm Mated Height, Vertical, 26 Circuits, with Boss | No | 26 | 26 | Natural | 30 | No | Yes | No | 4.50mm, 5.65mm | 4.70mm, 5.10mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 279.513/mg | 2 | Vertical | Embossed Tape on Reel | Yes | No | 1.60mm | 0.80mm | 1.016µm | 1.016µm | Yes | -40° to +105°C | Surface Mount |
| 524652671 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Rigid Type Receptacle, 4.50 or 5.65mm Mated Height, Vertical, 26 Circuits, without Boss | 26 | 26 | Natural | 30 | No | Yes | No | 4.50mm, 5.65mm | 4.70mm, 5.10mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 266.600/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 0.80mm | 1.016µm | 1.016µm | No | -40° to +105°C | Surface Mount | |
| 524652870 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Rigid Type Receptacle, 4.50 or 5.65mm Mated Height, Vertical, 28 Circuits, with Boss | No | 28 | 28 | Natural | 30 | No | Yes | No | 4.50mm, 5.65mm | 4.70mm, 5.10mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 299.737/mg | 2 | Vertical | Embossed Tape on Reel | Yes | No | 1.60mm | 0.80mm | 1.016µm | 1.016µm | Yes | -40° to +105°C | Surface Mount |
| 524652871 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Rigid Type Receptacle, 4.50 or 5.65mm Mated Height, Vertical, 28 Circuits, without Boss | 28 | 28 | Natural | 30 | No | Yes | No | 4.50mm, 5.65mm | 4.70mm, 5.10mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 286.300/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 0.80mm | 1.016µm | 1.016µm | No | -40° to +105°C | Surface Mount | |
| 524653070 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Rigid Type Receptacle, 4.50 or 5.65mm Mated Height, Vertical, 30 Circuits, with Boss | No | 30 | 30 | Natural | 30 | No | Yes | No | 4.50mm, 5.65mm | 4.70mm, 5.10mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 320.061/mg | 2 | Vertical | Embossed Tape on Reel | Yes | No | 1.60mm | 0.80mm | 1.016µm | 1.016µm | Yes | -40° to +105°C | Surface Mount |
| 524653071 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Rigid Type Receptacle, 4.50 or 5.65mm Mated Height, Vertical, 30 Circuits, without Boss | 30 | 30 | Natural | 30 | No | Yes | No | 4.50mm, 5.65mm | 4.70mm, 5.10mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 306.000/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 0.80mm | 1.016µm | 1.016µm | No | -40° to +105°C | Surface Mount | |
| 524653270 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Rigid Type Receptacle, 4.50 or 5.65mm Mated Height, Vertical, 32 Circuits, with Boss | No | 32 | 32 | Natural | 30 | No | Yes | No | 4.50mm, 5.65mm | 4.70mm, 5.10mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 340.385/mg | 2 | Vertical | Embossed Tape on Reel | Yes | No | 1.60mm | 0.80mm | 1.016µm | 1.016µm | Yes | -40° to +105°C | Surface Mount |
| 524653271 | SlimStack Board-to-Board Connector, 0.80mm Pitch, Rigid Type Receptacle, 4.50 or 5.65mm Mated Height, Vertical, 32 Circuits, without Boss | No | 32 | 32 | Natural | 30 | No | Yes | No | 4.50mm, 5.65mm | 4.70mm, 5.10mm | Phosphor Bronze | Tin | Tin | High Temperature Thermoplastic | 329.285/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 0.80mm | 1.016µm | 1.016µm | No | -40° to +105°C | Surface Mount |