産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5054320801 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Dual Row, Positive Lock, 8 Circuits, Black | 8 | Black | Receptacle | No | No | Yes | Polyester | 229.640/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
| 5054321001 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Dual Row, Positive Lock, 10 Circuits, Black | 10 | Black | Receptacle | No | No | Yes | Polyester | 261.670/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
| 5054321201 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Dual Row, Positive Lock, 12 Circuits, Black | 12 | Black | Receptacle | No | No | Yes | Polyester | 296.050/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
| 5054321401 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Dual Row, Positive Lock, 14 Circuits, Black | 14 | Black | Receptacle | No | No | Yes | Polyester | 328.020/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
| 5054321601 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Dual Row, Positive Lock, 16 Circuits, Black | 16 | Black | Receptacle | No | No | Yes | Polyester | 356.750/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
| 5054321801 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Dual Row, Positive Lock, 18 Circuits, Black | 18 | Black | Receptacle | No | No | Yes | Polyester | 392.780/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
| 5054322001 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Dual Row, Positive Lock, 20 Circuits, Black | 20 | Black | Receptacle | No | No | Yes | Polyester | 427.968/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
| 5054322201 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Dual Row, Positive Lock, 22 Circuits, Black | 22 | Black | Receptacle | No | No | Yes | Polyester | 456.508/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
| 5054322401 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Dual Row, Positive Lock, 24 Circuits, Black | 24 | Black | Receptacle | No | No | Yes | Polyester | 492.819/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
| 5054322601 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Dual Row, Positive Lock, 26 Circuits, Black | 26 | Black | Receptacle | No | No | Yes | Polyester | 527.091/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
| 5054322801 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Dual Row, Positive Lock, 28 Circuits, Black | 28 | Black | Receptacle | No | No | Yes | Polyester | 559.701/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
| 5054323001 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Dual Row, Positive Lock, 30 Circuits, Black | 30 | Black | Receptacle | No | No | Yes | Polyester | 592.407/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
| 5054323201 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Dual Row, Positive Lock, 32 Circuits, Black | 32 | Black | Receptacle | No | No | Yes | Polyester | 625.835/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
| 5054323401 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Dual Row, Positive Lock, 34 Circuits, Black | 34 | Black | Receptacle | No | No | Yes | Polyester | 657.420/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
| 5054323601 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Dual Row, Positive Lock, 36 Circuits, Black | 36 | Black | Receptacle | No | No | Yes | Polyester | 690.788/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
| 5054323801 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Dual Row, Positive Lock, 38 Circuits, Black | 38 | Black | Receptacle | No | No | Yes | Polyester | 722.028/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
| 5054324001 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Dual Row, Positive Lock, 40 Circuits, Black | 40 | Black | Receptacle | No | No | Yes | Polyester | 751.059/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
| 5054324201 | 1.25mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Dual Row, Positive Lock, 42 Circuits, Black | 42 | Black | Receptacle | No | No | Yes | Polyester | 778.635/mg | 2 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C |