産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5054311000 | Micro-Lock Plus Female Crimp Terminal, 1.25mm Pitch, Matte Tin (Sn) Plating, 30-26 AWG, Reel | 30 | Female | Copper Alloy | Matte Tin | Matte Tin | 16.620/mg | Reel | 1.25mm | 0.700µm | Crimp or Compression | 0.78-1.02mm | 26, 28, 30 | 0.049-0.136 | |
| 5054311100 | Micro-Lock Plus Female Crimp Terminal, 1.25mm Pitch, 0.10µm Gold (Au) Plating, 30-26 AWG, Reel | 30 | Female | Copper Alloy | Gold | Tin | 35.434/mg | Reel | 1.25mm | 0.100µm | Crimp or Compression | 0.78-1.02mm | 26, 28, 30 | 0.049-0.136 | |
| 5054311200 | Micro-Lock Plus Female Crimp Terminal, 1.25mm Pitch, 0.38µm Gold (Au) Plating, 30-26 AWG, Reel | 30 | Female | Copper Alloy | Gold | Gold | 16.620/mg | Reel | 1.25mm | 0.380µm | Crimp or Compression | 0.78-1.02mm | 26, 28, 30 | 0.049-0.136 | |
| 5054311300 | Micro-Lock Plus Female Crimp Terminal, 1.25mm Pitch, 0.76µm Gold (Au) Plating, 30-26 AWG, Reel | 30 | Female | Copper Alloy | Gold | Gold | 16.620/mg | Reel | 1.25mm | 0.760µm | Crimp or Compression | 0.78-1.02mm | 26, 28, 30 | 0.049-0.136 |