産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5054130610 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, SSB RP Series, 0.90 or 1.00mm Mated Height, 2.00mm Mated Width, 6 Circuits | No | 6 | 6 | Black | 30 | No | 0.90mm, 1.00mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 9.060/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5054130617 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, SSB RP Series, 1.00mm Mated Height, 2.00mm Mated Width, 6 Circuits | No | No | 6 | 6 | Black | 30 | No | 1.00mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 9.060/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount |
| 5054131410 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, SSB RP Series, 0.90 or 1.00mm Mated Height, 2.00mm Mated Width, 14 Circuits | No | 14 | 14 | Black | 30 | No | 0.90mm, 1.00mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 12.160/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5054131417 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, SSB RP Series, 1.00mm Mated Height, 2.00mm Mated Width, 14 Circuits | No | No | 14 | 14 | Black | 30 | No | 1.00mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 12.160/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount |
| 5054133010 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, SSB RP Series, 0.90 or 1.00mm Mated Height, 2.00mm Mated Width, 30 Circuits | No | 30 | 30 | Black | 30 | No | 0.90mm, 1.00mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 18.710/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5054133410 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, SSB RP Series, 0.90 or 1.00mm Mated Height, 2.00mm Mated Width, 34 Circuits | No | 34 | 34 | Black | 30 | No | 0.90mm, 1.00mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 20.320/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5054134010 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, SSB RP Series, 0.90 or 1.00mm Mated Height, 2.00mm Mated Width, 40 Circuits | No | 40 | 40 | Black | 30 | No | 0.90mm, 1.00mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 22.710/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5054134017 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, SSB RP Series, 1.00mm Mated Height, 2.00mm Mated Width, 40 Circuits | No | No | 40 | 40 | Black | 30 | No | 1.00mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 22.710/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount |
| 5054136010 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, SSB RP Series, 0.90 or 1.00mm Mated Height, 2.00mm Mated Width, 60 Circuits | No | 60 | 60 | Black | 30 | No | 0.90mm, 1.00mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 29.960/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5054136017 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, SSB RP Series, 1.00mm Mated Height, 2.00mm Mated Width, 60 Circuits | No | No | 60 | 60 | Black | 30 | No | 1.00mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 29.960/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount |