産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5050700622 | SlimStack Board-to-Board Plug, 0.35mm Pitch, SSB RP Series, 0.60 or 0.70mm Mated Height, 2.00mm Mated Width, 6 Circuits, Armor Nail, 0.15mm Fitting Nail Width | No | 6 | 6 | Black | 30 | No | 0.60mm, 0.70mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 2.823/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5050700642 | SlimStack Board-to-Board Plug, 0.35mm Pitch, SSB RP Series, 0.60 or 0.70mm Mated Height, 2.00mm Mated Width, 6 Circuits, Armor Nail, 0.25mm Fitting Nail Width | No | 6 | 6 | Black | 30 | No | 0.60mm, 0.70mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 2.823/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5050700822 | SlimStack Board-to-Board Plug, 0.35mm Pitch, SSB RP Series, 0.60 or 0.70mm Mated Height, 2.00mm Mated Width, 8 Circuits, Armor Nail, 0.15mm Fitting Nail Width | No | 8 | 8 | Black | 30 | No | 0.60mm, 0.70mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 3.223/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5050700842 | SlimStack Board-to-Board Plug, 0.35mm Pitch, SSB RP Series, 0.60 or 0.70mm Mated Height, 2.00mm Mated Width, 8 Circuits, Armor Nail, 0.25mm Fitting Nail Width | No | No | 8 | 8 | Black | 30 | No | 0.60mm, 0.70mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 3.223/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount |
| 5050701022 | SlimStack Board-to-Board Plug, 0.35mm Pitch, SSB RP Series, 0.60 or 0.70mm Mated Height, 2.00mm Mated Width, 10 Circuits, Armor Nail, 0.15mm Fitting Nail Width | No | 10 | 10 | Black | 30 | No | 0.60mm, 0.70mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 3.625/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5050701042 | SlimStack Board-to-Board Plug, 0.35mm Pitch, SSB RP Series, 0.60 or 0.70mm Mated Height, 2.00mm Mated Width, 10 Circuits, Armor Nail, 0.25mm Fitting Nail Width | No | No | 10 | 10 | Black | 30 | No | 0.60mm, 0.70mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 3.625/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount |
| 5050701222 | SlimStack Board-to-Board Plug, 0.35mm Pitch, SSB RP Series, 0.60 or 0.70mm Mated Height, 2.00mm Mated Width, 12 Circuits, Armor Nail, 0.15mm Fitting Nail Width | No | 12 | 12 | Black | 30 | No | 0.60mm, 0.70mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 4.027/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5050701242 | SlimStack Board-to-Board Plug, 0.35mm Pitch, SSB RP Series, 0.60 or 0.70mm Mated Height, 2.00mm Mated Width, 12 Circuits, Armor Nail, 0.25mm Fitting Nail Width | No | No | 12 | 12 | Black | 30 | No | 0.60mm, 0.70mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 4.027/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount |
| 5050701422 | SlimStack Board-to-Board Plug, 0.35mm Pitch, SSB RP Series, 0.60 or 0.70mm Mated Height, 2.00mm Mated Width, 14 Circuits, Armor Nail, 0.15mm Fitting Nail Width | No | 14 | 14 | Black | 30 | No | 0.60mm, 0.70mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 4.428/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5050701442 | SlimStack Board-to-Board Plug, 0.35mm Pitch, SSB RP Series, 0.60 or 0.70mm Mated Height, 2.00mm Mated Width, 14 Circuits, Armor Nail, 0.25mm Fitting Nail Width | No | No | 14 | 14 | Black | 30 | No | 0.60mm, 0.70mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 4.428/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount |
| 5050701622 | SlimStack Board-to-Board Plug, 0.35mm Pitch, SSB RP Series, 0.60 or 0.70mm Mated Height, 2.00mm Mated Width, 16 Circuits, Armor Nail, 0.15mm Fitting Nail Width | No | 16 | 16 | Black | 30 | No | 0.60mm, 0.70mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 4.829/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5050701642 | SlimStack Board-to-Board Plug, 0.35mm Pitch, SSB RP Series, 0.60 or 0.70mm Mated Height, 2.00mm Mated Width, 16 Circuits, Armor Nail, 0.25mm Fitting Nail Width | No | 16 | 16 | Black | 30 | No | 0.60mm, 0.70mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 4.829/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5050702022 | SlimStack Board-to-Board Plug, 0.35mm Pitch, SSB RP Series, 0.60 or 0.70mm Mated Height, 2.00mm Mated Width, 20 Circuits, Armor Nail, 0.15mm Fitting Nail Width | No | 20 | 20 | Black | 30 | No | 0.60mm, 0.70mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 5.631/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5050702042 | SlimStack Board-to-Board Plug, 0.35mm Pitch, SSB RP Series, 0.60 or 0.70mm Mated Height, 2.00mm Mated Width, 20 Circuits, Armor Nail, 0.25mm Fitting Nail Width | No | No | 20 | 20 | Black | 30 | No | 0.60mm, 0.70mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 5.631/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount |
| 5050702222 | SlimStack Board-to-Board Plug, 0.35mm Pitch, SSB RP Series, 0.60 or 0.70mm Mated Height, 2.00mm Mated Width, 22 Circuits, Armor Nail, 0.15mm Fitting Nail Width | No | 22 | 22 | Black | 30 | No | 0.60mm, 0.70mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 6.031/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5050702242 | SlimStack Board-to-Board Plug, 0.35mm Pitch, SSB RP Series, 0.60 or 0.70mm Mated Height, 2.00mm Mated Width, 22 Circuits, Armor Nail, 0.25mm Fitting Nail Width | No | No | 22 | 22 | Black | 30 | No | 0.60mm, 0.70mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 6.031/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount |
| 5050702422 | SlimStack Board-to-Board Plug, 0.35mm Pitch, SSB RP Series, 0.60 or 0.70mm Mated Height, 2.00mm Mated Width, 24 Circuits, Armor Nail, 0.15mm Fitting Nail Width | No | 24 | 24 | Black | 30 | No | 0.60mm, 0.70mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 6.433/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5050702442 | SlimStack Board-to-Board Plug, 0.35mm Pitch, SSB RP Series, 0.60 or 0.70mm Mated Height, 2.00mm Mated Width, 24 Circuits, Armor Nail, 0.25mm Fitting Nail Width | No | 24 | 24 | Black | 30 | No | 0.60mm, 0.70mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 6.433/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5050703022 | SlimStack Board-to-Board Plug, 0.35mm Pitch, SSB RP Series, 0.60 or 0.70mm Mated Height, 2.00mm Mated Width, 30 Circuits, Armor Nail, 0.15mm Fitting Nail Width | No | 30 | 30 | Black | 30 | No | 0.60mm, 0.70mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 8.688/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5050703042 | SlimStack Board-to-Board Plug, 0.35mm Pitch, SSB RP Series, 0.60 or 0.70mm Mated Height, 2.00mm Mated Width, 30 Circuits, Armor Nail, 0.25mm Fitting Nail Width | No | No | 30 | 30 | Black | 30 | No | 0.60mm, 0.70mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 8.688/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount |
| 5050703422 | SlimStack Board-to-Board Plug, 0.35mm Pitch, SSB RP Series, 0.60 or 0.70mm Mated Height, 2.00mm Mated Width, 34 Circuits, Armor Nail, 0.15mm Fitting Nail Width | No | 34 | 34 | Black | 30 | No | 0.60mm, 0.70mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 8.438/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5050703442 | SlimStack Board-to-Board Plug, 0.35mm Pitch, SSB RP Series, 0.60 or 0.70mm Mated Height, 2.00mm Mated Width, 34 Circuits, Armor Nail, 0.25mm Fitting Nail Width | No | 34 | 34 | Black | 30 | No | 0.60mm, 0.70mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 8.438/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5050704022 | SlimStack Board-to-Board Plug, 0.35mm Pitch, SSB RP Series, 0.60 or 0.70mm Mated Height, 2.00mm Mated Width, 40 Circuits, Armor Nail, 0.15mm Fitting Nail Width | No | 40 | 40 | Black | 30 | No | 0.60mm, 0.70mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 9.958/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5050704042 | SlimStack Board-to-Board Plug, 0.35mm Pitch, SSB RP Series, 0.60 or 0.70mm Mated Height, 2.00mm Mated Width, 40 Circuits, Armor Nail, 0.25mm Fitting Nail Width | No | 40 | 40 | Black | 30 | No | 0.60mm, 0.70mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 9.958/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
| 5050704222 | SlimStack Board-to-Board Plug, 0.35mm Pitch, SSB RP Series, 0.60 or 0.70mm Mated Height, 2.00mm Mated Width, 42 Circuits, Armor Nail, 0.15mm Fitting Nail Width | No | 42 | 42 | Black | 30 | No | 0.60mm, 0.70mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 10.042/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount |