産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5044490207 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, 0.10µm Gold Plated, Friction Lock, 2 Circuits, Natural | No | 2 | 2 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Polyamide (PA) | 74.700/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.102µm | 0.102µm | Yes | No | Vacuum Pick-Up Tape | Shrouded | No | -40° to +85°C | Surface Mount | |
| 5044490307 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, 0.10µm Gold Plated, Friction Lock, 3 Circuits, Natural | No | 3 | 3 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Polyamide (PA) | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.102µm | 0.102µm | Yes | No | Vacuum Pick-Up Tape | Shrouded | No | -40° to +85°C | Surface Mount | ||
| 5044490407 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, 0.10µm Gold Plated, Friction Lock, 4 Circuits, Natural | No | 4 | 4 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Polyamide (PA) | 105.300/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.102µm | 0.102µm | Yes | No | Vacuum Pick-Up Tape | Shrouded | No | -40° to +85°C | Surface Mount | |
| 5044490507 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, 0.10µm Gold Plated, Friction Lock, 5 Circuits, Natural | No | 5 | 5 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Polyamide (PA) | 120.600/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.102µm | 0.102µm | Yes | No | Vacuum Pick-Up Tape | Shrouded | No | -40° to +85°C | Surface Mount | |
| 5044490607 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, 0.10µm Gold Plated, Inner Positive Lock, 6 Circuits, Natural | No | 6 | 6 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Polyamide (PA) | 147.800/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.102µm | 0.102µm | Yes | No | Vacuum Pick-Up Tape | Shrouded | No | -40° to +85°C | Surface Mount | |
| 5044490707 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, 0.10µm Gold Plated, Inner Positive Lock, 7 Circuits, Natural | No | 7 | 7 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Polyamide (PA) | 163.100/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.102µm | 0.102µm | Yes | No | Vacuum Pick-Up Tape | Shrouded | No | -40° to +85°C | Surface Mount | |
| 5044490807 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, 0.10µm Gold Plated, Inner Positive Lock, 8 Circuits, Natural | No | 8 | 8 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Polyamide (PA) | 178.400/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.102µm | 0.102µm | Yes | No | Vacuum Pick-Up Tape | Shrouded | No | -40° to +85°C | Surface Mount | |
| 5044490907 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, 0.10µm Gold Plated, Inner Positive Lock, 9 Circuits, Natural | No | 9 | 9 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Polyamide (PA) | 193.700/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.102µm | 0.102µm | Yes | No | Vacuum Pick-Up Tape | Shrouded | No | -40° to +85°C | Surface Mount | |
| 5044491007 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, 0.10µm Gold Plated, Inner Positive Lock, 10 Circuits, Natural | No | 10 | 10 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Polyamide (PA) | 209.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.102µm | 0.102µm | Yes | No | Vacuum Pick-Up Tape | Shrouded | No | -40° to +85°C | Surface Mount | |
| 5044491107 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, 0.10µm Gold Plated, Inner Positive Lock, 11 Circuits, Natural | No | 11 | 11 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Polyamide (PA) | 224.200/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.102µm | 0.102µm | Yes | No | Vacuum Pick-Up Tape | Shrouded | No | -40° to +85°C | Surface Mount | |
| 5044491207 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, 0.10µm Gold Plated, Inner Positive Lock, 12 Circuits, Natural | No | 12 | 12 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Polyamide (PA) | 239.500/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.102µm | 0.102µm | Yes | No | Vacuum Pick-Up Tape | Shrouded | No | -40° to +85°C | Surface Mount | |
| 5044491307 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, 0.10µm Gold Plated, Inner Positive Lock, 13 Circuits, Natural | No | 13 | 13 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Polyamide (PA) | 254.800/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.102µm | 0.102µm | Yes | No | Vacuum Pick-Up Tape | Shrouded | No | -40° to +85°C | Surface Mount | |
| 5044491407 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, 0.10µm Gold Plated, Inner Positive Lock, 14 Circuits, Natural | No | 14 | 14 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Polyamide (PA) | 270.100/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.102µm | 0.102µm | Yes | No | Vacuum Pick-Up Tape | Shrouded | No | -40° to +85°C | Surface Mount | |
| 5044491507 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, 0.10µm Gold Plated, Inner Positive Lock, 15 Circuits, Natural | No | 15 | 15 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Polyamide (PA) | 285.400/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.102µm | 0.102µm | Yes | No | Vacuum Pick-Up Tape | Shrouded | No | -40° to +85°C | Surface Mount |