産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 447640401 | Micro-Fit BMI Receptacle Header, Dual Row, Right-Angle, with Press-fit Plastic Pegs, 1.02µm Tin (Sn) Plating, Mylar Positioning Strip, 4 Circuits | No | 4 | 4 | Black | 30 | No | No | Yes | No | No | Phosphor Bronze | Tin | Tin | Liquid Crystal Polymer (LCP) | 1.305/g | 2 | Right Angle | Tray | 3.70mm | Yes | Yes | 1.60mm | 3.00mm | 1.020µm | 1.020µm | Yes | Yes | Shrouded | -40° to +105°C | Through Hole | |
| 447640402 | Micro-Fit BMI Receptacle Header, Dual Row, Right-Angle, with Press-fit Plastic Pegs, 0.38µm Gold (Au) Selective Plating, Mylar Positioning Strip, 4 Circuits | No | 4 | 4 | Black | 30 | No | No | Yes | No | No | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 1.313/g | 2 | Right Angle | Tray | 3.70mm | Yes | Yes | 1.60mm | 3.00mm | 0.380µm | 0.380µm | Yes | Yes | Shrouded | -40° to +105°C | Through Hole | |
| 447640403 | Micro-Fit BMI Receptacle Header, Dual Row, Right-Angle, with Press-fit Plastic Pegs, 0.76µm Gold (Au) Selective Plating, Mylar Positioning Strip, 4 Circuits | No | 4 | 4 | Black | 30 | No | No | Yes | No | No | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 1.313/g | 2 | Right Angle | Tray | 3.70mm | Yes | Yes | 1.57mm | 3.00mm | 0.760µm | 0.760µm | Yes | Yes | Shrouded | -40° to +105°C | Through Hole | |
| 447640601 | Micro-Fit BMI Receptacle Header, Dual Row, Right-Angle, with Press-fit Plastic Pegs, 1.02µm Tin (Sn) Plating, Mylar Positioning Strip, 6 Circuits | No | 6 | 6 | Black | 30 | No | No | Yes | No | No | Phosphor Bronze | Tin | Tin | Liquid Crystal Polymer (LCP) | 1.850/g | 2 | Right Angle | Tray | 3.70mm | Yes | Yes | 1.57mm | 3.00mm | 1.020µm | 1.020µm | Yes | Yes | Shrouded | -40° to +105°C | Through Hole | |
| 447640602 | Micro-Fit BMI Receptacle Header, Dual Row, Right-Angle, with Press-fit Plastic Pegs, 0.38µm Gold (Au) Selective Plating, Mylar Positioning Strip, 6 Circuits | No | 6 | 6 | Black | 30 | No | No | Yes | No | No | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 1.862/g | 2 | Right Angle | Tray | 3.70mm | Yes | Yes | 1.57mm | 3.00mm | 0.380µm | 0.380µm | Yes | Yes | Shrouded | -40° to +105°C | Through Hole | |
| 447640603 | Micro-Fit BMI Receptacle Header, Dual Row, Right-Angle, with Press-fit Plastic Pegs, 0.76µm Gold (Au) Selective Plating, Mylar Positioning Strip, 6 Circuits | No | 6 | 6 | Black | 30 | No | No | Yes | No | No | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 1.862/g | 2 | Right Angle | Tray | 3.70mm | Yes | Yes | 1.57mm | 3.00mm | 0.760µm | 0.760µm | Yes | Yes | Shrouded | -40° to +105°C | Through Hole | |
| 447640801 | Micro-Fit BMI Receptacle Header, Dual Row, Right-Angle, with Press-fit Plastic Pegs, 1.02µm Tin (Sn) Plating, Mylar Positioning Strip, 8 Circuits | No | 8 | 8 | Black | 30 | No | No | Yes | No | No | Phosphor Bronze | Tin | Tin | Liquid Crystal Polymer (LCP) | 2.433/g | 2 | Right Angle | Tray | 3.70mm | Yes | Yes | 1.57mm | 3.00mm | 1.020µm | 1.020µm | Yes | Yes | Shrouded | -40° to +105°C | Through Hole | |
| 447640802 | Micro-Fit BMI Receptacle Header, Dual Row, Right-Angle, with Press-fit Plastic Pegs, 0.38µm Gold (Au) Selective Plating, Mylar Positioning Strip, 8 Circuits | No | 8 | 8 | Black | 30 | No | No | Yes | No | No | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 2.459/g | 2 | Right Angle | Tray | 3.70mm | Yes | Yes | 1.57mm | 3.00mm | 0.380µm | 0.380µm | Yes | Yes | Shrouded | -40° to +105°C | Through Hole | |
| 447640803 | Micro-Fit BMI Receptacle Header, Dual Row, Right-Angle, with Press-fit Plastic Pegs, 0.76µm Gold (Au) Selective Plating, Mylar Positioning Strip, 8 Circuits | No | 8 | 8 | Black | 30 | No | No | Yes | No | No | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 2.459/g | 2 | Right Angle | Tray | 3.70mm | Yes | Yes | 1.57mm | 3.00mm | 0.760µm | 0.760µm | Yes | Yes | Shrouded | -40° to +105°C | Through Hole | |
| 447640811 | Micro-Fit BMI Receptacle Header, Dual Row, Right-Angle, with Press-fit Plastic Pegs, 1.02µm Tin (Sn) Plating, High-Temp PET Laminate Positioning Strip, 8 Circuits | No | No | 8 | 8 | Black | 30 | No | No | Yes | No | No | Phosphor Bronze | Tin | Tin | Liquid Crystal Polymer (LCP) | 2 | Right Angle | Tray | 3.70mm | Yes | Yes | 1.57mm | 3.00mm | 1.020µm | 1.020µm | Yes | Yes | Shrouded | -40° to +105°C | Through Hole | |
| 447641001 | Micro-Fit BMI Receptacle Header, Dual Row, Right-Angle, with Press-fit Plastic Pegs, 1.02µm Tin (Sn) Plating, Mylar Positioning Strip, 10 Circuits | No | 10 | 10 | Black | 30 | No | No | Yes | No | No | Phosphor Bronze | Tin | Tin | Liquid Crystal Polymer (LCP) | 2.894/g | 2 | Right Angle | Tray | 3.70mm | Yes | Yes | 1.57mm | 3.00mm | 1.020µm | 1.020µm | Yes | Yes | Shrouded | -40° to +105°C | Through Hole | |
| 447641002 | Micro-Fit BMI Receptacle Header, Dual Row, Right-Angle, with Press-fit Plastic Pegs, 0.38µm Gold (Au) Selective Plating, Mylar Positioning Strip, 10 Circuits | No | 10 | 10 | Black | 30 | No | No | Yes | No | No | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 2.914/g | 2 | Right Angle | Tray | 3.70mm | Yes | Yes | 1.57mm | 3.00mm | 0.380µm | 0.380µm | Yes | Yes | Shrouded | -40° to +105°C | Through Hole | |
| 447641003 | Micro-Fit BMI Receptacle Header, Dual Row, Right-Angle, with Press-fit Plastic Pegs, 0.76µm Gold (Au) Selective Plating, Mylar Positioning Strip, 10 Circuits | No | No | 10 | 10 | Black | 30 | No | No | Yes | No | No | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 2.914/g | 2 | Right Angle | Tray | 3.70mm | Yes | Yes | 1.57mm | 3.00mm | 0.760µm | 0.760µm | Yes | Yes | Shrouded | -40° to +105°C | Through Hole |
| 447641201 | Micro-Fit BMI Receptacle Header, Dual Row, Right-Angle, with Press-fit Plastic Pegs, 1.02µm Tin (Sn) Plating, Mylar Positioning Strip, 12 Circuits | No | 12 | 12 | Black | 30 | No | No | Yes | No | No | Phosphor Bronze | Tin | Tin | Liquid Crystal Polymer (LCP) | 3.403/g | 2 | Right Angle | Tray | 3.70mm | Yes | Yes | 1.57mm | 3.00mm | 1.020µm | 1.020µm | Yes | Yes | Shrouded | -40° to +105°C | Through Hole | |
| 447641202 | Micro-Fit BMI Receptacle Header, Dual Row, Right-Angle, with Press-fit Plastic Pegs, 0.38µm Gold (Au) Selective Plating, Mylar Positioning Strip, 12 Circuits | No | No | 12 | 12 | Black | 30 | No | No | Yes | No | No | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 3.427/g | 2 | Right Angle | Tray | 3.70mm | Yes | Yes | 1.57mm | 3.00mm | 0.380µm | 0.380µm | Yes | Yes | Shrouded | -40° to +105°C | Through Hole |
| 447641203 | Micro-Fit BMI Receptacle Header, Dual Row, Right-Angle, with Press-fit Plastic Pegs, 0.76µm Gold (Au) Selective Plating, Mylar Positioning Strip, 12 Circuits | No | 12 | 12 | Black | 30 | No | No | Yes | No | No | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 3.427/g | 2 | Right Angle | Tray | 3.70mm | Yes | Yes | 1.57mm | 3.00mm | 0.760µm | 0.760µm | Yes | Yes | Shrouded | -40° to +105°C | Through Hole | |
| 447641401 | Micro-Fit BMI Receptacle Header, Dual Row, Right-Angle, with Press-fit Plastic Pegs, 1.02µm Tin (Sn) Plating, Mylar Positioning Strip, 14 Circuits | No | 14 | 14 | Black | 30 | No | No | Yes | No | No | Phosphor Bronze | Tin | Tin | Liquid Crystal Polymer (LCP) | 3.910/g | 2 | Right Angle | Tray | 3.70mm | Yes | Yes | 1.57mm | 3.00mm | 1.020µm | 1.020µm | Yes | Yes | Shrouded | -40° to +105°C | Through Hole | |
| 447641402 | Micro-Fit BMI Receptacle Header, Dual Row, Right-Angle, with Press-fit Plastic Pegs, 0.38µm Gold (Au) Selective Plating, Mylar Positioning Strip, 14 Circuits | No | 14 | 14 | Black | 30 | No | No | Yes | No | No | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 3.938/g | 2 | Right Angle | Tray | 3.70mm | Yes | Yes | 1.57mm | 3.00mm | 0.380µm | 0.380µm | Yes | Yes | Shrouded | -40° to +105°C | Through Hole | |
| 447641403 | Micro-Fit BMI Receptacle Header, Dual Row, Right-Angle, with Press-fit Plastic Pegs, 0.76µm Gold (Au) Selective Plating, Mylar Positioning Strip, 14 Circuits | No | 14 | 14 | Black | 30 | No | No | Yes | No | No | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 3.938/g | 2 | Right Angle | Tray | 3.70mm | Yes | Yes | 1.57mm | 3.00mm | 0.760µm | 0.760µm | Yes | Yes | Shrouded | -40° to +105°C | Through Hole | |
| 447641601 | Micro-Fit BMI Receptacle Header, Dual Row, Right-Angle, with Press-fit Plastic Pegs, 1.02µm Tin (Sn) Plating, Mylar Positioning Strip, 16 Circuits | No | 16 | 16 | Black | 30 | No | No | Yes | No | No | Phosphor Bronze | Tin | Tin | Liquid Crystal Polymer (LCP) | 4.432/g | 2 | Right Angle | Tray | 3.70mm | Yes | Yes | 1.57mm | 3.00mm | 1.020µm | 1.020µm | Yes | Yes | Shrouded | -40° to +105°C | Through Hole | |
| 447641602 | Micro-Fit BMI Receptacle Header, Dual Row, Right-Angle, with Press-fit Plastic Pegs, 0.38µm Gold (Au) Selective Plating, Mylar Positioning Strip, 16 Circuits | No | No | 16 | 16 | Black | 30 | No | No | Yes | No | No | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 4.464/g | 2 | Right Angle | Tray | 3.70mm | Yes | Yes | 1.57mm | 3.00mm | 0.380µm | 0.380µm | Yes | Yes | Shrouded | -40° to +105°C | Through Hole |
| 447641801 | Micro-Fit BMI Receptacle Header, Dual Row, Right-Angle, with Press-fit Plastic Pegs, 1.02µm Tin (Sn) Plating, Mylar Positioning Strip, 18 Circuits | No | 18 | 18 | Black | 30 | No | No | Yes | No | No | Phosphor Bronze | Tin | Tin | Liquid Crystal Polymer (LCP) | 4.952/g | 2 | Right Angle | Tray | 3.70mm | Yes | Yes | 1.57mm | 3.00mm | 1.020µm | 1.020µm | Yes | Yes | Shrouded | -40° to +105°C | Through Hole | |
| 447641802 | Micro-Fit BMI Receptacle Header, Dual Row, Right-Angle, with Press-fit Plastic Pegs, 0.38µm Gold (Au) Selective Plating, Mylar Positioning Strip, 18 Circuits | No | 18 | 18 | Black | 30 | No | No | Yes | No | No | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 4.988/g | 2 | Right Angle | Tray | 3.70mm | Yes | Yes | 1.57mm | 3.00mm | 0.380µm | 0.380µm | Yes | Yes | Shrouded | -40° to +105°C | Through Hole | |
| 447642001 | Micro-Fit BMI Receptacle Header, Dual Row, Right-Angle, with Press-fit Plastic Pegs, 1.02µm Tin (Sn) Plating, Mylar Positioning Strip, 20 Circuits | No | 20 | 20 | Black | 30 | No | No | Yes | No | No | Phosphor Bronze | Tin | Tin | Liquid Crystal Polymer (LCP) | 5.416/g | 2 | Right Angle | Tray | 3.70mm | Yes | Yes | 1.57mm | 3.00mm | 1.020µm | 1.020µm | Yes | Yes | Shrouded | -40° to +105°C | Through Hole | |
| 447642002 | Micro-Fit BMI Receptacle Header, Dual Row, Right-Angle, with Press-fit Plastic Pegs, 0.38µm Gold (Au) Selective Plating, Mylar Positioning Strip, 20 Circuits | No | No | 20 | 20 | Black | 30 | No | No | Yes | No | No | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 5.456/g | 2 | Right Angle | Tray | 3.70mm | Yes | Yes | 1.57mm | 3.00mm | 0.380µm | 0.380µm | Yes | Yes | Shrouded | -40° to +105°C | Through Hole |