産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 445200001 | Modular Jack, Right-Angle, Shielded, Stacked, 8/8, 8 Ports | Black | 500 | 94V-0 | Yes | 25.41mm | None | Brass, Phosphor Bronze | Gold | Tin | Polyester | 35.586/g | Right Angle (Side Entry) | Tray | Yes | 1.60mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 2x4 | 8/8 | -40° to +80°C | Through Hole | N/A | |
| 445200002 | Modular Jack, Right-Angle, Shielded, Stacked, 8/8, 12 Ports | No | Black | 500 | 94V-0 | Yes | 25.41mm | None | Brass, Phosphor Bronze | Gold | Tin | Polyester | 51.700/g | Right Angle (Side Entry) | Tray | Yes | 1.60mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 2x6 | 8/8 | -40° to +80°C | Through Hole | N/A |
| 445200004 | Modular Jack, Right-Angle, Shielded, Stacked, 8/8, 8 Ports | Black | 500 | 94V-0 | Yes | 25.41mm | None | Brass, Phosphor Bronze | Gold | Tin | Polyester | 36.600/g | Right Angle (Side Entry) | Tray | Yes | 1.60mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 2x4 | 8/8 | -40° to +80°C | Through Hole | N/A |