産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 444990027 | Mini-Fit BMI First Mate / Last Break Header, 4.20mm Pitch, Dual Row, Right-Angle, 10 Circuits, Nylon 6/6 UL 94V-0, Matte Tin (Sn) Plating | No | No | 10 | 10 | Natural | 30 | Yes | No | Yes | No | Yes | Brass | Matte Tin | Matte Tin | Nylon | 4.252/g | 2 | Right Angle | Tray | 3.30mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 444990036 | Mini-Fit BMI First Mate / Last Break Header, 4.20mm Pitch, Dual Row, Right-Angle, 24 Circuits, Nylon 6/6 UL 94V-0, Matte Tin (Sn) Plating | No | No | 24 | 24 | Natural | 30 | Yes | No | Yes | No | Yes | Brass | Matte Tin | Matte Tin | Nylon | 9.395/g | 2 | Right Angle | Tray | 3.30mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 444990042 | Mini-Fit BMI First Mate / Last Break Header, 4.20mm Pitch, Dual Row, Right-Angle, 10 Circuits, Nylon 6/6 UL 94V-0, Gold (Au) Plating | No | 10 | 10 | Natural | 30 | Yes | No | Yes | No | Yes | Brass | Gold | Matte Tin | Nylon | 4.106/g | 2 | Right Angle | Tray | 3.30mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole | |
| 444990049 | Mini-Fit BMI First Mate / Last Break Header, 4.20mm Pitch, Dual Row, Right-Angle, 24 Circuits, Nylon 6/6 UL 94V-2, Matte Tin (Sn) Plating | No | No | 24 | 24 | Natural | 30 | Yes | No | Yes | No | Yes | Brass | Matte Tin | Matte Tin | Nylon | 9.312/g | 2 | Right Angle | Tray | 3.30mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 444990055 | Mini-Fit BMI First Mate / Last Break Header, 4.20mm Pitch, Dual Row, Right-Angle, 10 Circuits, Nylon 6/6 UL 94V-0, Gold (Au) Plating | No | No | 10 | 10 | Natural | 30 | Yes | No | Yes | No | Yes | Brass | Gold | Matte Tin | Nylon | 4.239/g | 2 | Right Angle | Tray | 3.30mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 444990065 | Mini-Fit BMI First Mate / Last Break Header, 4.20mm Pitch, Dual Row, Right-Angle, 24 Circuits, Nylon 6/6 UL 94V-0, Gold (Au) Plating | No | No | 24 | 24 | Natural | 30 | Yes | No | Yes | No | Yes | Brass | Gold | Matte Tin | Nylon | 9.674/g | 2 | Right Angle | Tray | 3.30mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 444990066 | Mini-Fit BMI First Mate / Last Break Header, 4.20mm Pitch, Dual Row, Right-Angle, 18 Circuits, Nylon 6/6 UL 94V-0, Matte Tin (Sn) Plating | No | No | 18 | 18 | Natural | 30 | Yes | No | Yes | No | Yes | Brass | Matte Tin | Matte Tin | Nylon | 7.014/g | 2 | Right Angle | Tray | 3.30mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 444990072 | Mini-Fit BMI First Mate / Last Break Header, 4.20mm Pitch, Dual Row, Right-Angle, 18 Circuits, Nylon 6/6 UL 94V-0, Gold (Au) Plating | No | No | 18 | 18 | Natural | 30 | Yes | No | Yes | No | Yes | Brass | Gold | Matte Tin | Nylon | 11.872/g | 2 | Right Angle | Tray | 3.30mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 444990075 | Mini-Fit BMI First Mate / Last Break Header, 4.20mm Pitch, Dual Row, Right-Angle, 18 Circuits, Nylon 6/6 UL 94V-2, Matte Tin (Sn) Plating | No | No | 18 | 18 | Natural | 30 | Yes | No | Yes | No | Yes | Brass | Matte Tin | Matte Tin | Nylon | 6.979/g | 2 | Right Angle | Tray | 3.30mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 444990078 | Mini-Fit BMI First Mate / Last Break Header, 4.20mm Pitch, Dual Row, Right-Angle, 18 Circuits, Nylon 6/6 UL 94V-0, Gold (Au) Plating | No | No | 18 | 18 | Natural | 30 | Yes | No | Yes | No | Yes | Brass | Gold | Matte Tin | Nylon | 7.326/g | 2 | Right Angle | Tray | 3.30mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 444990089 | Mini-Fit BMI First Mate / Last Break Header, 4.20mm Pitch, Dual Row, Right-Angle, 10 Circuits, Nylon 6/6 UL 94V-0, Gold (Au) Plating | No | No | 10 | 10 | Natural | 30 | Yes | No | Yes | No | Yes | Brass | Gold | Matte Tin | Nylon | 4.162/g | 2 | Right Angle | Tray | 3.30mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 444990090 | Mini-Fit BMI First Mate / Last Break Header, 4.20mm Pitch, Dual Row, Right-Angle, 24 Circuits, Nylon 6/6 UL 94V-0, Matte Tin (Sn) Plating | No | No | 24 | 24 | Natural | 30 | Yes | No | Yes | No | Yes | Brass | Matte Tin | Matte Tin | Nylon | 9.374/g | 2 | Right Angle | Tray | 3.30mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 444990094 | Mini-Fit BMI First Mate / Last Break Header, 4.20mm Pitch, Dual Row, Right-Angle, 18 Circuits, Nylon 6/6 UL 94V-0, Gold (Au) Plating | No | No | 18 | 18 | Natural | 30 | Yes | No | Yes | No | Yes | Brass | Gold | Matte Tin | Nylon | 7.288/g | 2 | Right Angle | Tray | 3.30mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 444990095 | Mini-Fit BMI First Mate / Last Break Header, 4.20mm Pitch, Dual Row, Right-Angle, 18 Circuits, Nylon 6/6 UL 94V-0, Gold (Au) Plating | No | No | 18 | 18 | Natural | 30 | Yes | No | Yes | No | Yes | Brass | Gold | Matte Tin | Nylon | 7.648/g | 2 | Right Angle | Tray | 3.30mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 444990096 | Mini-Fit BMI Header, 4.20mm Pitch, Dual Row, Right-Angle, 24 Circuits, Circuits 3, 6, 15, and 18 Voided, Nylon 6/6 UL 94V-2, with Long Pins, Matte Tin (Sn) Plating | No | No | 20 | 24 | Natural | 30 | No | No | Yes | No | Yes | Brass | Matte Tin | Matte Tin | Nylon | 8.736/g | 2 | Right Angle | Tray | 3.30mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 444990097 | Mini-Fit BMI First Mate / Last Break Header, 4.20mm Pitch, Dual Row, Right-Angle, 14 Circuits, Nylon 6/6 UL 94V-0, Gold (Au) Plating | No | No | 14 | 14 | Natural | 30 | Yes | No | Yes | No | Yes | Brass | Gold | Matte Tin | Nylon | 6.021/g | 2 | Right Angle | Tray | 3.30mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 444990099 | Mini-Fit BMI First Mate / Last Break Header, 4.20mm Pitch, Dual Row, Right-Angle, 24 Circuits, Nylon 6/6 UL 94V-0, Gold (Au) Plating | No | No | 24 | 24 | Natural | 30 | Yes | No | Yes | No | Yes | Brass | Gold | Matte Tin | Nylon | 10.180/g | 2 | Right Angle | Tray | 3.30mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 444990100 | Mini-Fit BMI First Mate / Last Break Header, 4.20mm Pitch, Dual Row, Right-Angle, 24 Circuits, Nylon 6/6 UL 94V-0, Gold (Au) Plating | No | No | 24 | 24 | Natural | 30 | Yes | No | Yes | No | Yes | Brass | Gold | Matte Tin | Nylon | 9.784/g | 2 | Right Angle | Tray | 3.30mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 444990101 | Mini-Fit BMI First Mate / Last Break Header, 4.20mm Pitch, Dual Row, Right-Angle, 14 Circuits, Nylon 6/6 UL 94V-0, Gold (Au) Plating | No | No | 14 | 14 | Natural | 30 | Yes | No | Yes | No | Yes | Brass | Gold | Matte Tin | Nylon | 6.009/g | 2 | Right Angle | Tray | 3.30mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 444990103 | Mini-Fit BMI First Mate / Last Break Header, 4.20mm Pitch, Dual Row, Right-Angle, 24 Circuits, Nylon 6/6 UL 94V-2, Matte Tin (Sn) Plating | No | No | 24 | 24 | Natural | 30 | Yes | No | Yes | No | Yes | Brass | Matte Tin | Matte Tin | Nylon | 9.725/g | 2 | Right Angle | Tray | 3.30mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 444990104 | Mini-Fit BMI First Mate / Last Break Header, 4.20mm Pitch, Dual Row, Right-Angle, 24 Circuits, Nylon 6/6 UL 94V-0, Gold (Au) Plating | No | No | 24 | 24 | Natural | 30 | Yes | No | Yes | No | Yes | Brass | Gold | Matte Tin | Nylon | 9.916/g | 2 | Right Angle | Tray | 3.30mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 444990105 | Mini-Fit BMI First Mate / Last Break Header, 4.20mm Pitch, Dual Row, Right-Angle, 16 Circuits, Nylon 6/6 UL 94V-0, Gold (Au) Plating | No | No | 16 | 16 | Natural | 30 | Yes | No | Yes | No | Yes | Brass | Gold | Matte Tin | Nylon | 6.380/g | 2 | Right Angle | Tray | 3.30mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 444990108 | Mini-Fit BMI First Mate / Last Break Header, 4.20mm Pitch, Dual Row, Right-Angle, 14 Circuits, Nylon 6/6 UL 94V-0, Gold (Au) Plating | No | No | 14 | 14 | Natural | 30 | Yes | No | Yes | No | Yes | Brass | Gold | Matte Tin | Nylon | 5.619/g | 2 | Right Angle | Tray | 3.30mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 444990111 | Mini-Fit BMI First Mate / Last Break Header, 4.20mm Pitch, Dual Row, Right-Angle, 6 Circuits, Nylon 6/6 UL 94V-0, Gold (Au) Plating | No | No | 6 | 6 | Natural | 30 | Yes | No | Yes | No | Yes | Brass | Gold | Matte Tin | Nylon | 2.628/g | 2 | Right Angle | Tray | 3.30mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |
| 444990112 | Mini-Fit BMI First Mate / Last Break Header, 4.20mm Pitch, Dual Row, Right-Angle, 24 Circuits, Nylon 6/6 UL 94V-0, Gold (Au) Plating | No | No | 24 | 24 | Natural | 30 | Yes | No | Yes | No | Yes | Brass | Gold | Matte Tin | Nylon | 9.324/g | 2 | Right Angle | Tray | 3.30mm | No | Yes | 1.78mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | No | -40° to +105°C | Through Hole |