産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 443800001 | Modular Jack, Right-Angle, Low Profile, Inverted, 8/8, Unshielded | N/A | Black | 500 | Yes | 13.21mm | No | None | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 2.144/g | Right Angle (Side Entry) | Tube | Without Flange | Yes | Yes | 1.00mm | 1.02mm | 1.02mm | 1.270µm | 2.540µm | 1x1 | 8/8 | -40° to +85°C | Through Hole | No | N/A | |
| 443800002 | Modular Jack, Right-Angle, Low Profile, Inverted, 6/6, Unshielded | N/A | Black | 500 | Yes | 13.21mm | No | None | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 2.300/g | Right Angle (Side Entry) | Tube | Without Flange | Yes | Yes | 1.00mm | 1.02mm | 1.02mm | 1.270µm | 2.540µm | 1x1 | 6/6 | -40° to +85°C | Through Hole | No | N/A | |
| 443800004 | Modular Jack, Right-Angle, Low Profile, Inverted, 8/8, Shielded, with All Panel Grounding Tabs | N/A | Black | 500 | Yes | 13.53mm | No | None | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 3.684/g | Right Angle (Side Entry) | Tray | Without Flange | Yes | Yes | 1.00mm | 1.02mm | 1.02mm | 1.270µm | 2.540µm | 1x1 | 8/8 | -40° to +85°C | Through Hole | No | N/A |