産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 432236101 | Modular Jack, Right-Angle, Low Profile, 6/6, 2 Ports | N/A | Black | 500 | 94V-0 | No | 12.83mm | None | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 4.580/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x2 | 6/6 | -40° to +85°C | Through Hole | No | N/A | |||
| 432236107 | Modular Jack, Right-Angle, Low Profile, 6/6, 4 Ports | Black | 500 | 94V-0 | No | 12.83mm | None | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 8.600/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x4 | 6/6 | -40° to +85°C | Through Hole | N/A | |||||
| 432236113 | Modular Jack, Right-Angle, Low Profile, 6/6, 6 Ports | N/A | Black | 500 | 94V-0 | No | 12.83mm | None | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 12.200/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x6 | 6/6 | -40° to +85°C | Through Hole | No | N/A | |||
| 432236122 | Modular Jack, Right-Angle, Low Profile, 6/4, 2 Ports | N/A | Black | 500 | 94V-0 | No | 12.83mm | None | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 4.400/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x2 | 6/4 | -40° to +85°C | Through Hole | No | N/A | |||
| 432236128 | Modular Jack, Right-Angle, Low Profile, 6/4, 4 Ports | N/A | Black | 500 | 94V-0 | No | 12.83mm | None | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 8.000/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x4 | 6/4 | -40° to +85°C | Through Hole | No | N/A | |||
| 432236140 | Modular Jack, Right-Angle, Low Profile, 6/4, 8 Ports | N/A | Black | 500 | 94V-0 | No | 12.83mm | None | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 15.700/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x8 | 6/4 | -40° to +85°C | Through Hole | No | N/A | |||
| 432236155 | Modular Jack, Right-Angle, Low Profile, 6/2, 6 Ports | No | N/A | Black | 500 | 94V-0 | No | 12.83mm | No | None | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 11.000/g | Right Angle (Side Entry) | Tray | Without Flange | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x6 | 6/2 | -40° to +85°C | Through Hole | No | N/A |
| 432236158 | Modular Jack, Right-Angle, Low Profile, 6/2, 8 Ports | No | N/A | Black | 500 | 94V-0 | No | 12.83mm | No | None | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 14.900/g | Right Angle (Side Entry) | Tray | Without Flange | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x8 | 6/2 | -40° to +85°C | Through Hole | No | N/A |
| 432238122 | Modular Jack, Right-Angle, Low Profile, 8/8, 2 Ports | N/A | Black | 500 | 94V-0 | No | 12.83mm | None | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 5.900/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x2 | 8/8 | -40° to +85°C | Through Hole | No | N/A | |||
| 432238128 | Modular Jack, Right-Angle, Low Profile, 8/8, 2 Ports | N/A | Black | 500 | 94V-0 | No | 13.31mm | None | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 9.200/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x2 | 8/8 | -40° to +85°C | Through Hole | No | N/A | |||
| 432238140 | Modular Jack, Right-Angle, Low Profile, 8/8, 4 Ports | N/A | Black | 500 | 94V-0 | No | 12.83mm | None | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 10.800/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x4 | 8/8 | -40° to +85°C | Through Hole | No | N/A | |||
| 432238146 | Modular Jack, Right-Angle, Low Profile, 8/8, 4 Ports | N/A | Black | 500 | 94V-0 | No | 13.31mm | None | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 16.300/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x4 | 8/8 | -40° to +85°C | Through Hole | No | N/A | |||
| 432238158 | Modular Jack, Right-Angle, Low Profile, 8/8, 6 Ports | N/A | Black | 500 | 94V-0 | No | 12.83mm | None | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 16.100/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x6 | 8/8 | -40° to +85°C | Through Hole | No | N/A | |||
| 432238164 | Modular Jack, Right-Angle, Low Profile, 8/8, 6 Ports | N/A | Black | 500 | 94V-0 | No | 13.31mm | None | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 23.800/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x6 | 8/8 | -40° to +85°C | Through Hole | No | N/A | |||
| 432238176 | Modular Jack, Right-Angle, Low Profile, 8/8, 8 Ports | N/A | Black | 500 | No | 12.83mm | None | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 22.692/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x8 | 8/8 | -40° to +85°C | Through Hole | No | N/A | ||||
| 432238182 | Modular Jack, Right-Angle, Low Profile, 8/8, 8 Ports | N/A | Black | 500 | 94V-0 | No | 12.83mm | None | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 30.700/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x8 | 8/8 | -40° to +85°C | Through Hole | No | N/A | |||
| 432238185 | Modular Jack, Right-Angle, Low Profile, Shielded, 8/8, 8 Ports | N/A | Black | 500 | 94V-0 | No | 13.31mm | None | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 30.800/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x8 | 8/8 | -40° to +85°C | Through Hole | No | N/A | |||
| 432238546 | Modular Jack, Right-Angle, Low Profile, 8/8, 4 Ports | Black | 500 | 94V-0 | No | 13.31mm | None | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 16.300/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x4 | 8/8 | -40° to +85°C | Through Hole | N/A | |||||
| 432238582 | Modular Jack, Right-Angle, Low Profile, 8/8, 8 Ports | Black | 500 | 94V-0 | No | 13.31mm | None | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 30.600/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x8 | 8/8 | -40° to +85°C | Through Hole | N/A |