産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 15060045 | Mini-Fit BMI Plug Housing, 4.20mm Pitch, Dual Row, with Panel Mount Ears, Nylon 6/6 UL 94V-2, 4 Circuits, Natural | 4 | Natural | Plug | No | No | Yes | Nylon | 2.520/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 15060046 | Mini-Fit BMI Plug Housing, 4.20mm Pitch, Dual Row, with Panel Mount Ears, Nylon 6/6 UL 94V-0, 4 Circuits, Natural | 4 | Natural | Plug | No | No | Yes | Nylon | 2.720/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 15060065 | Mini-Fit BMI Plug Housing, 4.20mm Pitch, Dual Row, with Panel Mount Ears, Nylon 6/6 UL 94V-2, 6 Circuits, Natural | 6 | Natural | Plug | No | No | Yes | Nylon | 2.911/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 15060066 | Mini-Fit BMI Plug Housing, 4.20mm Pitch, Dual Row, with Panel Mount Ears, Nylon 6/6 UL 94V-0, 6 Circuits, Natural | 6 | Natural | Plug | No | No | Yes | Nylon | 3.000/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 15060085 | Mini-Fit BMI Plug Housing, 4.20mm Pitch, Dual Row, with Panel Mount Ears, Nylon 6/6 UL 94V-2, 8 Circuits, Natural | 8 | Natural | Plug | No | No | Yes | Nylon | 3.880/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 15060105 | Mini-Fit BMI Plug Housing, 4.20mm Pitch, Dual Row, with Panel Mount Ears, Nylon 6/6 UL 94V-2, 10 Circuits, Natural | 10 | Natural | Plug | No | No | Yes | Nylon | 4.400/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 15060106 | Mini-Fit BMI Plug Housing, 4.20mm Pitch, Dual Row, with Panel Mount Ears, Nylon 6/6 UL 94V-0, 10 Circuits, Natural | 10 | Natural | Plug | No | No | Yes | Nylon | 4.140/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 15060145 | Mini-Fit BMI Plug Housing, 4.20mm Pitch, Dual Row, with Panel Mount Ears, Nylon 6/6 UL 94V-2, 14 Circuits, Natural | 14 | Natural | Plug | No | No | Yes | Nylon | 5.500/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 15060146 | Mini-Fit BMI Plug Housing, 4.20mm Pitch, Dual Row, with Panel Mount Ears, Nylon 6/6 UL 94V-0, 14 Circuits, Natural | 14 | Natural | Plug | No | No | Yes | Nylon | 6.040/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 15060185 | Mini-Fit BMI Plug Housing, 4.20mm Pitch, Dual Row, with Panel Mount Ears, Nylon 6/6 UL 94V-2, 18 Circuits, Natural | 18 | Natural | Plug | No | No | Yes | Nylon | 5.995/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 15060186 | Mini-Fit BMI Plug Housing, 4.20mm Pitch, Dual Row, with Panel Mount Ears, Nylon 6/6 UL 94V-0, 18 Circuits, Natural | 18 | Natural | Plug | No | No | Yes | Nylon | 6.320/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 15060245 | Mini-Fit BMI Plug Housing, 4.20mm Pitch, Dual Row, with Panel Mount Ears, Nylon 6/6 UL 94V-2, 24 Circuits, Natural | 24 | Natural | Plug | No | No | Yes | Nylon | 8.360/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 15060246 | Mini-Fit BMI Plug Housing, 4.20mm Pitch, Dual Row, with Panel Mount Ears, Nylon 6/6 UL 94V-0, 24 Circuits, Natural | 24 | Natural | Plug | No | No | Yes | Nylon | 8.520/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 50362323 | Mini-Fit BMI Plug Housing, 4.20mm Pitch, Dual Row, with Panel Mount Ears, Nylon 6/6 UL 94V-0, 8 Circuits, Natural | 8 | Natural | Plug | No | No | Yes | Nylon | 4.390/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 424750451 | Mini-Fit BMI Plug Housing, 4.20mm Pitch, Dual Row, with Panel Mount Ears, Nylon UL 94V-2, Glow-Wire Capable, 4 Circuits, Natural | No | 4 | Natural | Plug | Yes | No | Yes | Nylon | 2.740/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |
| 424750461 | Mini-Fit BMI Plug Housing, 4.20mm Pitch, Dual Row, with Panel Mount Ears, Nylon UL 94V-2, Glow-Wire Capable, 4 Circuits, Black | No | 4 | Black | Plug | Yes | No | Yes | Nylon | 2.740/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |
| 424750661 | Mini-Fit BMI Plug Housing, 4.20mm Pitch, Dual Row, with Panel Mount Ears, Nylon UL 94V-2, Glow-Wire Capable, 6 Circuits, Black | No | 6 | Black | Plug | Yes | No | Yes | Nylon | 3.444/g | 2 | Bag | Yes | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |