産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 22284020 | KK 254 Breakaway Header, Vertical, 2 Circuits, Tin (Sn) Plating, Mating Pin Length 6.09mm, Bag | Yes | 2 | 2 | Black | 25 | No | 94V-0 | No | No | No | No | Brass | Tin | Tin | Nylon | 0.133/g | 1 | Vertical | Bag | 3.18mm | No | No | 1.60mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | No | No | Unshrouded | No | -40° to +80°C | Through Hole | |||
| 22284021 | KK 254 Breakaway Header, Vertical, 2 Circuits, Tin (Sn) Plating, Mating Pin Length 8.13mm, Bag | Yes | 2 | 2 | Black | 25 | No | 94V-0 | No | No | No | No | Brass | Tin | Tin | Nylon | 0.147/g | 1 | Vertical | Bag | 3.05mm | No | No | 1.60mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | No | No | Unshrouded | No | -40° to +80°C | Through Hole | |||
| 22284022 | KK 254 Breakaway Header, Vertical, 2 Circuits, Tin (Sn) Plating, Mating Pin Length 7.49mm, Bag | Yes | 2 | 2 | Black | 25 | No | 94V-0 | Male | No | No | No | No | Brass | Tin | Tin | Nylon | Through Hole | 0.143/g | 1 | Vertical | Bag | 3.05mm | No | No | 1.60mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | No | No | Unshrouded | No | -40° to +80°C | Through Hole | |
| 22284024 | KK 254 Breakaway Header, Vertical, 2 Circuits, 0.38µm Gold (Au) Plating, Mating Pin Length 8.13mm, Bag | Yes | 2 | 2 | Black | 100 | No | 94V-0 | Male | No | No | No | No | Brass | Gold | Tin | Nylon | Through Hole | 0.147/g | 1 | Vertical | Bag | 3.05mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 2.540µm | No | No | Unshrouded | No | -40° to +80°C | Through Hole | |
| 22284025 | KK 254 Breakaway Header, Vertical, 2 Circuits, 0.38µm Gold (Au) Plating, Mating Pin Length 7.49mm, Bag | Yes | 2 | 2 | Black | 25 | No | 94V-0 | No | No | No | No | Brass | Gold | Tin | Nylon | 0.143/g | 1 | Vertical | Bag | 3.05mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 2.540µm | No | No | Unshrouded | No | -40° to +80°C | Through Hole | |||
| 22284026 | KK 254 Breakaway Header, Vertical, 2 Circuits, 0.76µm Gold (Au) Plating, Mating Pin Length 6.09mm, Bag | Yes | 2 | 2 | Black | 25 | No | 94V-0 | No | No | No | No | Brass | Gold | Tin | Nylon | 0.133/g | 1 | Vertical | Bag | 3.18mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.762µm | 2.540µm | No | No | Unshrouded | No | -40° to +80°C | Through Hole | |||
| 22284027 | KK 254 Breakaway Header, Vertical, 2 Circuits, 0.76µm Gold (Au) Plating, Mating Pin Length 8.13mm, Bag | Yes | 2 | 2 | Black | 25 | No | 94V-0 | No | No | No | No | Brass | Gold | Tin | Nylon | 0.147/g | 1 | Vertical | Bag | 3.05mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.762µm | 2.540µm | No | No | Unshrouded | No | -40° to +80°C | Through Hole | |||
| 22284029 | KK 254 Breakaway Header, Vertical, 2 Circuits, 0.38µm Gold (Au) Plating, Mating Pin Length 6.09mm, Tape and Reel | No | Yes | 2 | 2 | Black | 25 | No | 94V-0 | No | No | No | No | Brass | Gold | Tin | Nylon | 0.133/g | 1 | Vertical | Embossed Tape on Reel | 3.18mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 2.540µm | No | No | Unshrouded | No | -40° to +80°C | Through Hole | ||
| 22284030 | KK 254 Breakaway Header, Vertical, 3 Circuits, Tin (Sn) Plating, Mating Pin Length 6.09mm, Bag | Yes | 3 | 3 | Black | 25 | No | 94V-0 | No | No | No | No | Brass | Tin | Tin | Nylon | 0.183/g | 1 | Vertical | Bag | 3.18mm | No | No | 1.60mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | No | No | Unshrouded | No | -40° to +80°C | Through Hole | |||
| 22284031 | KK 254 Breakaway Header, Vertical, 3 Circuits, Tin (Sn) Plating, Mating Pin Length 8.13mm, Bag | Yes | 3 | 3 | Black | 25 | No | 94V-0 | No | No | No | No | Brass | Tin | Tin | Nylon | 0.204/g | 1 | Vertical | Bag | 3.05mm | No | No | 1.60mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | No | No | Unshrouded | No | -40° to +80°C | Through Hole | |||
| 22284032 | KK 254 Breakaway Header, Vertical, 3 Circuits, Tin (Sn) Plating, Mating Pin Length 7.49mm, Bag | Yes | 3 | 3 | Black | 25 | No | 94V-0 | No | No | No | No | Brass | Tin | Tin | Nylon | 0.198/g | 1 | Vertical | Bag | 3.05mm | No | No | 1.60mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | No | No | Unshrouded | No | -40° to +80°C | Through Hole | |||
| 22284033 | KK 254 Breakaway Header, Vertical, 3 Circuits, 0.38µm Gold (Au) Plating, Mating Pin Length 6.09mm, Bag | Yes | 3 | 3 | Black | 25 | No | 94V-0 | No | No | No | No | Brass | Gold | Tin | Nylon | 0.183/g | 1 | Vertical | Bag | 3.18mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 2.540µm | No | No | Unshrouded | No | -40° to +80°C | Through Hole | |||
| 22284034 | KK 254 Breakaway Header, Vertical, 3 Circuits, 0.38µm Gold (Au) Plating, Mating Pin Length 8.13mm, Bag | Yes | 3 | 3 | Black | 100 | No | 94V-0 | Male | No | No | No | No | Brass | Gold | Tin | Nylon | Through Hole | 0.204/g | 1 | Vertical | Bag | 3.05mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 2.540µm | No | No | Unshrouded | No | -40° to +80°C | Through Hole | |
| 22284035 | KK 254 Breakaway Header, Vertical, 3 Circuits, 0.38µm Gold (Au) Plating, Mating Pin Length 7.49mm, Bag | Yes | 3 | 3 | Black | 25 | No | 94V-0 | No | No | No | No | Brass | Gold | Tin | Nylon | 0.198/g | 1 | Vertical | Bag | 3.05mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 2.540µm | No | No | Unshrouded | No | -40° to +80°C | Through Hole | |||
| 22284036 | KK 254 Breakaway Header, Vertical, 3 Circuits, 0.76µm Gold (Au) Plating, Mating Pin Length 6.09mm, Bag | Yes | 3 | 3 | Black | 25 | No | 94V-0 | No | No | No | No | Brass | Gold | Tin | Nylon | 0.183/g | 1 | Vertical | Bag | 3.18mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.762µm | 2.540µm | No | No | Unshrouded | No | -40° to +80°C | Through Hole | |||
| 22284037 | KK 254 Breakaway Header, Vertical, 3 Circuits, 0.76µm Gold (Au) Plating, Mating Pin Length 8.13mm, Bag | Yes | 3 | 3 | Black | 25 | No | 94V-0 | No | No | No | No | Brass | Gold | Tin | Nylon | 0.204/g | 1 | Vertical | Bag | 3.05mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.762µm | 2.540µm | No | No | Unshrouded | No | -40° to +80°C | Through Hole | |||
| 22284038 | KK 254 Breakaway Header, Vertical, 3 Circuits, 0.76µm Gold (Au) Plating, Mating Pin Length 7.49mm, Bag | No | Yes | 3 | 3 | Black | 25 | No | 94V-0 | No | No | No | No | Brass | Gold | Tin | Nylon | 0.198/g | 1 | Vertical | Bag | 3.05mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.762µm | 2.540µm | No | No | Unshrouded | No | -40° to +80°C | Through Hole | ||
| 22284040 | KK 254 Breakaway Header, Vertical, 4 Circuits, Tin (Sn) Plating, Mating Pin Length 6.09mm, Bag | Yes | 4 | 4 | Black | 25 | No | 94V-0 | No | No | No | No | Brass | Tin | Tin | Nylon | 0.852/g | 1 | Vertical | Bag | 3.18mm | No | No | 1.60mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | No | No | Unshrouded | No | -40° to +80°C | Through Hole | |||
| 22284041 | KK 254 Breakaway Header, Vertical, 4 Circuits, Tin (Sn) Plating, Mating Pin Length 8.13mm, Bag | Yes | 4 | 4 | Black | 25 | No | 94V-0 | No | No | No | No | Brass | Tin | Tin | Nylon | 0.272/g | 1 | Vertical | Bag | 3.05mm | No | No | 1.60mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | No | No | Unshrouded | No | -40° to +80°C | Through Hole | |||
| 22284042 | KK 254 Breakaway Header, Vertical, 4 Circuits, Tin (Sn) Plating, Mating Pin Length 7.49mm, Bag | Yes | 4 | 4 | Black | 25 | No | 94V-0 | No | No | No | No | Brass | Tin | Tin | Nylon | 0.264/g | 1 | Vertical | Bag | 3.05mm | No | No | 1.60mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | No | No | Unshrouded | No | -40° to +80°C | Through Hole | |||
| 22284043 | KK 254 Breakaway Header, Vertical, 4 Circuits, 0.38µm Gold (Au) Plating, Mating Pin Length 6.09mm, Bag | Yes | 4 | 4 | Black | 100 | No | 94V-0 | Male | No | No | No | No | Brass | Gold | Tin | Nylon | Through Hole | 0.244/g | 1 | Vertical | Bag | 3.18mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 2.540µm | No | No | Unshrouded | No | -40° to +80°C | Through Hole | |
| 22284044 | KK 254 Breakaway Header, Vertical, 4 Circuits, 0.38µm Gold (Au) Plating, Mating Pin Length 8.13mm, Bag | Yes | 4 | 4 | Black | 25 | No | 94V-0 | No | No | No | No | Brass | Gold | Tin | Nylon | 0.272/g | 1 | Vertical | Bag | 3.05mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 2.540µm | No | No | Unshrouded | No | -40° to +80°C | Through Hole | |||
| 22284045 | KK 254 Breakaway Header, Vertical, 4 Circuits, 0.38µm Gold (Au) Plating, Mating Pin Length 7.49mm, Bag | Yes | 4 | 4 | Black | 100 | No | 94V-0 | Male | No | No | No | No | Brass | Gold | Tin | Nylon | Through Hole | 0.264/g | 1 | Vertical | Bag | 3.05mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 2.540µm | No | No | Unshrouded | No | -40° to +80°C | Through Hole | |
| 22284046 | KK 254 Breakaway Header, Vertical, 4 Circuits, 0.76µm Gold (Au) Plating, Mating Pin Length 6.09mm, Bag | Yes | 4 | 4 | Black | 25 | No | 94V-0 | No | No | No | No | Brass | Gold | Tin | Nylon | 0.244/g | 1 | Vertical | Bag | 3.18mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.762µm | 2.540µm | No | No | Unshrouded | No | -40° to +80°C | Through Hole | |||
| 22284047 | KK 254 Breakaway Header, Vertical, 4 Circuits, 0.76µm Gold (Au) Plating, Mating Pin Length 8.13mm, Bag | Yes | 4 | 4 | Black | 25 | No | 94V-0 | No | No | No | No | Brass | Gold | Tin | Nylon | 0.272/g | 1 | Vertical | Bag | 3.05mm | No | No | 1.60mm | 2.54mm | 2.54mm | 0.762µm | 2.540µm | No | No | Unshrouded | No | -40° to +80°C | Through Hole |