産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 50842010 | 2.13mm Diameter MLX Pin and Socket Receptacle, 1 Circuit, Natural | 1 | 1 | Natural | Receptacle | No | No | Yes | Nylon | 0.991/g | 1 | Carton | Yes | 6.35mm | N/A | Yes | No | -55° to +105°C | |
| 50842012 | 2.13mm Diameter MLX Pin and Socket Receptacle, 1 Circuit, Natural | 1 | 1 | Natural | Receptacle | No | No | Yes | Nylon | 0.997/g | 1 | Carton | Yes | 6.35mm | N/A | Yes | No | -55° to +105°C | |
| 50842020 | 2.13mm Diameter MLX Pin and Socket Receptacle, 2 Circuits, Natural | 2 | 2 | Natural | Receptacle | No | No | Yes | Nylon | 2.280/g | 1 | Carton | Yes | 6.35mm | Yes | No | -55° to +105°C | ||
| 50842022 | 2.13mm Diameter MLX Pin and Socket Receptacle, 2 Circuits, Natural | 2 | 2 | Natural | Receptacle | No | No | Yes | Nylon | 2.346/g | 1 | Carton | Yes | 6.35mm | Yes | No | -55° to +105°C | ||
| 50842030 | 2.13mm Diameter MLX Pin and Socket Receptacle, 3 Circuits, Natural | 3 | 3 | Natural | Receptacle | No | No | Yes | Nylon | 3.120/g | 1 | Carton | Yes | 6.35mm | Yes | No | -55° to +105°C | ||
| 50842032 | 2.13mm Diameter MLX Pin and Socket Receptacle, 3 Circuits, Natural | 3 | 3 | Natural | Receptacle | No | No | Yes | Nylon | 3.230/g | 1 | Carton | Yes | 6.35mm | Yes | No | -55° to +105°C | ||
| 50842040 | 2.13mm Diameter MLX Pin and Socket Receptacle, 4 Circuits, Natural | 4 | 4 | Natural | Receptacle | No | No | Yes | Nylon | 3.955/g | 1 | Carton | Yes | 6.35mm | Yes | No | -55° to +105°C | ||
| 50842042 | 2.13mm Diameter MLX Pin and Socket Receptacle, 4 Circuits, Natural | 4 | 4 | Natural | Receptacle | No | No | Yes | Nylon | 4.130/g | 1 | Carton | Yes | 6.35mm | Yes | No | -55° to +105°C | ||
| 50842060 | 2.13mm Diameter MLX Pin and Socket Receptacle, 6 Circuits, Natural | 6 | 6 | Natural | Receptacle | No | No | Yes | Nylon | 5.080/g | 2 | Carton | Yes | 6.35mm | Yes | No | -55° to +105°C | ||
| 50842062 | 2.13mm Diameter MLX Pin and Socket Receptacle, 6 Circuits, Natural | 6 | 6 | Natural | Receptacle | No | No | Yes | Nylon | 5.080/g | 2 | Carton | Yes | 6.35mm | Yes | No | -55° to +105°C | ||
| 50842090 | 2.13mm Diameter MLX Pin and Socket Receptacle, 9 Circuits, Natural | 9 | 9 | Natural | Receptacle | No | No | Yes | Nylon | 6.878/g | 3 | Carton | Yes | 6.35mm | Yes | No | -55° to +105°C | ||
| 50842092 | 2.13mm Diameter MLX Pin and Socket Receptacle, 9 Circuits, Natural | 9 | 9 | Natural | Receptacle | No | No | Yes | Nylon | 6.944/g | 3 | Carton | Yes | 6.35mm | Yes | No | -55° to +105°C | ||
| 50842120 | 2.13mm Diameter MLX Pin and Socket Receptacle, 12 Circuits, Natural | 12 | 12 | Natural | Receptacle | No | No | Yes | Nylon | 8.670/g | 3 | Carton | Yes | 6.35mm | Yes | No | -55° to +105°C | ||
| 50842122 | 2.13mm Diameter MLX Pin and Socket Receptacle, 12 Circuits, Natural | 12 | 12 | Natural | Receptacle | No | No | Yes | Nylon | 8.822/g | 3 | Carton | Yes | 6.35mm | Yes | No | -55° to +105°C | ||
| 50842150 | 2.13mm Diameter MLX Pin and Socket Receptacle, 15 Circuits, Natural | 15 | 15 | Natural | Receptacle | No | No | Yes | Nylon | 10.481/g | 3 | Carton | Yes | 6.35mm | Yes | No | -55° to +105°C | ||
| 50842152 | 2.13mm Diameter MLX Pin and Socket Receptacle, 15 Circuits, Natural | 15 | 15 | Natural | Receptacle | No | No | Yes | Nylon | 10.969/g | 3 | Carton | Yes | 6.35mm | Yes | No | -55° to +105°C |