産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 350220002 | 2.50mm Pitch, Board-In Crimp Housing, Right-Angle and Vertical, 2 Circuits, Natural | 2 | Natural | 94V-0 | N/A | No | No | Nylon | 0.060/g | 1 | Bag | No | 2.50mm | No | -40° to +105°C | |
| 350220003 | 2.50mm Pitch, Board-In Crimp Housing, Right-Angle and Vertical, 3 Circuits, Natural | 3 | Natural | 94V-0 | N/A | No | No | Nylon | 0.093/g | 1 | Bag | No | 2.50mm | No | -40° to +105°C | |
| 350220004 | 2.50mm Pitch, Board-In Crimp Housing, Right-Angle and Vertical, 4 Circuits, Natural | 4 | Natural | 94V-0 | N/A | No | No | Nylon | 0.106/g | 1 | Bag | No | 2.50mm | No | -40° to +105°C | |
| 350220005 | 2.50mm Pitch, Board-In Crimp Housing, Right-Angle and Vertical, 5 Circuits, Natural | 5 | Natural | 94V-0 | N/A | No | No | Nylon | 0.140/g | 1 | Bag | No | 2.50mm | No | -40° to +105°C | |
| 350220006 | 2.50mm Pitch, Board-In Crimp Housing, Right-Angle and Vertical, 6 Circuits, Natural | 6 | Natural | 94V-0 | N/A | No | No | Nylon | 0.153/g | 1 | Bag | No | 2.50mm | No | -40° to +105°C | |
| 350220007 | 2.50mm Pitch, Board-In Crimp Housing, Right-Angle and Vertical, 7 Circuits, Natural | 7 | Natural | 94V-0 | N/A | No | No | Nylon | 0.178/g | 1 | Bag | No | 2.50mm | No | -40° to +105°C | |
| 350220008 | 2.50mm Pitch, Board-In Crimp Housing, Right-Angle and Vertical, 8 Circuits, Natural | 8 | Natural | 94V-0 | N/A | No | No | Nylon | 0.200/g | 1 | Bag | No | 2.50mm | No | -40° to +105°C | |
| 350220009 | 2.50mm Pitch, Board-In Crimp Housing, Right-Angle and Vertical, 9 Circuits, Natural | 9 | Natural | 94V-0 | N/A | No | No | Nylon | 0.233/g | 1 | Bag | No | 2.50mm | No | -40° to +105°C | |
| 350220010 | 2.50mm Pitch, Board-In Crimp Housing, Right-Angle and Vertical, 10 Circuits, Natural | 10 | Natural | 94V-0 | N/A | No | No | Nylon | 0.253/g | 1 | Bag | No | 2.50mm | No | -40° to +105°C | |
| 350220011 | 2.50mm Pitch, Board-In Crimp Housing, Right-Angle and Vertical, 11 Circuits, Natural | 11 | Natural | 94V-0 | N/A | No | No | Nylon | 0.275/g | 1 | Bag | No | 2.50mm | No | -40° to +105°C | |
| 350220012 | 2.50mm Pitch, Board-In Crimp Housing, Right-Angle and Vertical, 12 Circuits, Natural | 12 | Natural | 94V-0 | N/A | No | No | Nylon | 0.293/g | 1 | Bag | No | 2.50mm | No | -40° to +105°C | |
| 350220013 | 2.50mm Pitch, Board-In Crimp Housing, Right-Angle and Vertical, 13 Circuits, Natural | No | 13 | Natural | 94V-0 | N/A | No | No | Nylon | 0.340/g | 1 | Bag | No | 2.50mm | No | -40° to +105°C |
| 350220014 | 2.50mm Pitch, Board-In Crimp Housing, Right-Angle and Vertical, 14 Circuits, Natural | 14 | Natural | 94V-0 | N/A | No | No | Nylon | 0.353/g | 1 | Bag | No | 2.50mm | No | -40° to +105°C | |
| 350220015 | 2.50mm Pitch, Board-In Crimp Housing, Right-Angle and Vertical, 15 Circuits, Natural | 15 | Natural | 94V-0 | N/A | No | No | Nylon | 0.380/g | 1 | Bag | No | 2.50mm | No | -40° to +105°C |