産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 348855511 | .635mm, 1.50mm, Power CMX Connector, 55 Circuits, Right Wire Output, Black Coding | 35x0.64mm, 20x1.50mm terminals | 55 | Black | Receptacle | No | Yes | Yes | Polyester | 40.342/g | 5 | Carton | No | 2.50mm, 3.70mm | No | -40° to +120°C | |
| 348855512 | .635mm, 1.50mm, Power CMX Connector, 55 Circuits, Left Wire Output, Black Coding | 35x0.64mm, 20x1.50mm terminals | 55 | Black | Receptacle | No | Yes | Yes | Polyester | 40.342/g | 5 | Carton | No | 2.50mm, 3.70mm | No | -40° to +120°C | |
| 348855521 | .635mm, 1.50mm, Power CMX Connector, 55 Circuits, Right Wire Output, Brown Coding | No | 35x0.64mm, 20x1.50mm terminals | 55 | Brown | Receptacle | No | Yes | Yes | Polyester | 40.342/g | 5 | Carton | No | 2.50mm, 3.70mm | No | -40° to +120°C |
| 348855522 | .635mm, 1.50mm, Power CMX Connector, 55 Circuits, Left Wire Output, Brown Coding | No | 35x0.64mm, 20x1.50mm terminals | 55 | Brown | Receptacle | No | Yes | Yes | Polyester | 40.342/g | 5 | Carton | No | 2.50mm, 3.70mm | No | -40° to +120°C |
| 348856511 | .635mm, 1.50mm, Power CMX Connector, 65 Circuits, Right Wire Output, Black Coding | 55x0.64mm, 10x1.50mm terminals | 65 | Black | Receptacle | No | Yes | Yes | Polyester | 42.800/g | 5 | Carton | No | 2.50mm, 3.70mm | No | -40° to +120°C | |
| 348856512 | .635mm, 1.50mm, Power CMX Connector, 65 Circuits, Left Wire Output, Black Coding | 55x0.64mm, 10x1.50mm terminals | 65 | Black | Receptacle | No | Yes | Yes | Polyester | 42.800/g | 5 | Carton | No | 2.50mm, 3.70mm | No | -40° to +120°C | |
| 348856521 | .635mm, 1.50mm, Power CMX Connector, 65 Circuits, Right Wire Output, Brown Coding | No | 55x0.64mm, 10x1.50mm terminals | 65 | Brown | Receptacle | No | Yes | Yes | Polyester | 42.800/g | 5 | Carton | No | 2.50mm, 3.70mm | No | -40° to +120°C |
| 348856522 | .635mm, 1.50mm, Power CMX Connector, 65 Circuits, Left Wire Output, Brown Coding | No | 55x0.64mm, 10x1.50mm terminals | 65 | Brown | Receptacle | No | Yes | Yes | Polyester | 42.800/g | 5 | Carton | No | 2.50mm, 3.70mm | No | -40° to +120°C |