産業とアプリケーション
- 品番
- 348855511
- カテゴリ
- Connector Housings
Physical Specifications
- Circuits Detail
- 35x0.64mm, 20x1.50mm terminals
- Circuits Maximum
- 55.0
- Color Resin
- Black
- Gender
- Receptacle
- Glow Wire Capable
- No
- Keying To Mating Part
- Yes
- Lock To Mating Part
- Yes
- Material Resin
- Polyester
- Net Weight
- 40.342/g
- Number Of Rows
- 5.0
- Packaging Type
- Carton
- Panel Mount
- No
- Pitch Mating Interface
- 2.50mm,3.70mm
- Sealed
- Sealed
- Stackable
- No
- Temperature Range Operating
- -40° to +120°C
- Terminal Size
- 0.635,1.5
キーワード: 34885-5511, 0348855511
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Compliant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Compliant per 2000/53/EC
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Dodecamethylcyclohexasiloxane; Decamethylcyclopentasiloxane; Octamethylcyclotetrasiloxane per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863