産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 334670003 | 2.54mm Pitch MX64 Terminal, Gold (Au) Plating, 22 AWG, Right Reel Payoff, Also used with MX123 Female Receptacle Housing | Female | Copper | Gold | 0.225/g | Reel | 0.762µm | Crimp or Compression | 1.50-2.06mm | 22 | N/A | |
| 334670004 | 2.54mm Pitch MX64 Terminal, Gold (Au) Plating, 22 AWG, Left Reel Payoff, Also used with MX123 Female Receptacle Housing | Female | Copper | Gold | 0.225/g | Reel | 0.762µm | Crimp or Compression | 1.50-2.06mm | 22 | N/A | |
| 334670005 | 2.54mm Pitch MX64 Terminal, Gold (Au) Plating, 20-18 AWG, Right Reel Payoff, Also used with MX123 Female Receptacle Housing | Female | Copper | Gold | 0.225/g | Reel | 0.762µm | Crimp or Compression | 1.50-2.06mm | 18, 20 | N/A | |
| 334670006 | 2.54mm Pitch MX64 Terminal, Gold (Au) Plating, 20-18 AWG, Left Reel Payoff, Also used with MX123 Female Receptacle Housing | Female | Copper | Gold | 0.225/g | Reel | 0.762µm | Crimp or Compression | 1.50-2.06mm | 18, 20 | N/A | |
| 334670021 | 2.54mm Pitch MX64 Terminal, Gold (Au) Plating, 0.35mm2 Wire, Left ReelPayoff, Also used with MX123 Female Receptacle Housing | No | Female | Copper | Gold | 0.213/g | Reel | 0.762µm | Crimp or Compression | 1.50-2.06mm | N/A | 0.35 |
| 334670022 | 2.54mm Pitch MX64 Terminal, Gold (Au) Plating, 0.35mm2 Wire, Right Reel Payoff, Also used with MX123 Female Receptacle Housing | No | Female | Copper | Gold | 0.213/g | Reel | 0.762µm | Crimp or Compression | 1.50-2.06mm | N/A | 0.35 |
| 334670023 | 2.54mm Pitch MX64 Terminal, Gold (Au) Plating, 0.50-0.75mm2 Wire, Left Reel Payoff, Also used with MX123 Female Receptacle Housing | No | Female | Copper | Gold | 0.222/g | Reel | 0.762µm | Crimp or Compression | 1.50-2.06mm | N/A | 0.50-0.75 |
| 334670024 | 2.54mm Pitch MX64 Terminal, Gold (Au) Plating, 0.50-0.75mm2 Wire, Right Reel Payoff, Also used with MX123 Female Receptacle Housing | No | Female | Copper | Gold | 0.222/g | Reel | 0.762µm | Crimp or Compression | 1.50-2.06mm | N/A | 0.50-0.75 |