産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 19091016 | 2.36mm Diameter Standard .093\ Pin and Socket Receptacle Housing with Positive Latch, UL 94V-0, 1 Circuit | 1 | Natural | 94V-0 | Receptacle | No | No | Yes | Nylon | 1.152/g | 1 | Bag | No | N/A | Yes | No | -40° to +105°C | ||
| 19091019 | 2.36mm Diameter Standard .093\ Pin and Socket Receptacle Housing with Positive Latch, UL 94V-2, 1 Circuit | 1 | Natural | 94V-2 | Receptacle | No | No | Yes | Nylon | 1.300/g | 1 | Bag | No | N/A | Yes | No | -40° to +105°C | ||
| 19091026 | 2.36mm Diameter Standard .093\ Pin and Socket Receptacle Housing with Positive Latch, UL 94V-0, 2 Circuits | 2 | Natural | 94V-0 | Receptacle | No | No | Yes | Nylon | 2.182/g | 1 | Bag | No | 6.70mm | Yes | No | -40° to +105°C | ||
| 19091029 | 2.36mm Diameter Standard .093\ Pin and Socket Receptacle Housing with Positive Latch, UL 94V-2, 2 Circuits | 2 | Natural | 94V-2 | Receptacle | No | No | Yes | Nylon | 2.117/g | 1 | Bag | No | 6.70mm | Yes | No | -40° to +105°C | ||
| 19091036 | 2.36mm Diameter Standard .093\ Pin and Socket Receptacle Housing with Positive Latch, UL 94V-0, 3 Circuits | 3 | Natural | 94V-0 | Receptacle | No | No | Yes | Nylon | 3.120/g | 1 | Bag | No | 6.70mm | Yes | No | -40° to +105°C | ||
| 19091039 | 2.36mm Diameter Standard .093\ Pin and Socket Receptacle Housing with Positive Latch, 94V-2, 3 Circuits | 1x3 | 3 | Natural | 94V-2 | Receptacle | No | No | Yes | Nylon | 2.885/g | 1 | Bag | No | 6.70mm | Yes | No | -40° to +105°C | |
| 19091046 | 2.36mm Diameter Standard .093\ Pin and Socket Receptacle Housing with Positive Latch, UL 94V-0, 4 Circuits | 4 | Natural | 94V-2 | Receptacle | No | No | Yes | Nylon | 3.984/g | 1 | Bag | No | 6.70mm | Yes | No | -40° to +105°C | ||
| 19091049 | 2.36mm Diameter Standard .093\ Pin and Socket Receptacle Housing with Positive Latch, UL 94V-2, 4 Circuits | 2x2 | 4 | Natural | 94V-2 | Receptacle | No | No | Yes | Nylon | 3.800/g | 1 | Bag | No | 6.70mm | Yes | No | -40° to +105°C | |
| 19091066 | 2.36mm Diameter Standard .093\ Pin and Socket Receptacle Housing with Positive Latch, UL 94V-0, 6 Circuits | 2x3 | 6 | Natural | 94V-0 | Receptacle | No | No | Yes | Nylon | 4.893/g | 2 | Bag | No | 6.70mm | Yes | No | -40° to +105°C | |
| 19091069 | 2.36mm Diameter Standard .093\ Pin and Socket Receptacle Housing with Positive Latch, UL 94V-2, 6 Circuits | 2x3 | 6 | Natural | 94V-2 | Receptacle | No | No | Yes | Nylon | 4.893/g | 2 | Bag | No | 6.70mm | Yes | No | -40° to +105°C | |
| 19091096 | 2.36mm Diameter Standard .093\ Pin and Socket Receptacle Housing with Positive Latch, UL 94V-0, 9 Circuits | 3x3 | 9 | Natural | 94V-0 | Receptacle | No | No | Yes | Nylon | 7.306/g | 3 | Bag | No | 6.70mm | Yes | No | -40° to +105°C | |
| 19091099 | 2.36mm Diameter Standard .093\ Pin and Socket Receptacle Housing with Positive Latch, UL 94V-2, 9 Circuits | 3x3 | 9 | Natural | 94V-2 | Receptacle | No | No | Yes | Nylon | 6.770/g | 3 | Bag | No | 6.70mm | Yes | No | -40° to +105°C | |
| 19091126 | 2.36mm Diameter Standard .093\ Pin and Socket Receptacle Housing with Positive Latch, UL 94V-0, 12 Circuits | 3x4 | 12 | Natural | 94V-0 | Receptacle | No | No | Yes | Nylon | 9.338/g | 3 | Bag | No | 6.70mm | Yes | No | -40° to +105°C | |
| 19091129 | 2.36mm Diameter Standard .093\ Pin and Socket Receptacle Housing with Positive Latch, UL 94V-2, 12 Circuits | 3x4 | 12 | Natural | 94V-2 | Receptacle | No | No | Yes | Nylon | 8.873/g | 3 | Bag | No | 6.70mm | Yes | No | -40° to +105°C | |
| 19091159 | 2.36mm Diameter Standard .093\ Pin and Socket Receptacle Housing with Positive Latch, UL 94V-0, 15 Circuits | 3x5 | 15 | Natural | 94V-0 | Receptacle | No | No | Yes | Nylon | 10.809/g | 3 | Bag | No | 6.70mm | Yes | No | -40° to +105°C | |
| 19092016 | 2.36mm Diameter Standard .093\ Pin and Socket Plug Housing with Positive Latch, UL 94V-0, 1 Circuit | 1 | Natural | 94V-0 | Plug | No | No | Yes | Nylon | 1.300/g | 1 | Bag | No | N/A | Yes | No | -40° to +105°C | ||
| 19092017 | 2.36mm Diameter Standard .093\ Pin and Socket Plug Housing with Positive Latch, UL 94V-0, with Panel Mount, 1 Circuit | 1 | Natural | 94V-0 | Plug | No | No | Yes | Nylon | 1467.001/mg | 1 | Bag | Yes | N/A | Yes | No | -40° to +105°C | ||
| 19092018 | 2.36mm Diameter Standard .093\ Pin and Socket Plug Housing with Positive Latch, UL 94V-2, with Panel Mount, 1 Circuit | 1 | Natural | 94V-2 | Plug | No | No | Yes | Nylon | 1582.000/mg | 1 | Bag | Yes | N/A | Yes | No | -40° to +105°C | ||
| 19092019 | 2.36mm Diameter Standard .093\ Pin and Socket Plug Housing with Positive Latch, UL 94V-2, without Panel Mount, 1 Circuit | 1 | Natural | 94V-2 | Plug | No | No | Yes | Nylon | 1.655/g | 1 | Bag | No | N/A | Yes | No | -40° to +105°C | ||
| 19092026 | 2.36mm Diameter Standard .093\ Pin and Socket Plug Housing with Positive Latch, UL 94V-0, without Panel Mount 2 Circuits | 2 | Natural | 94V-0 | Plug | No | No | Yes | Nylon | 2664.000/mg | 1 | Bag | No | 6.70mm | Yes | No | -40° to +105°C | ||
| 19092027 | 2.36mm Diameter Standard .093\ Pin and Socket Plug Housing with Positive Latch, UL 94V-0, with Panel Mount, 2 Circuits | 2 | Natural | 94V-0 | Plug | No | No | Yes | Nylon | 2.778/g | 1 | Bag | Yes | 6.70mm | Yes | No | -40° to +105°C | ||
| 19092028 | 2.36mm Diameter Standard .093\ Pin and Socket Plug Housing with Positive Latch, UL 94V-2, with Panel Mount, 2 Circuits | 2 | Natural | 94V-2 | Plug | No | No | Yes | Nylon | 2.732/g | 1 | Bag | Yes | 6.70mm | Yes | No | -40° to +105°C | ||
| 19092029 | 2.36mm Diameter Standard .093\ Pin and Socket Plug Housing with Positive Latch, UL 94V-2, without Panel Mount, 2 Circuits | 2 | Natural | 94V-2 | Plug | No | No | Yes | Nylon | 2.538/g | 1 | Bag | No | 6.70mm | Yes | No | -40° to +105°C | ||
| 19092036 | 2.36mm Diameter Standard .093\ Pin and Socket Plug Housing with Positive Latch, UL 94V-0, without Panel Mount, 3 Circuits | 1x3 | 3 | Natural | 94V-0 | Plug | No | No | Yes | Nylon | 3.680/g | 1 | Bag | No | 6.70mm | Yes | No | -40° to +105°C | |
| 19092037 | 2.36mm Diameter Standard .093\ Pin and Socket Plug Housing with Positive Latch, UL 94V-0, with Panel Mount, 3 Circuits | 3 | Natural | 94V-0 | Plug | No | No | Yes | Nylon | 3.350/g | 1 | Bag | Yes | 6.70mm | Yes | No | -40° to +105°C |