産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2218913126 | EXTreme Ten60Power Board-to-Board Vertical Plug Assembly with Guide Pins, 5 Signal Circuits | No | No | 5 | 5 | Black | 200 | No | 94V-0 | No | Side, Yes | No | No | 21.23mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 3.600/g | 5 | Vertical | Tray | 2.50mm | Yes | Yes | 1.58mm | 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 0p - 5s | Shrouded | No | -40° to +105°C | Through Hole - Compliant Pin |
| 2218913127 | EXTreme Ten60Power Board-to-Board Vertical Plug Assembly with Guide Pins, 10 Signal Circuits | No | No | 10 | 10 | Black | 200 | No | 94V-0 | No | Side, Yes | No | No | 21.23mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 4.110/g | 5 | Vertical | Tray | 2.50mm | Yes | Yes | 1.58mm | 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 0p - 10s | Shrouded | No | -40° to +105°C | Through Hole - Compliant Pin |
| 2218913128 | EXTreme Ten60Power Board-to-Board Vertical Plug Assembly with Guide Pins, 15 Signal Circuits | No | No | 15 | 15 | Black | 200 | No | 94V-0 | No | Side, Yes | No | No | 21.23mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 4.611/g | 5 | Vertical | Tray | 2.50mm | Yes | Yes | 1.58mm | 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 0p - 15s | Shrouded | No | -40° to +105°C | Through Hole - Compliant Pin |
| 2218913129 | EXTreme Ten60Power Board-to-Board Vertical Plug Assembly with Guide Pins, 20 Signal Circuits | No | No | 20 | 20 | Black | 200 | No | 94V-0 | No | Side, Yes | No | No | 21.23mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 5.113/g | 5 | Vertical | Tray | 2.50mm | Yes | Yes | 1.58mm | 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 0p - 20s | Shrouded | No | -40° to +105°C | Through Hole - Compliant Pin |
| 2218913130 | EXTreme Ten60Power Board-to-Board Vertical Plug Assembly with Guide Pins, 25 Signal Circuits | No | No | 25 | 25 | Black | 200 | No | 94V-0 | No | Side, Yes | No | No | 21.23mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 5.614/g | 5 | Vertical | Tray | 2.50mm | Yes | Yes | 1.58mm | 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 0p - 25s | Shrouded | No | -40° to +105°C | Through Hole - Compliant Pin |
| 2218913131 | EXTreme Ten60Power Board-to-Board Vertical Plug Assembly with Guide Pins, 30 Signal Circuits | No | No | 30 | 30 | Black | 200 | No | 94V-0 | No | Side, Yes | No | No | 21.23mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 6.115/g | 5 | Vertical | Tray | 2.50mm | Yes | Yes | 1.58mm | 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 0p - 30s | Shrouded | No | -40° to +105°C | Through Hole - Compliant Pin |
| 2218913132 | EXTreme Ten60Power Board-to-Board Vertical Plug Assembly with Guide Pins, 35 Signal Circuits | No | No | 35 | 35 | Black | 200 | No | 94V-0 | No | Side, Yes | No | No | 21.23mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 6.617/g | 5 | Vertical | Tray | 2.50mm | Yes | Yes | 1.58mm | 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 0p - 35s | Shrouded | No | -40° to +105°C | Through Hole - Compliant Pin |
| 2218913133 | EXTreme Ten60Power Board-to-Board Vertical Plug Assembly with Guide Pins, 40 Signal Circuits | No | No | 40 | 40 | Black | 200 | No | 94V-0 | No | Side, Yes | No | No | 21.23mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 7.118/g | 5 | Vertical | Tray | 2.50mm | Yes | Yes | 1.58mm | 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 0p - 40s | Shrouded | No | -40° to +105°C | Through Hole - Compliant Pin |
| 2218913134 | EXTreme Ten60Power Board-to-Board Vertical Plug Assembly with Guide Pins, 50 Signal Circuits | No | No | 50 | 50 | Black | 200 | No | 94V-0 | No | Side, Yes | No | No | 21.23mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 8.121/g | 5 | Vertical | Tray | 2.50mm | Yes | Yes | 1.58mm | 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 0p - 50s | Shrouded | No | -40° to +105°C | Through Hole - Compliant Pin |
| 2218913135 | EXTreme Ten60Power Board-to-Board Vertical Plug Assembly with Guide Pins, 60 Signal Circuits | No | No | 60 | 60 | Black | 200 | No | 94V-0 | No | Side, Yes | No | No | 21.23mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 9.123/g | 5 | Vertical | Tray | 2.50mm | Yes | Yes | 1.58mm | 2.00mm | 0.762µm | 2.540µm | Yes | Yes | 0p - 60s | Shrouded | No | -40° to +105°C | Through Hole - Compliant Pin |
| 2218913137 | EXTreme Ten60Power Board-to-Board Vertical Plug Assembly with a Guide Pin, 1 Split Power Circuit, 5 Signal Circuits | No | No | 6 | 6 | Black | 200 | No | 94V-0 | No | One Side, Yes | No | No | 21.23mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 5.235/g | 1, 5 | Vertical | Tray | 2.50mm | No | No | 1.58mm | 2.00mm, 6.00mm | 0.762µm | 2.540µm | Yes | Yes | 1sp - 5s | Shrouded | No | -40° to +105°C | Through Hole - Compliant Pin |
| 2218913138 | EXTreme Ten60Power Board-to-Board Vertical Plug Assembly with a Guide Pin, 2 Split Power Circuits, 5 Signal Circuits | No | No | 7 | 7 | Black | 200 | No | 94V-0 | No | One Side, Yes | No | No | 21.23mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 7.710/g | 1, 5 | Vertical | Tray | 2.50mm | No | No | 1.58mm | 2.00mm, 6.00mm | 0.762µm | 2.540µm | Yes | Yes | 2sp - 5s | Shrouded | No | -40° to +105°C | Through Hole - Compliant Pin |
| 2218913139 | EXTreme Ten60Power Board-to-Board Vertical Plug Assembly with a Guide Pin, 3 Split Power Circuits, 5 Signal Circuits | No | No | 8 | 8 | Black | 200 | No | 94V-0 | No | One Side, Yes | No | No | 21.23mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 10.185/g | 1, 5 | Vertical | Tray | 2.50mm | No | No | 1.58mm | 2.00mm, 6.00mm | 0.762µm | 2.540µm | Yes | Yes | 3sp - 5s | Shrouded | No | -40° to +105°C | Through Hole - Compliant Pin |
| 2218919201 | EXTreme Ten60Power Board-to-Board Vertical Plug Assembly, 1 Split Power Circuit | No | No | 1 | 1 | Black | 200 | No | 94V-0 | No | No | No | No | 21.23mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 2.776/g | 1 | Vertical | Tray | No | No | 1.58mm | 6.00mm | 0.762µm | 2.540µm | Yes | No | 1sp - 0s | Unshrouded | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 2218919202 | EXTreme Ten60Power Board-to-Board Vertical Plug Assembly, 2 Split Power Circuits | No | No | 2 | 2 | Black | 200 | No | 94V-0 | No | No | No | No | 21.23mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 5.251/g | 1 | Vertical | Tray | No | No | 1.58mm | 6.00mm | 0.762µm | 2.540µm | Yes | No | 2sp - 0s | Unshrouded | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 2218919203 | EXTreme Ten60Power Board-to-Board Vertical Plug Assembly, 3 Split Power Circuits | No | No | 3 | 3 | Black | 200 | No | 94V-0 | No | No | No | No | 21.23mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 7.726/g | 1 | Vertical | Tray | No | No | 1.58mm | 6.00mm | 0.762µm | 2.540µm | Yes | No | 3sp - 0s | Unshrouded | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 2218919204 | EXTreme Ten60Power Board-to-Board Vertical Plug Assembly, 4 Split Power Circuits | No | No | 4 | 4 | Black | 200 | No | 94V-0 | No | No | No | No | 21.23mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 10.201/g | 1 | Vertical | Tray | No | No | 1.58mm | 6.00mm | 0.762µm | 2.540µm | Yes | No | 4sp - 0s | Unshrouded | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 2218919205 | EXTreme Ten60Power Board-to-Board Vertical Plug Assembly, 5 Split Power Circuits | No | No | 5 | 5 | Black | 200 | No | 94V-0 | No | No | No | No | 21.23mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 12.675/g | 1 | Vertical | Tray | No | No | 1.58mm | 6.00mm | 0.762µm | 2.540µm | Yes | No | 5sp - 0s | Unshrouded | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 2218919206 | EXTreme Ten60Power Board-to-Board Vertical Plug Assembly, 6 Split Power Circuits | No | No | 6 | 6 | Black | 200 | No | 94V-0 | No | No | No | No | 21.23mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 15.150/g | 1 | Vertical | Tray | No | No | 1.58mm | 6.00mm | 0.762µm | 2.540µm | Yes | No | 6sp - 0s | Unshrouded | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 2218919207 | EXTreme Ten60Power Board-to-Board Vertical Plug Assembly, 7 Split Power Circuits | No | No | 7 | 7 | Black | 200 | No | 94V-0 | No | No | No | No | 21.23mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 17.625/g | 1 | Vertical | Tray | No | No | 1.58mm | 6.00mm | 0.762µm | 2.540µm | Yes | No | 7sp - 0s | Unshrouded | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 2218919208 | EXTreme Ten60Power Board-to-Board Vertical Plug Assembly, 8 Split Power Circuits | No | No | 8 | 8 | Black | 200 | No | 94V-0 | No | No | No | No | 21.23mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 20.100/g | 1 | Vertical | Tray | No | No | 1.58mm | 6.00mm | 0.762µm | 2.540µm | Yes | No | 8sp - 0s | Unshrouded | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 2218919209 | EXTreme Ten60Power Board-to-Board Vertical Plug Assembly, 9 Split Power Circuits | No | No | 9 | 9 | Black | 200 | No | 94V-0 | No | No | No | No | 21.23mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 22.575/g | 1 | Vertical | Tray | No | No | 1.58mm | 6.00mm | 0.762µm | 2.540µm | Yes | No | 9sp - 0s | Unshrouded | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 2218919210 | EXTreme Ten60Power Board-to-Board Vertical Plug Assembly, 10 Split Power Circuits | No | No | 10 | 10 | Black | 200 | No | 94V-0 | No | No | No | No | 21.23mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 25.050/g | 1 | Vertical | Tray | No | No | 1.58mm | 6.00mm | 0.762µm | 2.540µm | Yes | No | 10sp - 0s | Unshrouded | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 2218919301 | EXTreme Ten60Power Board-to-Board Vertical Plug Assembly with Guide Pins, 1 Split Power Circuit | No | No | 1 | 1 | Black | 200 | No | 94V-0 | No | Side, Yes | No | No | 21.23mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 5.017/g | 1 | Vertical | Tray | Yes | No | 1.58mm | 6.00mm | 0.762µm | 2.540µm | Yes | Yes | 1sp - 0s | Unshrouded | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 2218919302 | EXTreme Ten60Power Board-to-Board Vertical Plug Assembly with Guide Pins, 2 Split Power Circuits | No | No | 2 | 2 | Black | 200 | No | 94V-0 | No | Side, Yes | No | No | 21.23mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer (LCP) | 7.492/g | 1 | Vertical | Tray | Yes | No | 1.58mm | 6.00mm | 0.762µm | 2.540µm | Yes | Yes | 2sp - 0s | Unshrouded | No | -40° to +105°C | Through Hole - Compliant Pin |