産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2185343607 | NTC Probe Thermistor-to-Pigtail Cable Assembly, 100.00mm, 3600 Beta Value with 1% Tolerance, 10kOhm Resistance at 25°C with 1% Tolerance | 100.00mm | 1 | 1 | N/A | Stainless Steel | PTFE | 3.500/g | 1 | Bag | Yes | UL 10344 | 28 | |
| 2185343609 | NTC Probe Thermistor-to-Pigtail Cable Assembly, 300.00mm, 3600 Beta Value with 1% Tolerance, 10kOhm Resistance at 25°C with 1% Tolerance | 300.00mm | 1 | 1 | N/A | Stainless Steel | PTFE | 4.500/g | 1 | Bag | Yes | UL 10344 | 28 | |
| 2185343617 | NTC Probe Thermistor-to-Pigtail Cable Assembly, 100.00mm, 3600 Beta Value with 1% Tolerance, 10kOhm Resistance at 25°C with 1% Tolerance, with Mounting Tab | 100.00mm | 1 | 1 | N/A | Stainless Steel | PTFE | 3.500/g | 1 | Bag | Yes | UL 10344 | 28 | |
| 2185343619 | NTC Probe Thermistor-to-Pigtail Cable Assembly, 300.00mm, 3600 Beta Value with 1% Tolerance, 10kOhm Resistance at 25°C with 1% Tolerance, with Mounting Tab | 300.00mm | 1 | 1 | N/A | Stainless Steel | PTFE | 4.500/g | 1 | Bag | Yes | UL 10344 | 28 | |
| 2185353607 | NTC Probe Thermistor-to-Pigtail Cable Assembly, 100.00mm, 3892 Beta Value with 1% Tolerance, 10kOhm Resistance at 25°C with 1% Tolerance | 100.00mm | 1 | 1 | N/A | Stainless Steel | PTFE | 3.500/g | 1 | Bag | Yes | UL 10344 | 28 | |
| 2185353609 | NTC Probe Thermistor-to-Pigtail Cable Assembly, 300.00mm, 3892 Beta Value with 1% Tolerance, 10kOhm Resistance at 25°C with 1% Tolerance | 300.00mm | 1 | 1 | N/A | Stainless Steel | PTFE | 4.500/g | 1 | Bag | Yes | UL 10344 | 28 | |
| 2185353617 | NTC Probe Thermistor-to-Pigtail Cable Assembly, 100.00mm, 3892 Beta Value with 1% Tolerance, 10kOhm Resistance at 25°C with 1% Tolerance, with Mounting Tab | 100.00mm | 1 | 1 | N/A | Stainless Steel | PTFE | 3.500/g | 1 | Bag | Yes | UL 10344 | 28 | |
| 2185353619 | NTC Probe Thermistor-to-Pigtail Cable Assembly, 300.00mm, 3892 Beta Value with 1% Tolerance, 10kOhm Resistance at 25°C with 1% Tolerance, with Mounting Tab | 300.00mm | 1 | 1 | N/A | Stainless Steel | PTFE | 4.500/g | 1 | Bag | Yes | UL 10344 | 28 | |
| 2185353907 | NTC Probe Thermistor-to-Pigtail Cable Assembly, 100.00mm, 3892 Beta Value with 1% Tolerance, 50kOhm Resistance at 25°C with 1% Tolerance | 100.00mm | 1 | 1 | N/A | Stainless Steel | PTFE | 3.500/g | 1 | Bag | Yes | UL 10344 | 28 | |
| 2185353909 | NTC Probe Thermistor-to-Pigtail Cable Assembly, 300.00mm, 3892 Beta Value with 1% Tolerance, 50kOhm Resistance at 25°C with 1% Tolerance | 300.00mm | 1 | 1 | N/A | Stainless Steel | PTFE | 4.500/g | 1 | Bag | Yes | UL 10344 | 28 | |
| 2185353917 | NTC Probe Thermistor-to-Pigtail Cable Assembly, 100.00mm, 3892 Beta Value with 1% Tolerance, 50kOhm Resistance at 25°C with 1% Tolerance, with Mounting Tab | 100.00mm | 1 | 1 | N/A | Stainless Steel | PTFE | 3.500/g | 1 | Bag | Yes | UL 10344 | 28 | |
| 2185353919 | NTC Probe Thermistor-to-Pigtail Cable Assembly, 300.00mm, 3892 Beta Value with 1% Tolerance, 50kOhm Resistance at 25°C with 1% Tolerance, with Mounting Tab | 300.00mm | 1 | 1 | N/A | Stainless Steel | PTFE | 4.500/g | 1 | Bag | Yes | UL 10344 | 28 | |
| 2185363607 | NTC Probe Thermistor-to-Pigtail Cable Assembly, 100.00mm, 3964 Beta Value with 1% Tolerance, 10kOhm Resistance at 25°C with 1% Tolerance | 100.00mm | 1 | 1 | N/A | Stainless Steel | PTFE | 3.500/g | 1 | Bag | Yes | UL 10344 | 28 | |
| 2185363609 | NTC Probe Thermistor-to-Pigtail Cable Assembly, 300.00mm, 3964 Beta Value with 1% Tolerance, 10kOhm Resistance at 25°C with 1% Tolerance | 300.00mm | 1 | 1 | N/A | Stainless Steel | PTFE | 4.500/g | 1 | Bag | Yes | UL 10344 | 28 | |
| 2185363617 | NTC Probe Thermistor-to-Pigtail Cable Assembly, 100.00mm, 3964 Beta Value with 1% Tolerance, 10kOhm Resistance at 25°C with 1% Tolerance, with Mounting Tab | 100.00mm | 1 | 1 | N/A | Stainless Steel | PTFE | 3.500/g | 1 | Bag | Yes | UL 10344 | 28 | |
| 2185363619 | NTC Probe Thermistor-to-Pigtail Cable Assembly, 300.00mm, 3964 Beta Value with 1% Tolerance, 10kOhm Resistance at 25°C with 1% Tolerance, with Mounting Tab | 300.00mm | 1 | 1 | N/A | Stainless Steel | PTFE | 4.500/g | 1 | Bag | Yes | UL 10344 | 28 | |
| 2185373607 | NTC Probe Thermistor-to-Pigtail Cable Assembly, 100.00mm, 4035 Beta Value with 1% Tolerance, 10kOhm Resistance at 25°C with 1% Tolerance | 100.00mm | 1 | 1 | N/A | Stainless Steel | PTFE | 3.500/g | 1 | Bag | Yes | UL 10344 | 28 | |
| 2185373609 | NTC Probe Thermistor-to-Pigtail Cable Assembly, 300.00mm, 4035 Beta Value with 1% Tolerance, 10kOhm Resistance at 25°C with 1% Tolerance | 300.00mm | 1 | 1 | N/A | Stainless Steel | PTFE | 4.500/g | 1 | Bag | Yes | UL 10344 | 28 | |
| 2185373617 | NTC Probe Thermistor-to-Pigtail Cable Assembly, 100.00mm, 4035 Beta Value with 1% Tolerance, 10kOhm Resistance at 25°C with 1% Tolerance, with Mounting Tab | 100.00mm | 1 | 1 | N/A | Stainless Steel | PTFE | 3.500/g | 1 | Bag | Yes | UL 10344 | 28 | |
| 2185373619 | NTC Probe Thermistor-to-Pigtail Cable Assembly, 300.00mm, 4035 Beta Value with 1% Tolerance, 10kOhm Resistance at 25°C with 1% Tolerance, with Mounting Tab | 300.00mm | 1 | 1 | N/A | Stainless Steel | PTFE | 4.500/g | 1 | Bag | Yes | UL 10344 | 28 | |
| 2185373907 | NTC Probe Thermistor-to-Pigtail Cable Assembly, 100.00mm, 4035 Beta Value with 1% Tolerance, 50kOhm Resistance at 25°C with 1% Tolerance | 100.00mm | 1 | 1 | N/A | Stainless Steel | PTFE | 3.500/g | 1 | Bag | Yes | UL 10344 | 28 | |
| 2185373909 | NTC Probe Thermistor-to-Pigtail Cable Assembly, 300.00mm, 4035 Beta Value with 1% Tolerance, 50kOhm Resistance at 25°C with 1% Tolerance | 300.00mm | 1 | 1 | N/A | Stainless Steel | PTFE | 4.500/g | 1 | Bag | Yes | UL 10344 | 28 | |
| 2185373917 | NTC Probe Thermistor-to-Pigtail Cable Assembly, 100.00mm, 4035 Beta Value with 1% Tolerance, 50kOhm Resistance at 25°C with 1% Tolerance, with Mounting Tab | 100.00mm | 1 | 1 | N/A | Stainless Steel | PTFE | 3.500/g | 1 | Bag | Yes | UL 10344 | 28 | |
| 2185373919 | NTC Probe Thermistor-to-Pigtail Cable Assembly, 300.00mm, 4035 Beta Value with 1% Tolerance, 50kOhm Resistance at 25°C with 1% Tolerance, with Mounting Tab | 300.00mm | 1 | 1 | N/A | Stainless Steel | PTFE | 4.500/g | 1 | Bag | Yes | UL 10344 | 28 |