産業とアプリケーション
NTC Temperature Sensor
- 品番
- 2185363619
- カテゴリ
- Power and Signal Cable Assemblies
NTC Probe Thermistor-to-Pigtail Cable Assembly, 300.00mm, 3964 Beta Value with 1% Tolerance, 10kOhm Resistance at 25°C with 1% Tolerance, with Mounting Tab
Physical Specifications
- cableLength
- 300.00mm
- circuitsLoaded
- 1
- circuitsMaximum
- 1.0
- gender
- N/A
- materialMetal
- Stainless Steel
- materialResin
- PTFE
- netWeight
- 4.500/g
- numberOfRows
- 1.0
- packagingType
- Bag
- singleEnded
- Yes
- wireCableType
- UL 10344
- wireSizeAwg
- 28
Electrical Specifications
- betaValueK
- 3964
- resistanceAt25CKohms
- 10
- resistanceTolerance
- 1
キーワード: 218536-3619, 2185363619
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2022)4187-DC (10 June 2022)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 7(c)-I per EU 2015/863