産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2169890001 | Universal Serial Bus (USB) Shielded I/O Receptacle, Type C, Upright, Through Hole, Straight Tab and Clip, Dual Row, 14 Circuits, Gold Flash (Au) Plating | 14 | 14 | Black | 10000 | Female | No | Yes | Copper Alloy | Gold | Nylon | Upright | 1.110/g | 2 | Right Angle | Embossed Tape on Reel | Yes | Yes | Yes | 1.40mm | 0.50mm | 0.50mm | 0.025µm | No | No | -40° to +85°C | Through Hole | No | |
| 2169890002 | Universal Serial Bus (USB) Shielded I/O Receptacle, Type C, Upright, Through Hole, Straight Tab, Dual Row, 14 Circuits, Gold Flash (Au) Plating | 14 | 14 | Black | 10000 | Female | No | Yes | Copper Alloy | Gold | Nylon | Upright | 1.110/g | 2 | Right Angle | Embossed Tape on Reel | Yes | Yes | Yes | 1.40mm | 0.50mm | 0.50mm | 0.025µm | No | No | -40° to +85°C | Through Hole | No | |
| 2169890011 | Universal Serial Bus (USB) Shielded I/O Receptacle, Type C, Upright, Through Hole, Straight Tab and Clip, Dual Row, 14 Circuits, 0.76µm Gold (Au) Plating | No | 14 | 14 | Black | 10000 | Female | No | Yes | Copper Alloy | Gold | Nylon | Upright | 1.100/g | 2 | Right Angle | Embossed Tape on Reel | Yes | Yes | Yes | 1.40mm | 0.50mm | 0.50mm | 0.025µm | No | No | -40° to +85°C | Through Hole | No |
| 2169890022 | Universal Serial Bus (USB) Shielded I/O Receptacle, Type C, Upright, Through Hole, Straight Tab, Dual Row, 14 Circuits, 0.76µm Gold (Au) Plating | No | 14 | 14 | Black | 10000 | Female | No | Yes | Copper Alloy | Gold | Nylon | Upright | 1.110/g | 2 | Right Angle | Embossed Tape on Reel | Yes | Yes | Yes | 1.40mm | 0.50mm | 0.50mm | 0.025µm | No | No | -40° to +85°C | Through Hole | No |