産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2159320270 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plating, 2 Circuits, Natural, Tape and Reel | No | 2 | 2 | Natural | 30 | No | Yes | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide (PA) | 785.000/mg | 1 | Right Angle | Embossed Tape on Reel | 2.50mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | -55° to +105°C | Surface Mount | |
| 2159320271 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plating, 2 Circuits, Black, Tape and Reel | No | No | 2 | 2 | Black | 30 | No | Yes | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide (PA) | 785.000/mg | 1 | Right Angle | Embossed Tape on Reel | 2.50mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | -55° to +105°C | Surface Mount |
| 2159320370 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plating, 3 Circuits, Natural, Tape and Reel | No | 3 | 3 | Natural | 30 | No | Yes | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide (PA) | 1 | Right Angle | Embossed Tape on Reel | 2.50mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | -55° to +105°C | Surface Mount | ||
| 2159320371 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plating, 3 Circuits, Black, Tape and Reel | No | No | 3 | 3 | Black | 30 | No | Yes | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide (PA) | 1 | Right Angle | Embossed Tape on Reel | 2.50mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | -55° to +105°C | Surface Mount | |
| 2159320470 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plating, 4 Circuits, Natural, Tape and Reel | No | 4 | 4 | Natural | 30 | No | Yes | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide (PA) | 1067.000/mg | 1 | Right Angle | Embossed Tape on Reel | 2.50mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | -55° to +105°C | Surface Mount | |
| 2159320471 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plating, 4 Circuits, Black, Tape and Reel | No | No | 4 | 4 | Black | 30 | No | Yes | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide (PA) | 1067.000/mg | 1 | Right Angle | Embossed Tape on Reel | 2.50mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | -55° to +105°C | Surface Mount |
| 2159320570 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plating, 5 Circuits, Natural, Tape and Reel | No | 5 | 5 | Natural | 30 | No | Yes | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide (PA) | 1245.000/mg | 1 | Right Angle | Embossed Tape on Reel | 2.50mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | -55° to +105°C | Surface Mount | |
| 2159320571 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plating, 5 Circuits, Black, Tape and Reel | No | No | 5 | 5 | Black | 30 | No | Yes | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide (PA) | 1245.000/mg | 1 | Right Angle | Embossed Tape on Reel | 2.50mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | -55° to +105°C | Surface Mount |
| 2159320670 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plating, 6 Circuits, Natural, Tape and Reel | No | 6 | 6 | Natural | 30 | No | Yes | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide (PA) | 1417.000/mg | 1 | Right Angle | Embossed Tape on Reel | 2.50mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | -55° to +105°C | Surface Mount | |
| 2159320671 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plating, 6 Circuits, Black, Tape and Reel | No | No | 6 | 6 | Black | 30 | No | Yes | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide (PA) | 1417.000/mg | 1 | Right Angle | Embossed Tape on Reel | 2.50mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | -55° to +105°C | Surface Mount |
| 2159320770 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plating, 7 Circuits, Natural, Tape and Reel | No | No | 7 | 7 | Natural | 30 | No | Yes | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide (PA) | 1583.000/mg | 1 | Right Angle | Embossed Tape on Reel | 2.50mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | -55° to +105°C | Surface Mount |
| 2159320771 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plating, 7 Circuits, Black, Tape and Reel | No | No | 7 | 7 | Black | 30 | No | Yes | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide (PA) | 1583.000/mg | 1 | Right Angle | Embossed Tape on Reel | 2.50mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | -55° to +105°C | Surface Mount |
| 2159320870 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plating, 8 Circuits, Natural, Tape and Reel | No | No | 8 | 8 | Natural | 30 | No | Yes | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide (PA) | 1753.000/mg | 1 | Right Angle | Embossed Tape on Reel | 2.50mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | -55° to +105°C | Surface Mount |
| 2159320871 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plating, 8 Circuits, Black, Tape and Reel | No | No | 8 | 8 | Black | 30 | No | Yes | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide (PA) | 1753.000/mg | 1 | Right Angle | Embossed Tape on Reel | 2.50mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | -55° to +105°C | Surface Mount |
| 2159320970 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plating, 9 Circuits, Natural, Tape and Reel | No | No | 9 | 9 | Natural | 30 | No | Yes | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide (PA) | 1 | Right Angle | Embossed Tape on Reel | 2.50mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | -55° to +105°C | Surface Mount | |
| 2159320971 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plating, 9 Circuits, Black, Tape and Reel | No | No | 9 | 9 | Black | 30 | No | Yes | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide (PA) | 1 | Right Angle | Embossed Tape on Reel | 2.50mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | -55° to +105°C | Surface Mount | |
| 2159321070 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plating, 10 Circuits, Natural, Tape and Reel | No | 10 | 10 | Natural | 30 | No | Yes | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide (PA) | 2127.000/mg | 1 | Right Angle | Embossed Tape on Reel | 2.50mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | -55° to +105°C | Surface Mount | |
| 2159321071 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plating, 10 Circuits, Black, Tape and Reel | No | No | 10 | 10 | Black | 30 | No | Yes | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide (PA) | 2127.000/mg | 1 | Right Angle | Embossed Tape on Reel | 2.50mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | -55° to +105°C | Surface Mount |
| 2159321170 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plating, 11 Circuits, Natural, Tape and Reel | No | No | 11 | 11 | Natural | 30 | No | Yes | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide (PA) | 2303.000/mg | 1 | Right Angle | Embossed Tape on Reel | 2.50mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | -55° to +105°C | Surface Mount |
| 2159321171 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plating, 11 Circuits, Black, Tape and Reel | No | No | 11 | 11 | Black | 30 | No | Yes | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide (PA) | 2303.000/mg | 1 | Right Angle | Embossed Tape on Reel | 2.50mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | -55° to +105°C | Surface Mount |
| 2159321270 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plating, 12 Circuits, Natural, Tape and Reel | No | No | 12 | 12 | Natural | 30 | No | Yes | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide (PA) | 2479.000/mg | 1 | Right Angle | Embossed Tape on Reel | 2.50mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | -55° to +105°C | Surface Mount |
| 2159321271 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plating, 12 Circuits, Black, Tape and Reel | No | No | 12 | 12 | Black | 30 | No | Yes | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide (PA) | 2479.000/mg | 1 | Right Angle | Embossed Tape on Reel | 2.50mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | -55° to +105°C | Surface Mount |
| 2159321370 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plating, 13 Circuits, Natural, Tape and Reel | No | No | 13 | 13 | Natural | 30 | No | Yes | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide (PA) | 2656.000/mg | 1 | Right Angle | Embossed Tape on Reel | 2.50mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | -55° to +105°C | Surface Mount |
| 2159321371 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plating, 13 Circuits, Black, Tape and Reel | No | No | 13 | 13 | Black | 30 | No | Yes | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide (PA) | 2656.000/mg | 1 | Right Angle | Embossed Tape on Reel | 2.50mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | -55° to +105°C | Surface Mount |
| 2159321470 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plating, 14 Circuits, Natural, Tape and Reel | No | No | 14 | 14 | Natural | 30 | No | Yes | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide (PA) | 2832.000/mg | 1 | Right Angle | Embossed Tape on Reel | 2.50mm | 2.50mm | 1.000µm | 1.000µm | Yes | Yes | Shrouded | -55° to +105°C | Surface Mount |