産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2157111101 | Pre-Crimped Lead Clik-Mate Male-to-Pigtail, Tin (Sn) Plating, 75.00mm Length, 28 AWG, Black | 75.00mm | 1 | 1 | Black | Male-Pigtail | Copper Alloy | Tin | Tin | 0.167/g | Bag | 0.406µm | 0.406µm | Yes | Crimp or Compression | UL 10002 | 28 | |
| 2157111102 | Pre-Crimped Lead Clik-Mate Male-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 28 AWG, Black | 150.00mm | 1 | 1 | Black | Male-Pigtail | Copper Alloy | Tin | Tin | 0.283/g | Bag | 0.406µm | 0.406µm | Yes | Crimp or Compression | UL 10002 | 28 | |
| 2157111103 | Pre-Crimped Lead Clik-Mate Male-to-Pigtail, Tin (Sn) Plating, 225.00mm Length, 28 AWG, Black | 225.00mm | 1 | 1 | Black | Male-Pigtail | Copper Alloy | Tin | Tin | 0.399/g | Bag | 0.406µm | 0.406µm | Yes | Crimp or Compression | UL 10002 | 28 | |
| 2157111104 | Pre-Crimped Lead Clik-Mate Male-to-Pigtail, Tin (Sn) Plating, 300.00mm Length, 28 AWG, Black | 300.00mm | 1 | 1 | Black | Male-Pigtail | Copper Alloy | Tin | Tin | 0.516/g | Bag | 0.406µm | 0.406µm | Yes | Crimp or Compression | UL 10002 | 28 | |
| 2157111105 | Pre-Crimped Lead Clik-Mate Male-to-Pigtail, Tin (Sn) Plating, 450.00mm Length, 28 AWG, Black | 450.00mm | 1 | 1 | Black | Male-Pigtail | Copper Alloy | Tin | Tin | 0.748/g | Bag | 0.406µm | 0.406µm | Yes | Crimp or Compression | UL 10002 | 28 | |
| 2157111111 | Pre-Crimped Lead Clik-Mate Male-to-Pigtail, Tin (Sn) Plating, 75.00mm Length, 26 AWG, Black | 75.00mm | 1 | 1 | Black | Male-Pigtail | Copper Alloy | Tin | Tin | 0.221/g | Bag | 0.406µm | 0.406µm | Yes | Crimp or Compression | UL 10002 | 26 | |
| 2157111112 | Pre-Crimped Lead Clik-Mate Male-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 26 AWG, Black | 150.00mm | 1 | 1 | Black | Male-Pigtail | Copper Alloy | Tin | Tin | 0.385/g | Bag | 0.406µm | 0.406µm | Yes | Crimp or Compression | UL 10002 | 26 | |
| 2157111113 | Pre-Crimped Lead Clik-Mate Male-to-Pigtail, Tin (Sn) Plating, 225.00mm Length, 26 AWG, Black | No | 225.00mm | 1 | 1 | Black | Male-Pigtail | Copper Alloy | Tin | Tin | 0.550/g | Bag | 0.406µm | 0.406µm | Yes | Crimp or Compression | UL 10002 | 26 |
| 2157111114 | Pre-Crimped Lead Clik-Mate Male-to-Pigtail, Tin (Sn) Plating, 300.00mm Length, 26 AWG, Black | 300.00mm | 1 | 1 | Black | Male-Pigtail | Copper Alloy | Tin | Tin | 0.714/g | Bag | 0.406µm | 0.406µm | Yes | Crimp or Compression | UL 10002 | 26 | |
| 2157111115 | Pre-Crimped Lead Clik-Mate Male-to-Pigtail, Tin (Sn) Plating, 450.00mm Length, 26 AWG, Black | 450.00mm | 1 | 1 | Black | Male-Pigtail | Copper Alloy | Tin | Tin | 1.102/g | Bag | 0.406µm | 0.406µm | Yes | Crimp or Compression | UL 10002 | 26 | |
| 2157111121 | Pre-Crimped Lead Clik-Mate Male-to-Pigtail, Tin (Sn) Plating, 75.00mm Length, 24 AWG, Black | No | 75.00mm | 1 | 1 | Black | Male-Pigtail | Copper Alloy | Tin | Tin | 0.320/g | Bag | 0.406µm | 0.406µm | Yes | Crimp or Compression | UL 10002 | 24 |
| 2157111122 | Pre-Crimped Lead Clik-Mate Male-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 24 AWG, Black | 150.00mm | 1 | 1 | Black | Male-Pigtail | Copper Alloy | Tin | Tin | 0.560/g | Bag | 0.406µm | 0.406µm | Yes | Crimp or Compression | UL 10002 | 24 | |
| 2157111123 | Pre-Crimped Lead Clik-Mate Male-to-Pigtail, Tin (Sn) Plating, 225.00mm Length, 24 AWG, Black | 225.00mm | 1 | 1 | Black | Male-Pigtail | Copper Alloy | Tin | Tin | 0.800/g | Bag | 0.406µm | 0.406µm | Yes | Crimp or Compression | UL 10002 | 24 | |
| 2157111124 | Pre-Crimped Lead Clik-Mate Male-to-Pigtail, Tin (Sn) Plating, 300.00mm Length, 24 AWG, Black | 300.00mm | 1 | 1 | Black | Male-Pigtail | Copper Alloy | Tin | Tin | 1.040/g | Bag | 0.406µm | 0.406µm | Yes | Crimp or Compression | UL 10002 | 24 | |
| 2157111125 | Pre-Crimped Lead Clik-Mate Male-to-Pigtail, Tin (Sn) Plating, 450.00mm Length, 24 AWG, Black | 450.00mm | 1 | 1 | Black | Male-Pigtail | Copper Alloy | Tin | Tin | 1.520/g | Bag | 0.406µm | 0.406µm | Yes | Crimp or Compression | UL 10002 | 24 | |
| 2157112101 | Pre-Crimped Lead Clik-Mate Male-to-Pigtail, Tin (Sn) Plating, 75.00mm Length, 28 AWG, Red | 75.00mm | 1 | 1 | Red | Male-Pigtail | Copper Alloy | Tin | Tin | 0.144/g | Bag | 0.406µm | 0.406µm | Yes | Crimp or Compression | UL 10002 | 28 | |
| 2157112102 | Pre-Crimped Lead Clik-Mate Male-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 28 AWG, Red | 150.00mm | 1 | 1 | Red | Male-Pigtail | Copper Alloy | Tin | Tin | 0.241/g | Bag | 0.406µm | 0.406µm | Yes | Crimp or Compression | UL 10002 | 28 | |
| 2157112103 | Pre-Crimped Lead Clik-Mate Male-to-Pigtail, Tin (Sn) Plating, 225.00mm Length, 28 AWG, Red | 225.00mm | 1 | 1 | Red | Male-Pigtail | Copper Alloy | Tin | Tin | 0.338/g | Bag | 0.406µm | 0.406µm | Yes | Crimp or Compression | UL 10002 | 28 | |
| 2157112104 | Pre-Crimped Lead Clik-Mate Male-to-Pigtail, Tin (Sn) Plating, 300.00mm Length, 28 AWG, Red | 300.00mm | 1 | 1 | Red | Male-Pigtail | Copper Alloy | Tin | Tin | 0.434/g | Bag | 0.406µm | 0.406µm | Yes | Crimp or Compression | UL 10002 | 28 | |
| 2157112105 | Pre-Crimped Lead Clik-Mate Male-to-Pigtail, Tin (Sn) Plating, 450.00mm Length, 28 AWG, Red | 450.00mm | 1 | 1 | Red | Male-Pigtail | Copper Alloy | Tin | Tin | 0.627/g | Bag | 0.406µm | 0.406µm | Yes | Crimp or Compression | UL 10002 | 28 | |
| 2157112111 | Pre-Crimped Lead Clik-Mate Male-to-Pigtail, Tin (Sn) Plating, 75.00mm Length, 26 AWG, Red | No | 75.00mm | 1 | 1 | Red | Male-Pigtail | Copper Alloy | Tin | Tin | 0.221/g | Bag | 0.406µm | 0.406µm | Yes | Crimp or Compression | UL 10002 | 26 |
| 2157112112 | Pre-Crimped Lead Clik-Mate Male-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 26 AWG, Red | No | 150.00mm | 1 | 1 | Red | Male-Pigtail | Copper Alloy | Tin | Tin | 0.385/g | Bag | 0.406µm | 0.406µm | Yes | Crimp or Compression | UL 10002 | 26 |
| 2157112113 | Pre-Crimped Lead Clik-Mate Male-to-Pigtail, Tin (Sn) Plating, 225.00mm Length, 26 AWG, Red | No | 225.00mm | 1 | 1 | Red | Male-Pigtail | Copper Alloy | Tin | Tin | 0.550/g | Bag | 0.406µm | 0.406µm | Yes | Crimp or Compression | UL 10002 | 26 |
| 2157112114 | Pre-Crimped Lead Clik-Mate Male-to-Pigtail, Tin (Sn) Plating, 300.00mm Length, 26 AWG, Red | 300.00mm | 1 | 1 | Red | Male-Pigtail | Copper Alloy | Tin | Tin | 0.714/g | Bag | 0.406µm | 0.406µm | Yes | Crimp or Compression | UL 10002 | 26 | |
| 2157112115 | Pre-Crimped Lead Clik-Mate Male-to-Pigtail, Tin (Sn) Plating, 450.00mm Length, 26 AWG, Red | 450.00mm | 1 | 1 | Red | Male-Pigtail | Copper Alloy | Tin | Tin | 1.102/g | Bag | 0.406µm | 0.406µm | Yes | Crimp or Compression | UL 10002 | 26 |