産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2149211111 | Pre-Crimped Lead PicoBlade Female-to-Pigtail, Tin (Sn) Plating, 75.00mm Length, 28 AWG, Black | 75.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Tin | Tin | 0.159/g | Bag | 0.889µm | Yes | Crimp or Compression | UL 1061 | 28 | |
| 2149211112 | Pre-Crimped Lead PicoBlade Female-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 28 AWG, Black | 150.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Tin | Tin | 0.275/g | Bag | 0.889µm | Yes | Crimp or Compression | UL 1061 | 28 | |
| 2149211113 | Pre-Crimped Lead PicoBlade Female-to-Pigtail, Tin (Sn) Plating, 225.00mm Length, 28 AWG, Black | 225.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Tin | Tin | 0.391/g | Bag | 0.889µm | Yes | Crimp or Compression | UL 1061 | 28 | |
| 2149211114 | Pre-Crimped Lead PicoBlade Female-to-Pigtail, Tin (Sn) Plating, 300.00mm Length, 28 AWG, Black | 300.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Tin | Tin | 0.508/g | Bag | 0.889µm | Yes | Crimp or Compression | UL 1061 | 28 | |
| 2149211115 | Pre-Crimped Lead PicoBlade Female-to-Pigtail, Tin (Sn) Plating, 450.00mm Length, 28 AWG, Black | 450.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Tin | Tin | 0.740/g | Bag | 0.889µm | Yes | Crimp or Compression | UL 1061 | 28 | |
| 2149211121 | Pre-Crimped Lead PicoBlade Female-to-Pigtail, Tin (Sn) Plating, 75.00mm Length, 28 AWG, Red | 75.00mm | 1 | 1 | Red | Female-Pigtail | Phosphor Bronze | Tin | Tin | 0.137/g | Bag | 0.889µm | Yes | Crimp or Compression | UL 1061 | 28 | |
| 2149211122 | Pre-Crimped Lead PicoBlade Female-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 28 AWG, Red | 150.00mm | 1 | 1 | Red | Female-Pigtail | Phosphor Bronze | Tin | Tin | 0.233/g | Bag | 0.889µm | Yes | Crimp or Compression | UL 1061 | 28 | |
| 2149211123 | Pre-Crimped Lead PicoBlade Female-to-Pigtail, Tin (Sn) Plating, 225.00mm Length, 28 AWG, Red | 225.00mm | 1 | 1 | Red | Female-Pigtail | Phosphor Bronze | Tin | Tin | 0.330/g | Bag | 0.889µm | Yes | Crimp or Compression | UL 1061 | 28 | |
| 2149211124 | Pre-Crimped Lead PicoBlade Female-to-Pigtail, Tin (Sn) Plating, 300.00mm Length, 28 AWG, Red | 300.00mm | 1 | 1 | Red | Female-Pigtail | Phosphor Bronze | Tin | Tin | 0.426/g | Bag | 0.889µm | Yes | Crimp or Compression | UL 1061 | 28 | |
| 2149211125 | Pre-Crimped Lead PicoBlade Female-to-Pigtail, Tin (Sn) Plating, 450.00mm Length, 28 AWG, Red | 450.00mm | 1 | 1 | Red | Female-Pigtail | Phosphor Bronze | Tin | Tin | 0.620/g | Bag | 0.889µm | Yes | Crimp or Compression | UL 1061 | 28 | |
| 2149211211 | Pre-Crimped Lead PicoBlade Female-to-Pigtail, Tin (Sn) Plating, 75.00mm Length, 26 AWG, Black | 75.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Tin | Tin | 0.214/g | Bag | 0.889µm | Yes | Crimp or Compression | UL 1061 | 26 | |
| 2149211212 | Pre-Crimped Lead PicoBlade Female-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 26 AWG, Black | 150.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Tin | Tin | 0.378/g | Bag | 0.889µm | Yes | Crimp or Compression | UL 1061 | 26 | |
| 2149211213 | Pre-Crimped Lead PicoBlade Female-to-Pigtail, Tin (Sn) Plating, 225.00mm Length, 26 AWG, Black | 225.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Tin | Tin | 0.542/g | Bag | 0.889µm | Yes | Crimp or Compression | UL 1061 | 26 | |
| 2149211214 | Pre-Crimped Lead PicoBlade Female-to-Pigtail, Tin (Sn) Plating, 300.00mm Length, 26 AWG, Black | 300.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Tin | Tin | 0.706/g | Bag | 0.889µm | Yes | Crimp or Compression | UL 1061 | 26 | |
| 2149211215 | Pre-Crimped Lead PicoBlade Female-to-Pigtail, Tin (Sn) Plating, 450.00mm Length, 26 AWG, Black | 450.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Tin | Tin | 1.035/g | Bag | 0.889µm | Yes | Crimp or Compression | UL 1061 | 26 | |
| 2149211221 | Pre-Crimped Lead PicoBlade Female-to-Pigtail, Tin (Sn) Plating, 75.00mm Length, 26 AWG, Red | 75.00mm | 1 | 1 | Red | Female-Pigtail | Phosphor Bronze | Tin | Tin | 0.214/g | Bag | 0.889µm | Yes | Crimp or Compression | UL 1061 | 26 | |
| 2149211222 | Pre-Crimped Lead PicoBlade Female-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 26 AWG, Red | 150.00mm | 1 | 1 | Red | Female-Pigtail | Phosphor Bronze | Tin | Tin | 0.378/g | Bag | 0.889µm | Yes | Crimp or Compression | UL 1061 | 26 | |
| 2149211223 | Pre-Crimped Lead PicoBlade Female-to-Pigtail, Tin (Sn) Plating, 225.00mm Length, 26 AWG, Red | 225.00mm | 1 | 1 | Red | Female-Pigtail | Phosphor Bronze | Tin | Tin | 0.542/g | Bag | 0.889µm | Yes | Crimp or Compression | UL 1061 | 26 | |
| 2149211224 | Pre-Crimped Lead PicoBlade Female-to-Pigtail, Tin (Sn) Plating, 300.00mm Length, 26 AWG, Red | 300.00mm | 1 | 1 | Red | Female-Pigtail | Phosphor Bronze | Tin | Tin | 0.706/g | Bag | 0.889µm | Yes | Crimp or Compression | UL 1061 | 26 | |
| 2149211225 | Pre-Crimped Lead PicoBlade Female-to-Pigtail, Tin (Sn) Plating, 450.00mm Length, 26 AWG, Red | 450.00mm | 1 | 1 | Red | Female-Pigtail | Phosphor Bronze | Tin | Tin | 1.035/g | Bag | 0.889µm | Yes | Crimp or Compression | UL 1061 | 26 | |
| 2149212111 | Pre-Crimped Lead PicoBlade Female-to-Pigtail, Gold (Au) Plating, 75.00mm Length, 28 AWG, Black | 75.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Gold | Tin | 0.140/g | Bag | 0.380µm | Yes | Crimp or Compression | UL 1061 | 26 | |
| 2149212112 | Pre-Crimped Lead PicoBlade Female-to-Pigtail, Gold (Au) Plating, 150.00mm Length, 28 AWG, Black | 150.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Gold | Tin | 0.295/g | Bag | 0.380µm | Yes | Crimp or Compression | UL 1061 | 26 | |
| 2149212113 | Pre-Crimped Lead PicoBlade Female-to-Pigtail, Gold (Au) Plating, 225.00mm Length, 28 AWG, Black | 225.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Gold | Tin | 0.400/g | Bag | 0.380µm | Yes | Crimp or Compression | UL 1061 | 26 | |
| 2149212114 | Pre-Crimped Lead PicoBlade Female-to-Pigtail, Gold (Au) Plating, 300.00mm Length, 28 AWG, Black | 300.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Gold | Tin | 0.505/g | Bag | 0.380µm | Yes | Crimp or Compression | UL 1061 | 26 | |
| 2149212115 | Pre-Crimped Lead PicoBlade Female-to-Pigtail, Gold (Au) Plating, 450.00mm Length, 28 AWG, Black | 450.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Gold | Tin | 0.715/g | Bag | 0.380µm | Yes | Crimp or Compression | UL 1061 | 26 |