産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2149201211 | Pre-Crimped Lead PicoBlade Female-to-PicoBlade Female, Tin (Sn) Plating, 75.00mm Length, 26 AWG, Black | 75.00mm | 1 | 1 | Black | Female-Female | Phosphor Bronze | Tin | Tin | 0.241/g | Bag | 0.889µm | No | Crimp or Compression | UL 1061 | 26 | |
| 2149201212 | Pre-Crimped Lead PicoBlade Female-to-PicoBlade Female, Tin (Sn) Plating, 150.00mm Length, 26 AWG, Black | 150.00mm | 1 | 1 | Black | Female-Female | Phosphor Bronze | Tin | Tin | 0.405/g | Bag | 0.889µm | No | Crimp or Compression | UL 1061 | 26 | |
| 2149201213 | Pre-Crimped Lead PicoBlade Female-to-PicoBlade Female, Tin (Sn) Plating, 225.00mm Length, 26 AWG, Black | 225.00mm | 1 | 1 | Black | Female-Female | Phosphor Bronze | Tin | Tin | 0.569/g | Bag | 0.889µm | No | Crimp or Compression | UL 1061 | 26 | |
| 2149201214 | Pre-Crimped Lead PicoBlade Female-to-PicoBlade Female, Tin (Sn) Plating, 300.00mm Length, 26 AWG, Black | 300.00mm | 1 | 1 | Black | Female-Female | Phosphor Bronze | Tin | Tin | 0.733/g | Bag | 0.889µm | No | Crimp or Compression | UL 1061 | 26 | |
| 2149201215 | Pre-Crimped Lead PicoBlade Female-to-PicoBlade Female, Tin (Sn) Plating, 450.00mm Length, 26 AWG, Black | 450.00mm | 1 | 1 | Black | Female-Female | Phosphor Bronze | Tin | Tin | 1.060/g | Bag | 0.889µm | No | Crimp or Compression | UL 1061 | 26 | |
| 2149201221 | Pre-Crimped Lead PicoBlade Female-to-PicoBlade Female, Tin (Sn) Plating, 75.00mm Length, 26 AWG, Red | 75.00mm | 1 | 1 | Red | Female-Female | Phosphor Bronze | Tin | Tin | 0.240/g | Bag | 0.889µm | No | Crimp or Compression | UL 1061 | 26 | |
| 2149201222 | Pre-Crimped Lead PicoBlade Female-to-PicoBlade Female, Tin (Sn) Plating, 150.00mm Length, 26 AWG, Red | 150.00mm | 1 | 1 | Red | Female-Female | Phosphor Bronze | Tin | Tin | 0.404/g | Bag | 0.889µm | No | Crimp or Compression | UL 1061 | 26 | |
| 2149201223 | Pre-Crimped Lead PicoBlade Female-to-PicoBlade Female, Tin (Sn) Plating, 225.00mm Length, 26 AWG, Red | 225.00mm | 1 | 1 | Red | Female-Female | Phosphor Bronze | Tin | Tin | 0.569/g | Bag | 0.889µm | No | Crimp or Compression | UL 1061 | 26 | |
| 2149201224 | Pre-Crimped Lead PicoBlade Female-to-PicoBlade Female, Tin (Sn) Plating, 300.00mm Length, 26 AWG, Red | 300.00mm | 1 | 1 | Red | Female-Female | Phosphor Bronze | Tin | Tin | 0.730/g | Bag | 0.889µm | No | Crimp or Compression | UL 1061 | 26 | |
| 2149201225 | Pre-Crimped Lead PicoBlade Female-to-PicoBlade Female, Tin (Sn) Plating, 450.00mm Length, 26 AWG, Red | 450.00mm | 1 | 1 | Red | Female-Female | Phosphor Bronze | Tin | Tin | 1.060/g | Bag | 0.889µm | No | Crimp or Compression | UL 1061 | 26 | |
| 2149202211 | Pre-Crimped Lead PicoBlade Female-to-PicoBlade Female, Gold (Au) Plating, 75.00mm Length, 26 AWG, Black | 75.00mm | 1 | 1 | Black | Female-Female | Phosphor Bronze | Gold | Tin | 0.186/g | Bag | 0.380µm | No | Crimp or Compression | UL 1061 | 26 | |
| 2149202212 | Pre-Crimped Lead PicoBlade Female-to-PicoBlade Female, Gold (Au) Plating, 150.00mm Length, 26 AWG, Black | 150.00mm | 1 | 1 | Black | Female-Female | Phosphor Bronze | Gold | Tin | 0.338/g | Bag | 0.380µm | No | Crimp or Compression | UL 1061 | 26 | |
| 2149202213 | Pre-Crimped Lead PicoBlade Female-to-PicoBlade Female, Gold (Au) Plating, 225.00mm Length, 26 AWG, Black | 225.00mm | 1 | 1 | Black | Female-Female | Phosphor Bronze | Gold | Tin | 0.495/g | Bag | 0.380µm | No | Crimp or Compression | UL 1061 | 26 | |
| 2149202214 | Pre-Crimped Lead PicoBlade Female-to-PicoBlade Female, Gold (Au) Plating, 300.00mm Length, 26 AWG, Black | 300.00mm | 1 | 1 | Black | Female-Female | Phosphor Bronze | Gold | Tin | 0.641/g | Bag | 0.380µm | No | Crimp or Compression | UL 1061 | 26 | |
| 2149202215 | Pre-Crimped Lead PicoBlade Female-to-PicoBlade Female, Gold (Au) Plating, 450.00mm Length, 26 AWG, Black | 450.00mm | 1 | 1 | Black | Female-Female | Phosphor Bronze | Gold | Tin | 0.944/g | Bag | 0.380µm | No | Crimp or Compression | UL 1061 | 26 | |
| 2149202221 | Pre-Crimped Lead PicoBlade Female-to-PicoBlade Female, Gold (Au) Plating, 75.00mm Length, 26 AWG, Red | 75.00mm | 1 | 1 | Red | Female-Female | Phosphor Bronze | Gold | Tin | 0.192/g | Bag | 0.380µm | No | Crimp or Compression | UL 1061 | 26 | |
| 2149202222 | Pre-Crimped Lead PicoBlade Female-to-PicoBlade Female, Gold (Au) Plating, 150.00mm Length, 26 AWG, Red | 150.00mm | 1 | 1 | Red | Female-Female | Phosphor Bronze | Gold | Tin | 0.344/g | Bag | 0.380µm | No | Crimp or Compression | UL 1061 | 26 | |
| 2149202223 | Pre-Crimped Lead PicoBlade Female-to-PicoBlade Female, Gold (Au) Plating, 225.00mm Length, 26 AWG, Red | No | 225.00mm | 1 | 1 | Red | Female-Female | Phosphor Bronze | Gold | Tin | 0.489/g | Bag | 0.380µm | No | Crimp or Compression | UL 1061 | 26 |
| 2149202224 | Pre-Crimped Lead PicoBlade Female-to-PicoBlade Female, Gold (Au) Plating, 300.00mm Length, 26 AWG, Red | 300.00mm | 1 | 1 | Red | Female-Female | Phosphor Bronze | Gold | Tin | 0.641/g | Bag | 0.380µm | No | Crimp or Compression | UL 1061 | 26 | |
| 2149202225 | Pre-Crimped Lead PicoBlade Female-to-PicoBlade Female, Gold (Au) Plating, 450.00mm Length, 26 AWG, Red | 450.00mm | 1 | 1 | Red | Female-Female | Phosphor Bronze | Gold | Tin | 0.944/g | Bag | 0.380µm | No | Crimp or Compression | UL 1061 | 26 |