産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2045320200 | Micro-Lock Plus Receptacle Housing, 1.25mm Pitch, Single Row, with Positive Lock, 2 Circuits, Low-Halogen, Natural | No | 2 | Natural (White) | Receptacle | No | No | Yes | Polyester | 61.613/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C |
| 2045320201 | Micro-Lock Plus Receptacle Housing, 1.25mm Pitch, Single Row, with Positive Lock, 2 Circuits, Low-Halogen, Black | 2 | Black | Receptacle | No | No | Yes | Polyester | 61.613/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
| 2045320300 | Micro-Lock Plus Receptacle Housing, 1.25mm Pitch, Single Row, with Positive Lock, 3 Circuits, Low-Halogen, Natural | No | 3 | Natural (White) | Receptacle | No | No | Yes | Polyester | 78.170/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C |
| 2045320301 | Micro-Lock Plus Receptacle Housing, 1.25mm Pitch, Single Row, with Positive Lock, 3 Circuits, Low-Halogen, Black | 3 | Black | Receptacle | No | No | Yes | Polyester | 78.170/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
| 2045320400 | Micro-Lock Plus Receptacle Housing, 1.25mm Pitch, Single Row, with Positive Lock, 4 Circuits, Low-Halogen, Natural | No | 4 | Natural (White) | Receptacle | No | No | Yes | Polyester | 96.170/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C |
| 2045320401 | Micro-Lock Plus Receptacle Housing, 1.25mm Pitch, Single Row, with Positive Lock, 4 Circuits, Low-Halogen, Black | 4 | Black | Receptacle | No | No | Yes | Polyester | 96.170/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
| 2045320500 | Micro-Lock Plus Receptacle Housing, 1.25mm Pitch, Single Row, with Positive Lock, 5 Circuits, Low-Halogen, Natural | No | 5 | Natural (White) | Receptacle | No | No | Yes | Polyester | 111.303/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C |
| 2045320501 | Micro-Lock Plus Receptacle Housing, 1.25mm Pitch, Single Row, with Positive Lock, 5 Circuits, Low-Halogen, Black | 5 | Black | Receptacle | No | No | Yes | Polyester | 111.303/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
| 2045320600 | Micro-Lock Plus Receptacle Housing, 1.25mm Pitch, Single Row, with Positive Lock, 6 Circuits, Low-Halogen, Natural | No | 6 | Natural (White) | Receptacle | No | No | Yes | Polyester | 126.505/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C |
| 2045320601 | Micro-Lock Plus Receptacle Housing, 1.25mm Pitch, Single Row, with Positive Lock, 6 Circuits, Low-Halogen, Black | 6 | Black | Receptacle | No | No | Yes | Polyester | 126.505/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
| 2045320700 | Micro-Lock Plus Receptacle Housing, 1.25mm Pitch, Single Row, with Positive Lock, 7 Circuits, Low-Halogen, Natural | No | 7 | Natural (White) | Receptacle | No | No | Yes | Polyester | 140.230/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C |
| 2045320701 | Micro-Lock Plus Receptacle Housing, 1.25mm Pitch, Single Row, with Positive Lock, 7 Circuits, Low-Halogen, Black | 7 | Black | Receptacle | No | No | Yes | Polyester | 140.230/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
| 2045320800 | Micro-Lock Plus Receptacle Housing, 1.25mm Pitch, Single Row, with Positive Lock, 8 Circuits, Low-Halogen, Natural | No | 8 | Natural (White) | Receptacle | No | No | Yes | Polyester | 154.677/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C |
| 2045320801 | Micro-Lock Plus Receptacle Housing, 1.25mm Pitch, Single Row, with Positive Lock, 8 Circuits, Low-Halogen, Black | 8 | Black | Receptacle | No | No | Yes | Polyester | 154.677/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
| 2045320900 | Micro-Lock Plus Receptacle Housing, 1.25mm Pitch, Single Row, with Positive Lock, 9 Circuits, Low-Halogen, Natural | No | 9 | Natural (White) | Receptacle | No | No | Yes | Polyester | 165.679/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C |
| 2045320901 | Micro-Lock Plus Receptacle Housing, 1.25mm Pitch, Single Row, with Positive Lock, 9 Circuits, Low-Halogen, Black | 9 | Black | Receptacle | No | No | Yes | Polyester | 165.679/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
| 2045321000 | Micro-Lock Plus Receptacle Housing, 1.25mm Pitch, Single Row, with Positive Lock, 10 Circuits, Low-Halogen, Natural | No | 10 | Natural (White) | Receptacle | No | No | Yes | Polyester | 185.708/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C |
| 2045321001 | Micro-Lock Plus Receptacle Housing, 1.25mm Pitch, Single Row, with Positive Lock, 10 Circuits, Low-Halogen, Black | 10 | Black | Receptacle | No | No | Yes | Polyester | 185.708/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
| 2045321100 | Micro-Lock Plus Receptacle Housing, 1.25mm Pitch, Single Row, with Positive Lock, 11 Circuits, Low-Halogen, Natural | No | 11 | Natural (White) | Receptacle | No | No | Yes | Polyester | 196.710/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C |
| 2045321101 | Micro-Lock Plus Receptacle Housing, 1.25mm Pitch, Single Row, with Positive Lock, 11 Circuits, Low-Halogen, Black | No | 11 | Black | Receptacle | No | No | Yes | Polyester | 196.710/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C |
| 2045321200 | Micro-Lock Plus Receptacle Housing, 1.25mm Pitch, Single Row, with Positive Lock, 12 Circuits, Low-Halogen, Natural | No | 12 | Natural (White) | Receptacle | No | No | Yes | Polyester | 208.588/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C |
| 2045321201 | Micro-Lock Plus Receptacle Housing, 1.25mm Pitch, Single Row, with Positive Lock, 12 Circuits, Low-Halogen, Black | 12 | Black | Receptacle | No | No | Yes | Polyester | 208.588/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C | |
| 2045321300 | Micro-Lock Plus Receptacle Housing, 1.25mm Pitch, Single Row, with Positive Lock, 13 Circuits, Low-Halogen, Natural | No | 13 | Natural (White) | Receptacle | No | No | Yes | Polyester | 220.466/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C |
| 2045321301 | Micro-Lock Plus Receptacle Housing, 1.25mm Pitch, Single Row, with Positive Lock, 13 Circuits, Low-Halogen, Black | No | 13 | Black | Receptacle | No | No | Yes | Polyester | 220.466/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C |
| 2045321400 | Micro-Lock Plus Receptacle Housing, 1.25mm Pitch, Single Row, with Positive Lock, 14 Circuits, Low-Halogen, Natural | No | 14 | Natural (White) | Receptacle | No | No | Yes | Polyester | 245.165/mg | 1 | Bag | No | 1.25mm | 1.25mm | Yes | -40° to +105°C |