産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2035560207 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, 0.38µm Gold Plated, Friction Lock, 2 Circuits, Natural | No | 2 | 2 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Polyamide (PA) | 74.770/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.380µm | 0.102µm | Yes | Yes | Vacuum Pick-Up Tape | Shrouded | No | -40° to +105°C | Surface Mount | ||
| 2035560307 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, 0.38µm Gold Plated, Friction Lock, 3 Circuits, Natural | No | 3 | 3 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Polyamide (PA) | 90.100/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.380µm | 0.102µm | Yes | Yes | Vacuum Pick-Up Tape | Shrouded | No | -40° to +105°C | Surface Mount | ||
| 2035560407 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, 0.38µm Gold Plated, Friction Lock, 4 Circuits, Natural | No | 4 | 4 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Polyamide (PA) | 105.430/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.380µm | 0.102µm | Yes | Yes | Vacuum Pick-Up Tape | Shrouded | No | -40° to +105°C | Surface Mount | ||
| 2035560507 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, 0.38µm Gold Plated, Friction Lock, 5 Circuits, Natural | No | 5 | 5 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Polyamide (PA) | 120.760/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.380µm | 0.102µm | Yes | Yes | Vacuum Pick-Up Tape | Shrouded | No | -40° to +105°C | Surface Mount | ||
| 2035560607 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, 0.38µm Gold Plated, Inner Positive Lock, 6 Circuits, Natural | No | 6 | 6 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Polyamide (PA) | 147.790/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.380µm | 0.102µm | Yes | Yes | Vacuum Pick-Up Tape | Shrouded | No | -40° to +105°C | Surface Mount | ||
| 2035560707 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, 0.38µm Gold Plated, Inner Positive Lock, 7 Circuits, Natural | No | 7 | 7 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Polyamide (PA) | 153.630/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.380µm | 0.102µm | Yes | Yes | Vacuum Pick-Up Tape | Shrouded | No | -40° to +105°C | Surface Mount | ||
| 2035560807 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, 0.38µm Gold Plated, Inner Positive Lock, 8 Circuits, Natural | No | 8 | 8 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Polyamide (PA) | 159.270/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.380µm | 0.102µm | Yes | Yes | Vacuum Pick-Up Tape | Shrouded | No | -40° to +105°C | Surface Mount | ||
| 2035560907 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, 0.38µm Gold Plated, Inner Positive Lock, 9 Circuits, Natural | No | 9 | 9 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Polyamide (PA) | 164.910/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.380µm | 0.102µm | Yes | Yes | Vacuum Pick-Up Tape | Shrouded | No | -40° to +105°C | Surface Mount | ||
| 2035561007 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, 0.38µm Gold Plated, Inner Positive Lock, 10 Circuits, Natural | No | 10 | 10 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Polyamide (PA) | 170.550/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.380µm | 0.102µm | Yes | Yes | Vacuum Pick-Up Tape | Shrouded | No | -40° to +105°C | Surface Mount | ||
| 2035561107 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, 0.38µm Gold Plated, Inner Positive Lock, 11 Circuits, Natural | No | 11 | 11 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Polyamide (PA) | Surface Mount | 176.190/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.380µm | 0.102µm | Yes | Yes | Vacuum Pick-Up Tape | Shrouded | No | -40° to +105°C | Surface Mount | |
| 2035561207 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, 0.38µm Gold Plated, Inner Positive Lock, 12 Circuits, Natural | No | 12 | 12 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Polyamide (PA) | 233.988/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.380µm | 0.102µm | Yes | Yes | Vacuum Pick-Up Tape | Shrouded | No | -40° to +105°C | Surface Mount | ||
| 2035561307 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, 0.38µm Gold Plated, Inner Positive Lock, 13 Circuits, Natural | No | 13 | 13 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Polyamide (PA) | 187.470/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.380µm | 0.102µm | Yes | Yes | Vacuum Pick-Up Tape | Shrouded | No | -40° to +105°C | Surface Mount | ||
| 2035561407 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, 0.38µm Gold Plated, Inner Positive Lock, 14 Circuits, Natural | No | 14 | 14 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Polyamide (PA) | 264.040/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.380µm | 0.102µm | Yes | Yes | Vacuum Pick-Up Tape | Shrouded | No | -40° to +105°C | Surface Mount | ||
| 2035561507 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Vertical, Surface Mount, 0.38µm Gold Plated, Inner Positive Lock, 15 Circuits, Natural | No | No | 15 | 15 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Polyamide (PA) | 198.750/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.380µm | 0.102µm | Yes | Yes | Vacuum Pick-Up Tape | Shrouded | No | -40° to +105°C | Surface Mount |