産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 194170011 | MX150L Male Terminal for 16-14 AWG Wire, Length 25.40mm, Tin Plated, Metal Strip Carrier | 25 | Male | High Performance Alloy (HPA) | Tin | Tin | 0.392/g | Reel | 1.905µm | 1.905µm | Crimp or Compression | 2.87-3.53mm | 14, 16 | N/A | |
| 194170024 | MX150L Male Terminal for 22-18 AWG Wire, Length 25.40mm, Tin Plated, Metal Strip Carrier | 25 | Male | High Performance Alloy (HPA) | Tin | Tin | 0.347/g | Reel | 1.905µm | 1.905µm | Crimp or Compression | 2.36-2.74mm | 18, 20, 22 | N/A | |
| 194170025 | MX150L Male Terminal for 16-14 AWG Wire, Length 25.40mm, Gold Plated, Metal Strip Carrier | 100 | Male | High Performance Alloy (HPA) | Gold | Tin | 533.300/mg | Reel | 0.762µm | 2.540µm | Crimp or Compression | 2.87-3.53mm | 14, 16 | N/A | |
| 194170026 | MX150L Male Terminal for 22-18 AWG Wire, Length 25.40mm, Gold Plated, Metal Strip Carrier | 100 | Male | High Performance Alloy (HPA) | Gold | Tin | 0.322/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 2.36-2.74mm | 18, 20, 22 | N/A | |
| 194170027 | MX150L Male Terminal for 16-14 AWG Wire, Length 26.16mm, Tin Plated, Metal Strip Carrier | 25 | Male | High Performance Alloy (HPA) | Tin | Tin | 0.398/g | Reel | 1.905µm | 1.905µm | Crimp or Compression | 2.87-3.53mm | 14, 16 | N/A | |
| 194170028 | MX150L Male Terminal for 22-18 AWG Wire, Length 26.16mm, Tin Plated, Metal Strip Carrier | 25 | Male | High Performance Alloy (HPA) | Tin | Tin | 0.350/g | Reel | 1.905µm | 1.905µm | Crimp or Compression | 2.36-2.74mm | 18, 20, 22 | N/A | |
| 194170029 | MX150L Male Terminal for 16-14 AWG Wire, Length 26.16mm, Gold Plated, Metal Strip Carrier | No | 100 | Male | High Performance Alloy (HPA) | Gold | Tin | 1.126/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 2.87-3.53mm | 14, 16 | N/A |
| 194170030 | MX150L Male Terminal for 22-18 AWG Wire, Length 26.16mm, Gold Plated, Metal Strip Carrier | 100 | Male | High Performance Alloy (HPA) | Gold | Tin | 1.126/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 2.36-2.74mm | 18, 20, 22 | N/A | |
| 194170047 | MX150L Male Terminal for 16-14 AWG Wire, Length 25.40mm, Tin Plated, Bag | 25 | Male | High Performance Alloy (HPA) | Tin | Tin | 0.392/g | Bag | 1.905µm | 1.905µm | Crimp or Compression | 2.87-3.53mm | 14, 16 | N/A | |
| 194170048 | MX150L Male Terminal for 22-18 AWG Wire, Length 25.40mm, Tin Plated, Bag | 25 | Male | High Performance Alloy (HPA) | Tin | Tin | 0.347/g | Bag | 1.905µm | 1.905µm | Crimp or Compression | 2.36-2.74mm | 18, 20, 22 | N/A | |
| 194170119 | MX150L Circuit Voiding Key for 22-14 AWG Housings, 38.30mm Length | Dual | 0.500/g | Bag | |||||||||||
| 194170263 | MX150L Circuit Voiding Key for 22-14 AWG Housings, 33.97mm Length | Dual | 0.400/g | Bag |