産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1719740002 | 2.54mm Pitch SL Header, Single Row, Right-Angle, LCP, Shrouded, Through Hole, Matte Tin (Sn) Plating, 2 Circuits | No | 2 | 2 | Black | No | No | No | No | Yes | Brass | Matte Tin | Matte Tin | Liquid Crystal Polymer | 0.595/g | 1 | Right Angle | Tube | 3.30mm | No | No | 1.57mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | Yes | Yes | Fully | -40° to +105°C | Through Hole | |
| 1719740003 | 2.54mm Pitch SL Header, Single Row, Right-Angle, LCP, Shrouded, Through Hole, Matte Tin (Sn) Plating, 3 Circuits | No | 3 | 3 | Black | No | No | No | No | Yes | Brass | Matte Tin | Matte Tin | Liquid Crystal Polymer | 0.805/g | 1 | Right Angle | Tube | 3.30mm | No | No | 1.57mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | Yes | Yes | Fully | -40° to +105°C | Through Hole | |
| 1719740004 | 2.54mm Pitch SL Header, Single Row, Right-Angle, LCP, Shrouded, Through Hole, Matte Tin (Sn) Plating, 4 Circuits | No | 4 | 4 | Black | No | No | No | No | Yes | Brass | Matte Tin | Matte Tin | Liquid Crystal Polymer | 0.995/g | 1 | Right Angle | Tube | 3.30mm | No | No | 1.57mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | Yes | Yes | Fully | -40° to +105°C | Through Hole | |
| 1719740005 | 2.54mm Pitch SL Header, Single Row, Right-Angle, LCP, Shrouded, Through Hole, Matte Tin (Sn) Plating, 5 Circuits | No | 5 | 5 | Black | No | No | No | No | Yes | Brass | Matte Tin | Matte Tin | Liquid Crystal Polymer | 1.203/g | 1 | Right Angle | Tube | 3.30mm | No | No | 1.57mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | Yes | Yes | Fully | -40° to +105°C | Through Hole | |
| 1719740006 | 2.54mm Pitch SL Header, Single Row, Right-Angle, LCP, Shrouded, Through Hole, Matte Tin (Sn) Plating, 6 Circuits | No | 6 | 6 | Black | No | No | No | No | Yes | Brass | Matte Tin | Matte Tin | Liquid Crystal Polymer | 1.410/g | 1 | Right Angle | Tube | 3.30mm | No | No | 1.57mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | Yes | Yes | Fully | -40° to +105°C | Through Hole | |
| 1719740007 | 2.54mm Pitch SL Header, Single Row, Right-Angle, LCP, Shrouded, Through Hole, Matte Tin (Sn) Plating, 7 Circuits | No | No | 7 | 7 | Black | No | No | No | No | Yes | Brass | Matte Tin | Matte Tin | Liquid Crystal Polymer | 1.619/g | 1 | Right Angle | Tube | 3.30mm | No | No | 1.57mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | Yes | Yes | Fully | -40° to +105°C | Through Hole |
| 1719740008 | 2.54mm Pitch SL Header, Single Row, Right-Angle, LCP, Shrouded, Through Hole, Matte Tin (Sn) Plating, 8 Circuits | No | No | 8 | 8 | Black | No | No | No | No | Yes | Brass | Matte Tin | Matte Tin | Liquid Crystal Polymer | 1.827/g | 1 | Right Angle | Tube | 3.30mm | No | No | 1.57mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | Yes | Yes | Fully | -40° to +105°C | Through Hole |
| 1719740009 | 2.54mm Pitch SL Header, Single Row, Right-Angle, LCP, Shrouded, Through Hole, Matte Tin (Sn) Plating, 9 Circuits | No | No | 9 | 9 | Black | No | No | No | No | Yes | Brass | Matte Tin | Matte Tin | Liquid Crystal Polymer | 2.035/g | 1 | Right Angle | Tube | 3.30mm | No | No | 1.57mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | Yes | Yes | Fully | -40° to +105°C | Through Hole |
| 1719740011 | 2.54mm Pitch SL Header, Single Row, Right-Angle, LCP, Shrouded, Through Hole, Matte Tin (Sn) Plating, 11 Circuits | No | No | 11 | 11 | Black | No | No | No | No | Yes | Brass | Matte Tin | Matte Tin | Liquid Crystal Polymer | 2.452/g | 1 | Right Angle | Tube | 3.30mm | No | No | 1.57mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | Yes | Yes | Fully | -40° to +105°C | Through Hole |
| 1719740012 | 2.54mm Pitch SL Header, Single Row, Right-Angle, LCP, Shrouded, Through Hole, Matte Tin (Sn) Plating, 12 Circuits | No | No | 12 | 12 | Black | No | No | No | No | Yes | Brass | Matte Tin | Matte Tin | Liquid Crystal Polymer | 2.664/g | 1 | Right Angle | Tube | 3.30mm | No | No | 1.57mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | Yes | Yes | Fully | -40° to +105°C | Through Hole |
| 1719740013 | 2.54mm Pitch SL Header, Single Row, Right-Angle, LCP, Shrouded, Through Hole, Matte Tin (Sn) Plating, 13 Circuits | No | No | 13 | 13 | Black | No | No | No | No | Yes | Brass | Matte Tin | Matte Tin | Liquid Crystal Polymer | 2.872/g | 1 | Right Angle | Tube | 3.30mm | No | No | 1.57mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | Yes | Yes | Fully | -40° to +105°C | Through Hole |
| 1719740014 | 2.54mm Pitch SL Header, Single Row, Right-Angle, LCP, Shrouded, Through Hole, Matte Tin (Sn) Plating, 14 Circuits | No | No | 14 | 14 | Black | No | No | No | No | Yes | Brass | Matte Tin | Matte Tin | Liquid Crystal Polymer | 3.080/g | 1 | Right Angle | Tube | 3.30mm | No | No | 1.57mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | Yes | Yes | Fully | -40° to +105°C | Through Hole |
| 1719740015 | 2.54mm Pitch SL Header, Single Row, Right-Angle, LCP, Shrouded, Through Hole, Matte Tin (Sn) Plating, 15 Circuits | No | No | 15 | 15 | Black | No | No | No | No | Yes | Brass | Matte Tin | Matte Tin | Liquid Crystal Polymer | 3.289/g | 1 | Right Angle | Tube | 3.30mm | No | No | 1.57mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | Yes | Yes | Fully | -40° to +105°C | Through Hole |
| 1719740016 | 2.54mm Pitch SL Header, Single Row, Right-Angle, LCP, Shrouded, Through Hole, Matte Tin (Sn) Plating, 16 Circuits | No | No | 16 | 16 | Black | No | No | No | No | Yes | Brass | Matte Tin | Matte Tin | Liquid Crystal Polymer | 3.497/g | 1 | Right Angle | Tube | 3.30mm | No | No | 1.57mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | Yes | Yes | Fully | -40° to +105°C | Through Hole |
| 1719740017 | 2.54mm Pitch SL Header, Single Row, Right-Angle, LCP, Shrouded, Through Hole, Matte Tin (Sn) Plating, 17 Circuits | No | No | 17 | 17 | Black | No | No | No | No | Yes | Brass | Matte Tin | Matte Tin | Liquid Crystal Polymer | 3.709/g | 1 | Right Angle | Tube | 3.30mm | No | No | 1.57mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | Yes | Yes | Fully | -40° to +105°C | Through Hole |
| 1719740018 | 2.54mm Pitch SL Header, Single Row, Right-Angle, LCP, Shrouded, Through Hole, Matte Tin (Sn) Plating, 18 Circuits | No | No | 18 | 18 | Black | No | No | No | No | Yes | Brass | Matte Tin | Matte Tin | Liquid Crystal Polymer | 3.917/g | 1 | Right Angle | Tube | 3.30mm | No | No | 1.57mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | Yes | Yes | Fully | -40° to +105°C | Through Hole |
| 1719740019 | 2.54mm Pitch SL Header, Single Row, Right-Angle, LCP, Shrouded, Through Hole, Matte Tin (Sn) Plating, 19 Circuits | No | No | 19 | 19 | Black | No | No | No | No | Yes | Brass | Matte Tin | Matte Tin | Liquid Crystal Polymer | 4.125/g | 1 | Right Angle | Tube | 3.30mm | No | No | 1.57mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | Yes | Yes | Fully | -40° to +105°C | Through Hole |
| 1719740020 | 2.54mm Pitch SL Header, Single Row, Right-Angle, LCP, Shrouded, Through Hole, Matte Tin (Sn) Plating, 20 Circuits | No | No | 20 | 20 | Black | No | No | No | No | Yes | Brass | Matte Tin | Matte Tin | Liquid Crystal Polymer | 4.488/g | 1 | Right Angle | Tube | 3.30mm | No | No | 1.57mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | Yes | Yes | Fully | -40° to +105°C | Through Hole |
| 1719740021 | 2.54mm Pitch SL Header, Single Row, Right-Angle, LCP, Shrouded, Through Hole, Matte Tin (Sn) Plating, 21 Circuits | No | No | 21 | 21 | Black | No | No | No | No | Yes | Brass | Matte Tin | Matte Tin | Liquid Crystal Polymer | 4.542/g | 1 | Right Angle | Tube | 3.30mm | No | No | 1.57mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | Yes | Yes | Fully | -40° to +105°C | Through Hole |
| 1719740022 | 2.54mm Pitch SL Header, Single Row, Right-Angle, LCP, Shrouded, Through Hole, Matte Tin (Sn) Plating, 22 Circuits | No | No | 22 | 22 | Black | No | No | No | No | Yes | Brass | Matte Tin | Matte Tin | Liquid Crystal Polymer | 4.751/g | 1 | Right Angle | Tube | 3.30mm | No | No | 1.57mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | Yes | Yes | Fully | -40° to +105°C | Through Hole |
| 1719740023 | 2.54mm Pitch SL Header, Single Row, Right-Angle, LCP, Shrouded, Through Hole, Matte Tin (Sn) Plating, 23 Circuits | No | No | 23 | 23 | Black | No | No | No | No | Yes | Brass | Matte Tin | Matte Tin | Liquid Crystal Polymer | 4.959/g | 1 | Right Angle | Tube | 3.30mm | No | No | 1.57mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | Yes | Yes | Fully | -40° to +105°C | Through Hole |
| 1719740024 | 2.54mm Pitch SL Header, Single Row, Right-Angle, LCP, Shrouded, Through Hole, Matte Tin (Sn) Plating, 24 Circuits | No | No | 24 | 24 | Black | No | No | No | No | Yes | Brass | Matte Tin | Matte Tin | Liquid Crystal Polymer | 5.167/g | 1 | Right Angle | Tube | 3.30mm | No | No | 1.57mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | Yes | Yes | Fully | -40° to +105°C | Through Hole |
| 1719740025 | 2.54mm Pitch SL Header, Single Row, Right-Angle, LCP, Shrouded, Through Hole, Matte Tin (Sn) Plating, 25 Circuits | No | No | 25 | 25 | Black | No | No | No | No | Yes | Brass | Matte Tin | Matte Tin | Liquid Crystal Polymer | 5.375/g | 1 | Right Angle | Tube | 3.30mm | No | No | 1.57mm | 2.54mm | 2.54mm | 2.540µm | 2.540µm | Yes | Yes | Fully | -40° to +105°C | Through Hole |
| 1719740102 | 2.54mm Pitch SL Header, Single Row, Right-Angle, LCP, Shrouded, Through Hole, 0.38µm Selective Gold (Au) Plating, 2 Circuits | No | 2 | 2 | Black | No | No | No | No | Yes | Brass | Gold | Matte Tin | Liquid Crystal Polymer | 0.593/g | 1 | Right Angle | Tube | 3.30mm | No | No | 1.57mm | 2.54mm | 2.54mm | 0.380µm | 2.000µm | Yes | Yes | Fully | -40° to +105°C | Through Hole | |
| 1719740103 | 2.54mm Pitch SL Header, Single Row, Right-Angle, LCP, Shrouded, Through Hole, 0.38µm Selective Gold (Au) Plating, 3 Circuits | No | 3 | 3 | Black | No | No | No | No | Yes | Brass | Gold | Matte Tin | Liquid Crystal Polymer | 0.802/g | 1 | Right Angle | Tube | 3.30mm | No | No | 1.57mm | 2.54mm | 2.54mm | 0.380µm | 2.000µm | Yes | Yes | Fully | -40° to +105°C | Through Hole |