産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 03061011 | 1.57mm Diameter Standard .062\ Pin and Socket Receptacle Housing, 1 Circuits, Natural | 1 | Natural | 94V-2 | Receptacle | No | No | Yes | Nylon | 0.284/g | 1 | Bag | No | N/A | N/A | Yes | No | -40° to +105°C | ||
| 03061022 | 1.57mm Diameter Standard .062\ Pin and Socket Receptacle Housing, 2 Circuits, with Pre-bent Mounting Ears, Natural | 1x2 | 2 | Natural | 94V-2 | Receptacle | No | No | Yes | Nylon | 0.720/g | 1 | Bag | Yes | 3.68mm | 3.68mm | Yes | No | -40° to +105°C | |
| 03061023 | 1.57mm Diameter Standard .062\ Pin and Socket Receptacle Housing, 2 Circuits, without Mounting Ears, Natural | 1x2 | 2 | Natural | 94V-2 | Receptacle | No | No | Yes | Nylon | 0.680/g | 1 | Bag | No | 3.68mm | 3.68mm | Yes | No | -40° to +105°C | |
| 03061032 | 1.57mm Diameter Standard .062\ Pin and Socket Receptacle Housing, 3 Circuits, without Mounting Ears, Natural | 1x3 | 3 | Natural | 94V-2 | Receptacle | No | No | Yes | Nylon | 0.933/g | 1 | Bag | No | 3.68mm | 3.68mm | Yes | No | -40° to +105°C | |
| 03061038 | 1.57mm Diameter Standard .062\ Pin and Socket Receptacle Housing, 3 Circuits, with Pre-bent Mounting Ears, Natural | 1x3 | 3 | Natural | 94V-2 | Receptacle | No | No | Yes | Nylon | 1.055/g | 1 | Bag | Yes | 3.68mm | 3.68mm | Yes | No | -40° to +105°C | |
| 03061042 | 1.57mm Diameter Standard .062\ Pin and Socket Receptacle Housing, 4 Circuits, without Mounting Ears, Natural | 1x4 | 4 | Natural | 94V-2 | Receptacle | No | No | Yes | Nylon | 1.191/g | 1 | Bag | No | 3.68mm | 3.68mm | Yes | No | -40° to +105°C | |
| 03061062 | 1.57mm Diameter Standard .062\ Pin and Socket Receptacle Housing, 6 Circuits, without Mounting Ears, Natural | 2x3 | 6 | Natural | 94V-2 | Receptacle | No | No | Yes | Nylon | 1.519/g | 3 | Bag | No | 3.68mm | 3.68mm | Yes | No | -40° to +105°C | |
| 03061092 | 1.57mm Diameter Standard .062\ Pin and Socket Receptacle Housing, 9 Circuits, without Mounting Ears, Natural | 3x3 | 9 | Natural | 94V-2 | Receptacle | No | No | Yes | Nylon | 2.194/g | 3 | Bag | No | 3.68mm | 3.68mm | Yes | No | -40° to +105°C | |
| 03061121 | 1.57mm Diameter Standard .062\ Pin and Socket Receptacle Housing, 12 Circuits, with Standard Mounting Ears, Natural | 3x4 | 12 | Natural | 94V-2 | Receptacle | No | No | Yes | Nylon | 3.080/g | 3 | Bag | Yes | 3.68mm | 3.68mm | Yes | No | -40° to +105°C | |
| 03061122 | 1.57mm Diameter Standard .062\ Pin and Socket Receptacle Housing, 12 Circuits, without Mounting Ears, Natural | 3x4 | 12 | Natural | 94V-2 | Receptacle | No | No | Yes | Nylon | 2.737/g | 3 | Bag | No | 3.68mm | 3.68mm | Yes | No | -40° to +105°C | |
| 03062011 | 1.57mm Diameter Standard .062\ Pin and Socket Plug Housing, 1 Circuits, Natural | 1 | 1 | Natural | 94V-2 | Plug | No | No | Yes | Nylon | 0.357/g | 1 | Bag | No | N/A | N/A | Yes | No | -40° to +105°C | |
| 03062023 | 1.57mm Diameter Standard .062\ Pin and Socket Plug Housing, 2 Circuits, without Mounting Ears, Natural | 1x2 | 2 | Natural | 94V-2 | Plug | No | No | Yes | Nylon | 0.790/g | 1 | Bag | No | 3.68mm | 3.68mm | Yes | No | -40° to +105°C | |
| 03062024 | 1.57mm Diameter Standard .062\ Pin and Socket Plug Housing, 2 Circuits, with Pre-bent Mounting Ears, Natural | 1x2 | 2 | Natural | 94V-2 | Plug | No | No | Yes | Nylon | 0.937/g | 1 | Bag | Yes | 3.68mm | 3.68mm | Yes | No | -40° to +105°C | |
| 03062031 | 1.57mm Diameter Standard .062\ Pin and Socket Plug Housing, 3 Circuits, with Standard Mounting Ears, Natural | 1x3 | 3 | Natural | 94V-2 | Plug | No | No | Yes | Nylon | 1.072/g | 1 | Bag | Yes | 3.68mm | 3.68mm | Yes | No | -40° to +105°C | |
| 03062032 | 1.57mm Diameter Standard .062\ Pin and Socket Plug Housing, 3 Circuits, without Mounting Ears, Natural | 1x3 | 3 | Natural | 94V-2 | Plug | No | No | Yes | Nylon | 0.920/g | 1 | Bag | No | 3.68mm | 3.68mm | Yes | No | -40° to +105°C | |
| 03062033 | 1.57mm Diameter Standard .062\ Pin and Socket Plug Housing, 3 Circuits, with Pre-bent Mounting Ears, Natural | 1x3 | 3 | Natural | 94V-2 | Plug | No | No | Yes | Nylon | 1.061/g | 1 | Bag | Yes | 3.68mm | 3.68mm | Yes | No | -40° to +105°C | |
| 03062042 | 1.57mm Diameter Standard .062\ Pin and Socket Plug Housing, 4 Circuits, without Mounting Ears, Natural | 1x4 | 4 | Natural | 94V-2 | Plug | No | No | Yes | Nylon | 1.173/g | 1 | Bag | No | 3.68mm | 3.68mm | Yes | No | -40° to +105°C | |
| 03062061 | 1.57mm Diameter Standard .062\ Pin and Socket Plug Housing, 6 Circuits, without Mounting Ears, Natural | 2x3 | 6 | Natural | 94V-2 | Plug | No | No | Yes | Nylon | 1.417/g | 3 | Bag | No | 3.68mm | 3.68mm | Yes | No | -40° to +105°C | |
| 03062092 | 1.57mm Diameter Standard .062\ Pin and Socket Plug Housing, 9 Circuits, without Mounting Ears, Natural | 3x3 | 9 | Natural | 94V-2 | Plug | No | No | Yes | Nylon | 1.807/g | 3 | Bag | No | 3.68mm | 3.68mm | Yes | No | -40° to +105°C | |
| 03062121 | 1.57mm Diameter Standard .062\ Pin and Socket Plug Housing, 12 Circuits, with Pre-bent Mounting Ears, Natural | 3x4 | 12 | Natural | 94V-2 | Plug | No | No | Yes | Nylon | 2.480/g | 3 | Bag | Yes | 3.68mm | 3.68mm | Yes | No | -40° to +105°C | |
| 03062122 | 1.57mm Diameter Standard .062\ Pin and Socket Plug Housing, 12 Circuits, without Mounting Ears, Natural | 3x4 | 12 | Natural | 94V-2 | Plug | No | No | Yes | Nylon | 2.271/g | 3 | Bag | No | 3.68mm | 3.68mm | Yes | No | -40° to +105°C | |
| 03066023 | 1.57mm Diameter Standard .062\ Pin and Socket Receptacle Housing, 2 Circuits, without Mounting Ears, Black | 1x2 | 2 | Black | 94V-2 | Receptacle | No | No | Yes | Nylon | 0.699/g | 1 | Bag | No | 3.68mm | 3.68mm | Yes | No | -40° to +105°C | |
| 03066062 | 1.57mm Diameter Standard .062\ Pin and Socket Receptacle Housing, 6 Circuits, without Mounting Ears, Black | 2x3 | 6 | Black | 94V-2 | Receptacle | No | No | Yes | Nylon | 1.569/g | 3 | Bag | No | 3.68mm | 3.68mm | Yes | No | -40° to +105°C | |
| 03067023 | 1.57mm Diameter Standard .062\ Pin and Socket Plug Housing, Black, 2 Circuits, without Mounting Ears, Black | 1x2 | 2 | Black | 94V-2 | Plug | No | No | Yes | Nylon | 0.784/g | 1 | Bag | No | 3.68mm | 3.68mm | Yes | No | -40° to +105°C | |
| 03067061 | 1.57mm Diameter Standard .062\ Pin and Socket Plug Housing, 6 Circuits, without Mounting Ears, Black | 2x3 | 6 | Black | 94V-2 | Plug | No | No | Yes | Nylon | 1.442/g | 3 | Bag | No | 3.68mm | 3.68mm | Yes | No | -40° to +105°C |