産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1600775001 | MX150 Hybrid Mat-Sealed Male Connector Assembly, Dual Row, 10 Circuits, Keying Option A, Black | 10 | Black | Plug | No | Yes | Yes | Nylon | 21.515/g | 2 | Bag | No | 3.50mm | A | Yes | No | -40° to +125°C | |
| 1600775002 | MX150 Hybrid Mat-Sealed Male Connector Assembly, Dual Row, 10 Circuits, Keying Option B, Light Gray | 10 | Gray (Light) | Plug | No | Yes | Yes | Nylon | 21.515/g | 2 | Bag | No | 3.50mm | B | Yes | No | -40° to +125°C | |
| 1600775003 | MX150 Hybrid Mat-Sealed Male Connector Assembly, Dual Row, 10 Circuits, Keying Option C, Dark Gray | 10 | Gray (Dark) | Plug | No | Yes | Yes | Nylon | 21.515/g | 2 | Bag | No | 3.50mm | C | Yes | No | -40° to +125°C | |
| 1600775004 | MX150 Hybrid Mat-Sealed Male Connector Assembly, Dual Row, 10 Circuits, Keying Option D, Stone Gray | 10 | Stone Gray | Plug | No | Yes | Yes | Nylon | 21.515/g | 2 | Bag | No | 3.50mm | D | Yes | No | -40° to +125°C |