産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 150320209 | 0.30mm Pitch Premo-Flex FFC Jumper with Latching Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 9 Circuits | 51.00mm | 9 | A (same side) | Miniaturization, Superior Retention | Gold | 0.035/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | |
| 150320211 | 0.30mm Pitch Premo-Flex FFC Jumper with Latching Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 11 Circuits | 51.00mm | 11 | A (same side) | Miniaturization, Superior Retention | Gold | 0.042/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | |
| 150320213 | 0.30mm Pitch Premo-Flex FFC Jumper with Latching Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 13 Circuits | 51.00mm | 13 | A (same side) | Miniaturization, Superior Retention | Gold | 0.049/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | |
| 150320215 | 0.30mm Pitch Premo-Flex FFC Jumper with Latching Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 15 Circuits | 51.00mm | 15 | A (same side) | Miniaturization, Superior Retention | Gold | 0.056/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | |
| 150320217 | 0.30mm Pitch Premo-Flex FFC Jumper with Latching Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 17 Circuits | 51.00mm | 17 | A (same side) | Miniaturization, Superior Retention | Gold | 0.064/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | |
| 150320219 | 0.30mm Pitch Premo-Flex FFC Jumper with Latching Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 19 Circuits | 51.00mm | 19 | A (same side) | Miniaturization, Superior Retention | Gold | 0.071/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | |
| 150320221 | 0.30mm Pitch Premo-Flex FFC Jumper with Latching Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 21 Circuits | 51.00mm | 21 | A (same side) | Miniaturization, Superior Retention | Gold | 0.078/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | |
| 150320223 | 0.30mm Pitch Premo-Flex FFC Jumper with Latching Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 23 Circuits | 51.00mm | 23 | A (same side) | Miniaturization, Superior Retention | Gold | 0.086/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | |
| 150320225 | 0.30mm Pitch Premo-Flex FFC Jumper with Latching Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 25 Circuits | 51.00mm | 25 | A (same side) | Miniaturization, Superior Retention | Gold | 0.093/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | |
| 150320227 | 0.30mm Pitch Premo-Flex FFC Jumper with Latching Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 27 Circuits | 51.00mm | 27 | A (same side) | Miniaturization, Superior Retention | Gold | 0.100/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | |
| 150320231 | 0.30mm Pitch Premo-Flex FFC Jumper with Latching Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 31 Circuits | 51.00mm | 31 | A (same side) | Miniaturization, Superior Retention | Gold | 0.115/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | |
| 150320233 | 0.30mm Pitch Premo-Flex FFC Jumper with Latching Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 33 Circuits | 51.00mm | 33 | A (same side) | Miniaturization, Superior Retention | Gold | 0.122/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | |
| 150320235 | 0.30mm Pitch Premo-Flex FFC Jumper with Latching Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 35 Circuits | 51.00mm | 35 | A (same side) | Miniaturization, Superior Retention | Gold | 0.129/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | |
| 150320237 | 0.30mm Pitch Premo-Flex FFC Jumper with Latching Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 37 Circuits | 51.00mm | 37 | A (same side) | Miniaturization, Superior Retention | Gold | 0.136/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | |
| 150320239 | 0.30mm Pitch Premo-Flex FFC Jumper with Latching Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 39 Circuits | 51.00mm | 39 | A (same side) | Miniaturization, Superior Retention | Gold | 0.144/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | |
| 150320241 | 0.30mm Pitch Premo-Flex FFC Jumper with Latching Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 41 Circuits | 51.00mm | 41 | A (same side) | Miniaturization, Superior Retention | Gold | 0.151/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | |
| 150320243 | 0.30mm Pitch Premo-Flex FFC Jumper with Latching Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 43 Circuits | 51.00mm | 43 | A (same side) | Miniaturization, Superior Retention | Gold | 0.158/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | |
| 150320245 | 0.30mm Pitch Premo-Flex FFC Jumper with Latching Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 45 Circuits | 51.00mm | 45 | A (same side) | Miniaturization, Superior Retention | Gold | 0.165/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | |
| 150320251 | 0.30mm Pitch Premo-Flex FFC Jumper with Latching Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 51 Circuits | 51.00mm | 51 | A (same side) | Miniaturization, Superior Retention | Gold | 0.187/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | |
| 150320409 | 0.30mm Pitch Premo-Flex FFC Jumper with Latching Ears, Same Side Contacts (Type A), 102.00mm Cable Length, Gold (Au) Plating, 9 Circuits | 102.00mm | 9 | A (same side) | Miniaturization, Superior Retention | Gold | 0.060/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | |
| 150320411 | 0.30mm Pitch Premo-Flex FFC Jumper with Latching Ears, Same Side Contacts (Type A), 102.00mm Cable Length, Gold (Au) Plating, 11 Circuits | 102.00mm | 11 | A (same side) | Miniaturization, Superior Retention | Gold | 0.073/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | |
| 150320413 | 0.30mm Pitch Premo-Flex FFC Jumper with Latching Ears, Same Side Contacts (Type A), 102.00mm Cable Length, Gold (Au) Plating, 13 Circuits | 102.00mm | 13 | A (same side) | Miniaturization, Superior Retention | Gold | 0.086/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | |
| 150320415 | 0.30mm Pitch Premo-Flex FFC Jumper with Latching Ears, Same Side Contacts (Type A), 102.00mm Cable Length, Gold (Au) Plating, 15 Circuits | 102.00mm | 15 | A (same side) | Miniaturization, Superior Retention | Gold | 0.099/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | |
| 150320417 | 0.30mm Pitch Premo-Flex FFC Jumper with Latching Ears, Same Side Contacts (Type A), 102.00mm Cable Length, Gold (Au) Plating, 17 Circuits | 102.00mm | 17 | A (same side) | Miniaturization, Superior Retention | Gold | 0.111/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A | |
| 150320419 | 0.30mm Pitch Premo-Flex FFC Jumper with Latching Ears, Same Side Contacts (Type A), 102.00mm Cable Length, Gold (Au) Plating, 19 Circuits | 102.00mm | 19 | A (same side) | Miniaturization, Superior Retention | Gold | 0.124/g | Bag | 0.30mm | -40° to +105°C | FFC Connector | Flat Flexible Cable (FFC) | N/A |