産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 150110420 | 0.35mm Pitch Premo-Flex SlimStack FFC/FPC Jumper, Same Side Contacts (Type A), 105.00mm Cable Length, Gold (Au) Plating, 20 Circuits | No | 105.00mm | 20 | A (same side) | Flexible Printed Circuit | Gold | 0.610/g | Bag | 0.35mm | -40° to +85°C | Soldered SlimStack Connector | Flexible Printed Circuit (FPC) | N/A |
| 150110440 | 0.35mm Pitch Premo-Flex SlimStack FFC/FPC Jumper, Same Side Contacts (Type A), 105.00mm Cable Length, Gold (Au) Plating, 40 Circuits | No | 105.00mm | 40 | A (same side) | Flexible Printed Circuit | Gold | 0.896/g | Bag | 0.35mm | -40° to +85°C | Soldered SlimStack Connector | Flexible Printed Circuit (FPC) | N/A |
| 150110450 | 0.35mm Pitch Premo-Flex SlimStack FFC/FPC Jumper, Same Side Contacts (Type A), 105.00mm Cable Length, Gold (Au) Plating, 50 Circuits | No | 105.00mm | 50 | A (same side) | Flexible Printed Circuit | Gold | 1.059/g | Bag | 0.35mm | -40° to +85°C | Soldered SlimStack Connector | Flexible Printed Circuit (FPC) | N/A |
| 150110620 | 0.35mm Pitch Premo-Flex SlimStack FFC/FPC Jumper, Same Side Contacts (Type A), 152.00mm Cable Length, Gold (Au) Plating, 20 Circuits | 152.00mm | 20 | A (same side) | Flexible Printed Circuit | Gold | 0.807/g | Bag | 0.35mm | -40° to +85°C | Soldered SlimStack Connector | Flexible Printed Circuit (FPC) | N/A | |
| 150110640 | 0.35mm Pitch Premo-Flex SlimStack FFC/FPC Jumper, Same Side Contacts (Type A), 152.00mm Cable Length, Gold (Au) Plating, 40 Circuits | 152.00mm | 40 | A (same side) | Flexible Printed Circuit | Gold | 1.199/g | Bag | 0.35mm | -40° to +85°C | Soldered SlimStack Connector | Flexible Printed Circuit (FPC) | N/A | |
| 150110650 | 0.35mm Pitch Premo-Flex SlimStack FFC/FPC Jumper, Same Side Contacts (Type A), 152.00mm Cable Length, Gold (Au) Plating, 50 Circuits | 152.00mm | 50 | A (same side) | Flexible Printed Circuit | Gold | 1.421/g | Bag | 0.35mm | -40° to +85°C | Soldered SlimStack Connector | Flexible Printed Circuit (FPC) | N/A | |
| 150111220 | 0.35mm Pitch Premo-Flex SlimStack FFC/FPC Jumper, Same Side Contacts (Type A), 305.00mm Cable Length, Gold (Au) Plating, 20 Circuits | No | 305.00mm | 20 | A (same side) | Flexible Printed Circuit | Gold | 1.447/g | Bag | 0.35mm | -40° to +85°C | Soldered SlimStack Connector | Flexible Printed Circuit (FPC) | N/A |
| 150111240 | 0.35mm Pitch Premo-Flex SlimStack FFC/FPC Jumper, Same Side Contacts (Type A), 305.00mm Cable Length, Gold (Au) Plating, 40 Circuits | No | 305.00mm | 40 | A (same side) | Flexible Printed Circuit | Gold | 2.187/g | Bag | 0.35mm | -40° to +85°C | Soldered SlimStack Connector | Flexible Printed Circuit (FPC) | N/A |
| 150111250 | 0.35mm Pitch Premo-Flex SlimStack FFC/FPC Jumper, Same Side Contacts (Type A), 305.00mm Cable Length, Gold (Au) Plating, 50 Circuits | No | 305.00mm | 50 | A (same side) | Flexible Printed Circuit | Gold | 2.602/g | Bag | 0.35mm | -40° to +85°C | Soldered SlimStack Connector | Flexible Printed Circuit (FPC) | N/A |