産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1210400096 | Brad mPm DIN Form A-18mm 2 Pole Plus Double Ground H6/H12 to Pigtail, Nitrile Profile Gasket and Screw, 0.50mm² Black PVC Cable, 3.0m (9.84') Length, 250V | No | 5.60mm (.220") | 3.0m (9.84') | Black | Brad mPm DIN A - 18mm | Pigtail | Push on | Male-Pigtail | None | None | PVC | Polypropylene | Brass | N/A | Silver | 158.427/g | 90° to Pigtail | 2 | -40° to +90°C | H03VV-F | 20 |
| 1210400140 | Brad mPm DIN Form A-18mm 2 Pole Plus Double Ground H6/H12 to Pigtail, Nitrile Profile Gasket and Screw, 0.75mm² Black PVC Cable, 1.0m (3.28') Length, 250V | No | 6.80mm (.268") | 1.0m (3.28') | Black | Brad mPm DIN A - 18mm | Pigtail | Push on | Male-Pigtail | None | None | PVC | Polypropylene | Brass | N/A | Silver | 26.050/g | 90° to Pigtail | 2 | -40° to +90°C | H05VV-F | 18 |
| 1210400159 | Brad mPm DIN Form A-18mm 2 Pole Plus Double Ground H6/H12 to Pigtail, Nitrile Profile Gasket and Screw, 0.75mm² Black PVC Cable, 2.0m (6.56') Length, 250V | No | 6.80mm (.268") | 2.0m (6.56') | Black | Brad mPm DIN A - 18mm | Pigtail | Push on | Male-Pigtail | None | None | PVC | Polypropylene | Brass | N/A | Silver | 153.630/g | 90° to Pigtail | 2 | -40° to +90°C | H05VV-F | 18 |
| 1210400212 | Brad mPm DIN Form A-18mm 3 Pole Plus Ground H6 to Pigtail, Nitrile Profile Gasket and Screw, 0.75mm² Black PVC Cable, 1.0m (3.28') Length, 250V | No | 6.80mm (.268") | 1.0m (3.28') | Black | Brad mPm DIN A - 18mm | Pigtail | Push on | Male-Pigtail | None | None | PVC | Polypropylene | Brass | N/A | Silver | 101.440/g | 90° to Pigtail | 3 | -40° to +90°C | H05VV-F | 18 |
| 1210400295 | Brad mPm DIN Form B-11mm 2 Pole Plus Ground H12 to Pigtail, Nitrile Profile Gasket and Screw, 0.75mm² Black PVC Cable, 1.0m (3.28') Length, 250V | No | 6.80mm (.268") | 1.0m (3.28') | Black | Brad mPm DIN B - 11mm | Pigtail | Push on | Male-Pigtail | None | None | PVC | Polypropylene | Brass | N/A | Silver | 87.160/g | 90° to Pigtail | 2 | -40° to +90°C | H05VV-F | 18 |
| 1210400297 | Brad mPm DIN Form B-11mm 2 Pole Plus Ground H6 to Pigtail, Nitrile Profile Gasket and Screw, 0.75mm² Black PVC Cable, 1.0m (3.28') Length, 250V | No | 6.80mm (.268") | 1.0m (3.28') | Black | Brad mPm DIN B - 11mm | Pigtail | Push on | Male-Pigtail | None | None | PVC | Polypropylene | Brass | N/A | Silver | 22.096/g | 90° to Pigtail | 2 | -40° to +90°C | H05VV-F | 18 |
| 1210400422 | Brad mPm DIN Form C-Micro 9.4mm 2 Pole Plus Double Ground H6/H12 to Pigtail, Nitrile Profile Gasket and Screw, 0.50mm² Black PVC Cable, 1.0m (3.28') Length, 250V | No | 5.60mm (.220") | 1.0m (3.28') | Black | Brad mPm DIN C - Micro 9.4mm | Pigtail | Push on | Male-Pigtail | None | None | PVC | Polypropylene | Brass | N/A | Silver | 58.510/g | 90° to Pigtail | 2 | -40° to +90°C | H03VV-F | 20 |
| 1210400451 | Brad mPm DIN Form C-Micro 9.4mm 2 Pole Plus Double Ground H6/H12 to Pigtail, Nitrile Profile Gasket and Screw, 0.50mm² Black PVC Cable, 5.0m (16.40') Length, 250V | No | 5.60mm (.220") | 5.0m (16.40') | Black | Brad mPm DIN C - Micro 9.4mm | Pigtail | Push on | Male-Pigtail | None | None | PVC | Polypropylene | Brass | N/A | Silver | 226.518/g | 90° to Pigtail | 2 | -40° to +90°C | H03VV-F | 20 |
| 1210400470 | Brad mPm DIN Form C-Micro 9.4mm 3 Pole Plus Ground H12 to Pigtail, Nitrile Profile Gasket and Screw, 0.50mm² Black PVC Cable, 2.0m (6.56') Length, 250V | No | 5.60mm (.220") | 2.0m (6.56') | Black | Brad mPm DIN C - Micro 9.4mm | Pigtail | Push on | Male-Pigtail | None | None | PVC | Polypropylene | Brass | N/A | Silver | 119.997/g | 90° to Pigtail | 3 | -40° to +90°C | H03VV-F | 20 |
| 1210400491 | Brad mPm DIN Form C-8mm 2 Pole Plus Double Ground H6/H12 to Pigtail, Nitrile Profile Gasket and Screw, 0.50mm² Black PVC Cable, 1.0m (3.28') Length, 250V | No | 5.60mm (.220") | 1.0m (3.28') | Black | Brad mPm DIN C - 8mm | Pigtail | Push on | Male-Pigtail | None | None | PVC | Polypropylene | Brass | N/A | Silver | 90° to Pigtail | 2 | -40° to +90°C | H03VV-F | 20 | |
| 1210400817 | Brad mPm DIN Form A-18mm 2 Pole Plus Double Ground H6/H12 to Pigtail, Nitrile Integrated Gasket and Screw, 0.75mm² Black PUR Cable, 1.0m (3.28') Length, 250V | No | 6.50mm (.256") | 1.0m (3.28') | Black | Brad mPm DIN A - 18mm | Pigtail | Push on | Male-Pigtail | None | None | PUR | Polypropylene | Brass | N/A | Silver | 82.900/g | 90° to Pigtail | 2 | -40° to +90°C | PUR | 18 |
| 1210400818 | Brad mPm DIN Form A-18mm 2 Pole Plus Double Ground H6/H12 to Pigtail, Nitrile Integrated Gasket and Screw, 0.75mm² Black PUR Cable, 3.0m (9.84') Length, 250V | No | 6.50mm (.256") | 3.0m (9.84') | Black | Brad mPm DIN A - 18mm | Pigtail | Push on | Male-Pigtail | None | None | PUR | Polypropylene | Brass | N/A | Silver | 207.000/g | 90° to Pigtail | 2 | -40° to +90°C | PUR | 18 |
| 1210400819 | Brad mPm DIN Form A-18mm 2 Pole Plus Double Ground H6/H12 to Pigtail, Nitrile Integrated Gasket and Screw, 0.75mm² Black PUR Cable, 5.0m (16.40') Length, 250V | No | 6.50mm (.256") | 5.0m (16.40') | Black | Brad mPm DIN A - 18mm | Pigtail | Push on | Male-Pigtail | None | None | PUR | Polypropylene | Brass | N/A | Silver | 322.800/g | 90° to Pigtail | 2 | -40° to +90°C | PUR | 18 |
| 1210400839 | Brad mPm DIN Form A-18mm 2 Pole Plus Double Ground H6/H12 to Pigtail, Nitrile Integrated Gasket and Screw, 18 AWG Black PVC Cable, 5.0m (16.40') Length, 250V | No | 6.50mm (.256") | 5.0m (16.40') | Black | Brad mPm DIN A - 18mm | Pigtail | Push on | Male-Pigtail | None | None | PVC | Polypropylene | Brass | N/A | Silver | 355.270/g | 90° to Pigtail | 2 | -40° to +90°C | UL 2661 | 18 |
| 1210400887 | Brad mPm DIN Form C-Micro 9.4mm 3 Pole Plus Ground H12 to Pigtail, Nitrile Profile Gasket and Screw, 0.50mm² Black PVC Cable, 5.0m (16.40') Length, 250V | No | 5.60mm (.220") | 5.0m (16.40') | Black | Brad mPm DIN C - Micro 9.4mm | Pigtail | Push on | Male-Pigtail | None | None | PVC | Polypropylene | Brass | N/A | Silver | 999.990/kg | 90° to Pigtail | 3 | -40° to +90°C | H03VV-F | 20 |
| 1210401254 | Brad mPm DIN Form B-10mm 2 Pole Plus Ground H12 to Pigtail, Nitrile Profile Gasket and Screw, 0.75mm² Black PVC Cable, 1.0m (3.28') Length, 250V | No | 6.80mm (.268") | 1.0m (3.28') | Black | Brad mPm DIN B - 10mm | Pigtail | Push on | Male-Pigtail | None | None | PVC | Polypropylene | Brass | N/A | Silver | 90° to Pigtail | 2 | -40° to +90°C | H05VV-F | 18 | |
| 1210401279 | Brad mPm DIN Form A-18mm 2 Pole Plus Double Ground H6/H12 to Pigtail, Nitrile Integrated Gasket and Screw, 18 AWG Black PUR Cable, 1.0m (3.28') Length, 250V | No | 6.50mm (.256") | 1.0m (3.28') | Black | Brad mPm DIN A - 18mm | Pigtail | Push on | Male-Pigtail | None | None | PUR | Polypropylene | Brass | N/A | Silver | 93.400/g | 90° to Pigtail | 2 | -40° to +90°C | UL 20668 | 18 |
| 1210401281 | Brad mPm DIN Form A-18mm 2 Pole Plus Double Ground H6/H12 to Pigtail, Nitrile Integrated Gasket and Screw, 18 AWG Black PUR Cable, 3.0m (9.84') Length, 250V | No | 6.50mm (.256") | 3.0m (9.84') | Black | Brad mPm DIN A - 18mm | Pigtail | Push on | Male-Pigtail | None | None | PUR | Polypropylene | Brass | N/A | Silver | 455.000/g | 90° to Pigtail | 2 | -40° to +90°C | UL 20668 | 18 |
| 1210401282 | Brad mPm DIN Form A-18mm 2 Pole Plus Double Ground H6/H12 to Pigtail, Nitrile Integrated Gasket and Screw, 18 AWG Black PUR Cable, 5.0m (16.40') Length, 250V | No | 6.50mm (.256") | 5.0m (16.40') | Black | Brad mPm DIN A - 18mm | Pigtail | Push on | Male-Pigtail | None | None | PUR | Polypropylene | Brass | N/A | Silver | 542.000/g | 90° to Pigtail | 2 | -40° to +90°C | UL 20668 | 18 |